Supply voltage dips
Conventionally, for low voltage networks, the dip start threshold is equal to 90% of the nominal voltage and hysteresis is typically 2%. The observation period is one week.
Multiple phase events are combined into single, equivalent events using polyphase aggregation. These equivalent events are used to classify dips.
Voltage dips classification
| Residual voltage u (%) | 0.01 ≤ t ≤ 0.21 | 0.2 < t ≤ 0.51 | 0.5 < t ≤11 | 1 < t ≤ 51 | 5 < t ≤ 60 1 |
|---|---|---|---|---|---|
|
90 > u ≥ 80 |
A1 |
A2 |
A3 |
A4 |
A5 |
|
80 > u ≥ 70 |
B1 |
B2 |
B3 |
B4 |
B5 |
|
70 > u ≥ 40 |
C1 |
C2 |
C3 |
C4 |
C5 |
|
40 > u ≥ 5 |
D1 |
D2 |
D3 |
D4 |
D5 |
|
5 > u |
X1 |
X2 |
X3 |
X4 |
X5 |
| 1 Duration = t (in seconds). | |||||
EN50160 data (current observation period): the meter maintains the counters listed in the previous tables for each phase. These counters are reset at the beginning of the next observation period.
EN50160 data (previous observation period): the meter stores the counters listed in the previous tables for each phase on a weekly basis before these counters are reset. These registers are also stored in a data recorder for each observation period.
Events: the meter creates an entry in its onboard event log every time one of the counters listed in the previous tables increases.