Harmonic voltage
-
Observation period of one week with fixed steps of 10 minutes.
-
N = the number of valid 10-minute intervals monitored by your meter.
-
N1 = number of intervals in which one or more of the individual harmonic levels defined in the table below are exceeded.
-
N2 = number of intervals in which the THD (total harmonic distortion) value for each voltage phase exceeds 8%. The THD calculation includes all harmonics up to the highest value the modules goes up to (40th, 50th or 63rd).
-
Ninvalid = the number of observed intervals or partial intervals that are not included in EN50160:2010 compliance calculations.
Harmonic voltage complies with the standard if N1/N ≤ 5% and N2/N ≤ 5% during the observation period.
Harmonic voltage criteria for low voltage systems
Odd harmonics
| Order h | Relative amplitude uh | Multiple of 3 |
|---|---|---|
| 3 | 5.0% | Yes |
| 5 | 6.0% | No |
| 7 | 5.0% | No |
| 9 | 1.5% | Yes |
| 11 | 3.5% | No |
| 13 | 3.0% | No |
| 15 | 0.5% | Yes |
| 17 | 2.0% | No |
| 19 | 1.5% | No |
| 21 | 0.5% | Yes |
| 23 | 1.5% | No |
| 25 | 1.5% | No |
Even harmonics
| Order h | Relative amplitude uh |
|---|---|
| 2 | 2.0% |
| 4 | 1.0% |
| 6....24 | 0.5% |
EN50160 data (current observation period): the meter generates the N, N1 and N2 counts described. These counters are reset at the beginning of the next observation period.
EN50160 data (previous observation period): the meter stores the N, N1 and N2 counter values at the end of each observation period before these counters are reset. These registers are also stored in a data recorder for each observation period.
Events: the meter creates an entry in its onboard event log every time the N1 and N2 counters increases. The N1 event includes the associated harmonic.