Supply voltage default measurements
EN50160 Frq/Mg data recorder
| Register label | Description |
|---|---|
|
V1-Mag N |
Number of valid intervals on phase 1 |
|
V1-Mag N1 |
Number of intervals where the supply voltage exceeds ± 10% of nominal on phase 1 |
|
V1-Mag N2 |
Number of intervals where the supply voltage exceeds +10%, -15% of nominal on phase 1 |
|
V1-Mag N invld |
Number of invalid intervals on phase 1 |
|
V2-Mag N |
Number of valid intervals on phase 2 |
|
V2-Mag N1 |
Number of intervals where the supply voltage exceeds ± 10% of nominal on phase 2 |
|
V2-Mag N2 |
Number of intervals where the supply voltage exceeds +10%, -15% of nominal on phase 2 |
|
V2-Mag N invld |
Number of invalid intervals on phase 2 |
|
V3-Mag N |
Number of valid intervals on phase 3 |
|
V3-Mag N1 |
Number of intervals where the supply voltage exceeds ± 10% of nominal on phase 3 |
|
V3-Mag N2 |
Number of intervals where the supply voltage exceeds +10%, -15% of nominal on phase 3 |
|
V3-Mag N invld |
Number of invalid intervals on phase 3 |
V1, V2 and V3 are fed from the Power Quality Aggregation module outputs. See the ION Reference for more information.
Parameter data is recorded every 10 minutes by the EN50160 Prm-f/V data recorder.
EN50160 Prm-f/V data recorder
| Register label | Description |
|---|---|
|
PQ V1 mean |
Phase 1 voltage 10 minute RMS |
|
PQ V1 low |
Phase 1 voltage minimum 1 cycle RMS over 10 minutes |
|
PQ V1 high |
Phase 1 voltage maximum 1 cycle RMS over 10 minutes |
|
PQ V2 mean |
Phase 2 voltage 10 minute RMS |
|
PQ V2 low |
Phase 2 voltage minimum 1 cycle RMS over 10 minutes |
|
PQ V2 high |
Phase 2 voltage maximum 1 cycle RMS over 10 minutes |
|
PQ V3 mean |
Phase 3 voltage 10 minute RMS |
|
PQ V3 low |
Phase 3 voltage minimum 1 cycle RMS over 10 minutes |
|
PQ V3 high |
Phase 3 voltage maximum 1 cycle RMS over 10 minutes |