DOCA0093EN-06

Connecting MasterPacT NT/NW, ComPacT NS and PowerPacT P- and R-Frame Circuit Breakers to the ULP System

Introduction

Use the circuit breaker BCM ULP cord to connect MasterPacT NT/NW, ComPacT NS and PowerPacT P- and R-frame circuit breakers to the ULP system. The circuit breaker must have a BCM ULP circuit breaker communication module.

BCM ULP Circuit Breaker Communication Module

Supplied with the circuit breaker, the BCM ULP circuit breaker communication module is installed behind the MicroLogic trip unit and is wired to the microswitches:

  • For manually-operated devices:

    • OF, SDE and/or SD contacts

  • For electrically-operated devices:

    • OF, SDE, PF, CH contacts

    • Connection kit to the MX1 and XF communicating voltage releases

The BCM ULP circuit breaker communication module is independent of the trip unit. It communicates two-way with:

  • the ULP system via the circuit breaker BCM ULP cord

  • the MicroLogic trip unit via an infra-red link

The part number depends on the circuit breaker type. For details, refer to a selector program of Schneider Electric products.

Illustration

Part number

Documentation

47405

EAV3608000 MasterPacT NT/NW, ComPacT NS, PowerPacT P- and R-Frame Communication Option - Installation Manual

S48188 (fixed MasterPacT NT)

Instruction sheet: 48049-293-02

S47485 (drawout MasterPacT NT)

S47405 (fixed MasterPacT NT)

0613IB1204 MasterPacT NW Low-Voltage Power/Insulated Case Circuit Breaker - User Guide

S48384 (drawout MasterPacT NW)

S64205 (PowerPacT P-frame with standard operating handle, PowerPacT R-frame)

Instruction sheet: 48049-338-01

S64206 (drawout PowerPacT P-frame)

S64207 (electrically-operated PowerPacT P-frame)

Circuit Breaker BCM ULP Cord

The circuit breaker BCM ULP cord is used to connect a MasterPacT NT/NW, ComPacT NS, or PowerPacT P- and R-frame circuit breaker equipped with the BCM ULP module and/or a MicroLogic trip unit to a ULP module.

It is available in three lengths and terminates with an RJ45 plug connector for direct connection to a ULP module.

Illustration

Length

Part number

Documentation

L = 0.35 m (1.15 ft)

LV434195

S1A73172 MasterPacT NT/NW, ComPacT NS 630b-3200 A Circuit Breaker ULP Cord for BCM ULP - Instruction Sheet

L = 1.3 m (4.26 ft)

LV434196

L = 3 m (9.84 ft)

LV434197

L = 5 m (16.4 ft)

LV434198

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.