Technical Characteristics of Two-Wire RS 485 Isolated Repeater Module
Environmental Characteristics
|
Characteristic |
Value |
|
|---|---|---|
|
Conforming to standards |
|
|
|
Certification |
||
|
Ambient temperature |
Storage |
-40 °C to +85 °C (-40 °F to +185 °F) |
|
Operation |
-25 °C to +70 °C (-13 °F to +158 °F) |
|
|
Relative humidity |
Conforming to IEC/EN 60068-2-78 |
4 days, 40 °C (104 °F), 93% RH, energized |
|
Protective treatment |
Conforming to IEC/EN 60068-2-30 |
6 cycles of 24 hours, 25/55 °C (77/131°F), 95% RH, energized |
|
Pollution |
3 |
|
|
Corrosive atmosphere |
Conforming to IEC 60068-2-60 |
4 gases (H2S, SO2, NO2, Cl2) |
|
Level of pollution |
Access to hazardous parts and water penetration |
Splashing outside the protective cover: IP4• |
|
Conforming to IEC/EN 60947-1 and IEC/EN 60529 |
Connectors: IP2• |
|
|
Other module parts: IP3• |
||
|
Conforming to IEC 62262/EN 50102 |
External mechanical impacts: IK05 |
|
|
Flame resistance |
Conforming to IEC/EN 60947-1 and IEC/EN 60695-2-11 |
|
|
Conforming to UL94 |
V0 |
|
Mechanical Characteristics
|
Characteristic |
Value |
|
|---|---|---|
|
Shock resistance |
Conforming to NF EN 22248 (free fall, in packaging) |
H = 90 cm (35.4 in) |
|
Conforming to IEC 60068-2-27 |
15 g (0.53 oz)/11 ms 1/2 sinusoidal |
|
|
Resistance to sinusoidal vibration |
Conforming to IEC/EN 60068-2-6 |
1 g (0.035 oz)/5-150 Hz |
Electrical Characteristics
|
Characteristics |
Value |
|
|---|---|---|
|
Power supply |
24 Vdc -20%/+10% (19.2–26.4 Vdc) |
|
|
Consumption |
Typical |
15 mA/24 Vdc at 20 °C (68 °F) |
|
Maximum |
19 mA/19.2 Vdc to 24 Vdc at 60 °C (140 °F) |
|
|
Resistance to electromagnetic discharges |
Conforming to IEC/EN 61000-4-2 |
|
|
Immunity to radiated electromagnetic interference |
Conforming to IEC/EN 61000-4-3 |
10 V/m |
|
Immunity to electrical fast transients/burst |
Conforming to IEC/EN 61000-4-4 |
|
|
Immunity to radiated fields |
Conforming to IEC/EN 61000-4-6 |
10 V |
|
Immunity to surges |
Conforming to IEC/EN 61000-4-5 |
|
Physical Characteristics
|
Characteristic |
Value |
|
|---|---|---|
|
Dimensions (W x D x H) |
Without power supply terminal block |
18 x 72 x 89 mm (0.7 x 2.8 x 3.5 in) |
|
With power supply terminal block |
18 x 72 x 99 mm (0.7 x 2.8 x 3.9 in) |
|
|
Mounting |
DIN rail |
|
|
Weight |
90 g (3.17 oz) |
|