Technical Data
Battery |
CR2032 |
|
Battery life |
Up to 5 years (depending on frequency of use and quality of battery) |
|
IP rating |
IP20 |
|
Operating frequency |
2405-2480 MHz |
|
Max. radio-frequency power transmitted |
<10 mW |
|
Range |
100 m open space |
|
Operating temperature |
-5 °C to 55 °C |
|
Relative humidity |
5% to 95% |
|
Communication protocol |
Zigbee 3.0 |