DUG_Exxact – Persiennstyrningsbrytare_WH-00

Technical Data

Nominal voltage

AC 230 V, 50 Hz

Nominal power

Load type Load name Load value
Motor 500 W

Standby

Maximum 0.4 W

Connecting Terminals

Screw terminals for max. 2 x 2.5 mm², 0.5 Nm

Extension unit

Mechanical Double push-buttons, unlimited number, max. 50 m

External fuse protection

10 A circuit breaker

Nominal current

4 A, cosφ = 0.6

Operating frequency

2405 - 2480 MHz

Max. radio-frequency power transmitted

< 10 mW

Communication protocol

Zigbee 3.0 certified

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Var det här till hjälp?