System M and System D - Connected Single Socket Outlet 16 A
System M
MEG2380-0319, MEG2380-0325, MEG2380-0344, MEG2380-0414, MEG2380-0460
System Design
MEG2380-6034, MEG2380-6035, MEG2380-6036
- About the deviceThe Connected Single Socket Outlet 16 A (hereinafter referred to as a Socket outlet) is a connected electrical outlet designed to manage and control electrical devices in a convenient and efficient manner.
- Installing the deviceRefer to the installation instruction supplied with this product.
- Quick Home ConnectQuick Home Connect is a wireless connectivity solution for Zigbee devices without the need for a Hub or smartphone application. Quick Home Connect is your starting point for wireless home automation. It performs functions like switching, dimming and shutter control using the Connected Wireless Switch (hereinafter referred to as Wireless switch) via a Zigbee network.
- Pairing the device with Wiser HubUsing the Wiser Home app, pair your device with the Wiser Hub to access and control the device.
- Configuring the device
- Using the device
- Removing the device from the systemUsing the Wiser Home app, you can remove the Socket outlet from the Wiser system.
- Resetting the deviceYou can reset the Socket outlet to the factory default. It can be reset manually at any time, e.g., when the Hub is replaced.
- LED indications
- Troubleshooting
- Technical Data