DUG_Wiser 16A Relay for Temperature Control_WH-07

Technical Data

Rated voltage:

230 V, 50 Hz (AC ONLY)

Power consumption:

7.3 W

Purpose of control:

Electrical Control,

Manual + Automatic Control, Sensing Control

Type of load and rated current:

16 A Resistive or (3A) Inductive Load Circuit for pilot load (FP)

IMPORTANT: Not suitable for plinth heaters.

IP rating:

IP44

Terminals and Wiring:

Suitable for conductor sizes

1.0 - 2.5 mm²

Insulation strip length 6.5 mm

Operating Temperature:

0 °C to 60 °C

Storage Temperature:

-20 °C to 65 °C

Class of control:

Class II

Method of mounting control:

Independently mounted control

Method of providing earthing control:

The control is not earthed Terminals are provided for linking external earthing conductors.

Method of attachment for nondetachable cords:

Type Y attachments

Extent of sensing element: (if installed)

External temperature sensor temperature setting range of 5 °C to 30 °C ±5%

Operating Value:

User variable time control of electrical/heating system (only at system level through Hub controllers)

Degree of pollution:

2

Rated impulse voltage:

4 kV

Ball pressure test:

115 °C

Software class:

A

Radio Technology/ Frequency:

2.4 GHz

Radio signal range:

30 m in free space

Maximum radio frequency power transmitted:

+13 dBm (20 mW)

Product dimensions: (H x W x D)

162 x 67 x 30 mm

Communication protocol:

Zigbee 3.0 certified

Compatible floor sensors in case of electric underfloor heating:

  • 33kΩ Schneider Electric Reference 616790 or MEG5775-0003

  • 33kΩ Drayton Reference 193720

  • 15kΩ Devi Reference 140F1091

  • 10kΩ Elko Reference 5491605

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.