0612CT0101

Section 8—ComPacT NS1600b–NS3200 Circuit Breaker

ComPacT NS1600b–NS3200 Performance

ComPacT NS1600b–NS3200

The ComPacT NS1600b–NS3200 circuit breakers feature the exclusive MicroLogic electronic trip units, which allow for a range of sophisticated applications for metering and monitoring. In addition, trip units can be interchanged in the field to allow for maximum flexibility.

The compact size and smaller footprint of the NS circuit breaker permits higher density installations. These circuit breakers are available in up to 3200 A construction to meet a broad range of commercial and industrial application needs.

  • Circuit breakers are available in 3200 A construction with a sensor size range of 600–3200 A.

  • Interrupting ratings (AIR):

Interrupting Rating

220/240 Vac

380/415 Vac

440 Vac

500/525 Vac

660/690 Vac

Icu

Ics

Icu

Ics

Icu

Ics

Icu

Ics

Icu

Ics

N

85 kA

65 kA

70 kA

52 kA

65 kA

65 kA

65 kA

65 kA

65 kA

65 kA

H

125 kA

94 kA

85 kA

64 kA

85 kA

64 kA

  • The N interrupting rating is recommended for applications having high inrush and/or non-linear loads such as large motors, transformers, motors with soft starts, etc.

  • ComPacT circuit breaker size allows for smaller footprint installations. Fifteen-inch width provides increased density installation.

  • Most field-installable accessories are common to all frame sizes for easier stocking and installation.

  • Selection of four interchangeable MicroLogic trip units available, with PowerLogic power metering and monitoring capabilities available in advanced trip units.

  • Compatible with PowerLogic systems and high amperage power circuit breakers.

  • Built-in Modbus protocol provides an open communications platform and eliminates the need to purchase additional, proprietary network solutions.

  • Connection options include bus or cable for installation flexibility.

ComPacT NS1600b–NS3200 Termination Information

NS1600b–NS3200 circuit breakers are equipped for bus connection only. For certain amperages, an RLTBE terminal pad kit may be required. (Same kit as the PowerPacT R-frame circuit breaker.) Refer to PowerPacT R-Frame Termination Information for terminal pad kit information.

Terminal Pad Kits for ComPacT NS1600b–NS3200 Circuit Breakers

Circuit Breaker

Terminal Pad Kit (One End Only)

Usage

3P Kit

4P Kit

3200 A

Required

Provided

Provided

All Other Circuit Breakers

Optional

RLTBE

RLTBE4

ComPacT NS1600b–NS3200 Accessories

Accessories are available either factory-installed or field-installable. They can be installed in accessory compartments behind the circuit breaker accessory cover. (Same accessories as the R-frame circuit breaker.)

ComPacT NS1600b–NS3200 Control Wiring

Control wiring is connected to terminals located under the circuit breaker accessory cover.

Refer to Wiring Diagrams PowerPacT R-Frame Control Wiring. (Same as the R-frame circuit breaker.)

ComPacT NS1600b–NS3200 Catalog Numbers

IEC-Rated, Unit-Mount, Manually-Operated, 3P Electronic Trip Circuit Breakers with MicroLogic Electronic Trip Units

Trip Unit

Circuit Breaker*

Current Rating

1600 A

2000 A

2500 A

3200 A

MicroLogic Standard Trip Unit

2.0
(LS0)

NRNFE36160U32R

NRNFE36200U32R

NRNFE36250U32R

NRNFE36320U32R

NRHFE36160U32R

NRHFE36200U32R

NRHFE36250U32R

NRHFE36320U32R

5.0
(LSI)

NRNFE36160U33R

NRNFE36200U33R

NRNFE36250U33R

NRNFE36320U33R

NRHFE36160U33R

NRHFE36200U33R

NRHFE36250U33R

NRHFE36320U33R

MicroLogic Ammeter Trip Unit*

2.0A
(LS0)

NRNFE36160U42R

NRNFE36200U42R

NRNFE36250U42R

NRNFE36320U42R

NRHFE36160U42R

NRHFE36200U42R

NRHFE36250U42R

NRHFE36320U42R

5.0A
(LSI)

NRNFE36160U43R

NRNFE36200U43R

NRNFE36250U43R

NRNFE36320U43R

NRHFE36160U43R

NRHFE36200U43R

NRHFE36250U43R

NRHFE36320U43R

6.0A
(LSIG)

NRNFE36160U44R

NRNFE36200U44R

NRNFE36250U44R

NRNFE36320U44R

NRHFE36160U44R

NRHFE36200U44R

NRHLFE36250U44R

NRHFE36320U44R

MicroLogic Power Trip Unit with Modbus Communications

5.0P
(LSI)

NRNFE36160U63RE1

NRNFE36200U63RE1

NRNFE36250U63RE1

NRNFE36320U63RE1

NRHFE36160U63RE1

NRHFE36200U63RE1

NRHFE36250U63RE1

NRHFE36320U63RE1

6.0P
(LSIG)

NRNFE36160U64RE1

NRNFE36200U64RE1

NRNFE36250U64RE1

NRNFE36320U64RE1

NRHFE36160U64RE1

NRHFE36200U64RE1

NRHFE36250U64RE1

NRHFE36320U64RE1

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.