0612CT0101

Section 7—ComPacT NS630b–NS1600 Circuit Breakers

ComPacT NS630b–NS1600 Performance

ComPacT NS630b–NS1600

The ComPacT NS630b–NS1600 circuit breakers feature the exclusive MicroLogic electronic trip units, which allow for a range of sophisticated applications for metering and monitoring. In addition, trip units can be interchanged in the field to allow for maximum flexibility.

The compact size and small footprint of the NS circuit breakers permit higher density installations. These circuit breakers are available in ratings up to 1600 A to meet a broad range of commercial and industrial application needs.

  • Circuit breakers are available in 1600 A construction with a sensor size range of 250–1600 A.

  • Interrupting ratings (AIR):

Circuit Breaker

Interrupting Rating

220/240 Vac

380/415 Vac

440 Vac

500/525 Vac

660/690 Vac

Icu

Ics

Icu

Ics

Icu

Ics

Icu

Ics

Icu

Ics

Electrically Operated

NS630b–NS1600

N

50 kA

37 kA

50 kA

37 kA

50 kA

37 kA

40 kA

30 kA

30 kA

22 kA

NS630b–NS1600

H

70 kA

35 kA

70 kA

35 kA

65 kA

32 kA

50 kA

25 kA

42 kA

21 kA

NS630b–NS1000

L

150 kA

150 kA

150 kA

150 kA

130 kA

130 kA

100 kA

100 kA

Manually Operated

NS630b–NS1600

N

85 kA

50 kA

50 kA

50 kA

50 kA

50 kA

40 kA

40 kA

30 kA

30 kA

NS630b–NS1600

H

85 kA

52 kA

70 kA

52 kA

65 kA

48 kA

50 kA

37 kA

42 kA

31 kA

NS630b–NS1000

L

150 kA

150 kA

150 kA

150 kA

130 kA

130 kA

100 kA

100 kA

NS630b–NS800

R

200 kA

200 kA

200 kA

200 kA

200 kA

200 kA

100 kA

100 kA

75 kA

75 kA

  • ComPacT circuit breaker size allows for smaller footprint installations. Nine inch width provides increased density installation.

  • Most field-installable accessories are common to all frame sizes for easier stocking and installation.

  • Selection of four interchangeable MicroLogic trip units available, with PowerLogic power metering and monitoring capabilities available in advanced trip units.

  • Compatible with PowerLogic systems and high amperage power circuit breakers.

  • Built-in Modbus protocol provides an open communications platform and eliminates the need to purchase additional, proprietary network solutions.

  • Connection options include bus or cable for installation flexibility.

  • Additional options are available for five-cycle closing, stored energy mechanisms and drawout-mounting.

ComPacT NS630b–NS1600 Drawout Configuration

The drawout configuration makes it possible to:

  • extract and/or rapidly replace the circuit breaker without having to touch connectors

  • allow for the addition of circuits at a later date

ComPacT NS630b to NS1600 circuit breakers should be installed vertically only.

ComPacT NS630b-NS1600 Catalog Numbers

Catalog Numbers for IEC-Rated, Unit-Mount, Manually-Operated, 3P Electronic Trip Circuit Breakers with MicroLogic Electronic Trip Units

Trip Unit

Current Rating

630 A

800 A

1000 A

1250 A

1600 A

MicroLogic Standard Trip Unit*

2.0
(LS0)

NPNLE36063U32R

NPNLE36080U32R

NPNLE36100U32R

NPNLE36125U32R

NPNFE36160U32R

NPHLE36063U32R

NPHLE36080U32R

NPHLE36100U32R

NPHLE36125U32R

NPHFE36160U32R

NPLLE34063U32R

NPLLE34080U32R

NPLLE34100U32R

NPRLE34063U32R

NPRLE34080U32R

5.0
(LSI)

NPNLE36063U33R

NPNLE36080U33R

NPNLE36100U33R

NPNLE36125U33R

NPNFE36160U33R

NPHLE36063U33R

NPHLE36080U33R

NPHLE36100U33R

PHLE36125U33RN

NPHFE36160U33R

NPLLE34063U33R

NPLLE34080U33R

NPLLE34100U33R

NPRLE34063U33R

NPRLE34080U33R

MicroLogic Ammeter Trip Unit*, *

2.0A
(LS0)

NPNLE36063U42R

NPNLE36080U42R

NPNLE36100U42R

NPNLE36125U42R

NPNFE36160U42R

NPHLE36063U42R

NPHLE36080U42R

NPHLE36100U42R

NPHLE36125U42R

NPHFE36160U42R

NPLLE34063U42R

NPLLE34080U42R

NPLLE34100U42R

NPRLE34063U42R

NPRLE34080U42R

5.0A
(LSI)

NPNLE36063U43R

NPNLE36080U43R

NPNLE36100U43R

NPNLE36125U43R

NPNFE36160U43R

NPHLE36063U43R

NPHLE36080U43R

NPHLE36100U43R

NPHLE36125U43R

NPHFE36160U43R

NPLLE34063U43R

NPLLE34080U43R

NPLLE34100U43R

NPRLE34063U43R

NPRLE34080U43R

6.0A
(LSIG)

NPNLE36063U44R

NPNLE36080U44R

NPNLE36100U44R

NPNLE36125U44R

NPNFE36160U44R

NPHLE36063U44R

NPHLE36080U44R

NPHLE36100U44R

NPHLE36125U44R

NPHFE36160U44R

NPLLE34063U44R

NPLLE34080U44R

NPLLE34100U44R

NPRLE34063U44R

NPRLE34080U44R

MicroLogic Power Trip Unit with Modbus Communications*

5.0P
(LSI)

NPNLE36063U63RE1

NPNLE36080U63RE1

NPNLE36100U63RE1

NPNLE36125U63RE1

NPNFE36160U63RE1

NPHLE36063U63RE1

NPHLE36080U63RE1

NPHLE36100U63RE1

NPHLE36125U63RE1

NPHFE36160U63RE1

NPLLE34063U63RE1

NPLLE34080U63RE1

NPLLE34100U63RE1

NPRLE34063U63RE1

NPRLE34080U63RE1

6.0P
(LSIG)

NPNLE36063U64RE1

NPNLE36080U64RE1

NPNLE36100U64RE1

NPNLE36125U64RE1

NPNFE36160U64RE1

NPHLE36063U64RE1

NPHLE36080U64RE1

NPHLE36100U64RE1

NPHLE36125U64RE1

NPHFE36160U64RE1

NPLLE34063U64RE1

NPLLE34080U64RE1

NPLLE34100U64RE1

NPRLE34063U64RE1

NPRLE34080U64RE1

MicroLogic Harmonic Trip Unit with Modbus Communications*

5.0H
(LSI)

NPNLE36063U73RE1

NPNLE36080U73RE1

NPNLE36100U73RE1

NPNLE36125U73RE1

NPNFE36160U73RE1

NPHLE36063U73RE1

NPHLE36080U73RE1

NPHLE36100U73RE1

NPHLE36125U73RE1

NPHFE36160U73RE1

NPLLE34063U73RE1

NPLLE34080U73RE1

NPLLE34100U73RE1

NPRLE34063U73RE1

NPRLE34080U73RE1

6.0H
(LSIG)

NPNLE36063U74RE1

NPNLE36080U74RE1

NPNLE36100U74RE1

NPNLE36125U74RE1

NPNFE36160U74RE1

NPHLE36063U74RE1

NPHLE36080U74RE1

NPHLE36100U74RE1

NPHLE36125U74RE1

NPHFE36160U74RE1

NPLLE34063U74RE1

NPLLE34080U74RE1

NPLLE34100U74RE1

NPRLE34063U74RE1

NPRLE34080U74RE1

Catalog Number for ComPacT Non-Automatic Switch

Catalog Number*

NPNLE36000Z63

NPNLE36000Z80

NPNLE36000Z10

NPNLE36000Z12

NPNFE36000Z16 *

Amperage

630 A

800 A

1000 A

1200 A

1600 A

Number of Poles

3, 4

3, 4

3, 4

3, 4

3, 4

Control

Manual

Toggle Handle

X

X

X

X

X

Direct or extended rotary handle

X

X

X

X

X

Electric

X

X

X

X

X

Connections

Fixed connections

Front
Rear

X
X

X
X

X
X

X
X

X
X

Drawout connections (on cradle)

Front
Rear

X
X

X
X

X
X

X
X

X
X

Electrical Characteristics as per IEC 60947-3

Conventional thermal current (A)

Ith

60°C

630

800

1000

1250

1600

Rated insulation voltage (V)

Ui

800

800

800

800

800

Rated impulse withstand voltage (V)

Uimp

8

8

8

8

8

Rated operation voltage (V)

Ue

AC 50/60 Hz

690

690

690

690

690

 

220/240 V

630

800

1000

1250

1600

380/415V

440/480 V*

500/525 V

660/690 V

Short-circuit making capacity

Icm

(kA peak)

52

52

52

52

52

Short-time withstand current

Icw
(A rms)

0.5s
20s

19.2
4

19.2
4

19.2
4

19.2
4

19.2
4

Suitability for isolation

X

X

X

X

X

Durability (C-O cycles)

Mechanical

1000

1000

1000

1000

1000

Electrical

AC

2000

2000

2000

2000

1000

Positive contact indication

X

X

X

X

X

Pollution degree

3

3

3

3

3

Protections

Add-on earth-leakage protection

Combination with Vigirex relay

X

Additional indication and control auxiliaries

Indication contacts

X

Voltage releases

MX shunt release
MN undervoltage release

X
X

Remote communication by bus

Device status indication (communicating auxiliary contacts)

X

Device remote operation (communicating motor operator)

X

Installation

Accessories

Terminal extensions and spreaders

X

Terminal shields and interphase barriers

X

Escutcheons

X

Dimensions (mm)
W x H x D

Fixed

3P
4P

327 x 210 x 147
327 x 280 x 147

Weight (kg)

Fixed

3P
4P

14
18

ComPacT NS630b-NS1600 Electrically-Operated Circuit Breakers

Electrically-operated NS630b–NS1600 circuit breakers are available in unit-mount construction up to 1600 A and are denoted in the catalog number by an “M_” suffix. These come equipped with a two-step stored energy mechanism and come standard with a motor assembly.

Motor assemblies provide on and off control from remote locations. The assemblies contain a spring-charging motor (MCH), a shunt trip (MX) and a shunt close (XF) and are available in standard or communicating versions. An SDE overcurrent trip switch is also included for trip indication. When remote indication of the circuit breaker status is required, use of a circuit breaker with an OF auxiliary switch (for on-off indication).

Motor Assembly Voltage Ratings (Vn)

Voltage Type

Voltage Ratings (Vn)

Vac 50/60 Hz

48, 100–130, 220–240, 380–415

Vdc

24–30, 48–60, 100–130, 200–250

For catalog numbers, see Spring-Charging Motors (MCH) for P-Frame Circuit Breakers.

ComPacT NS630b-NS1600 Termination Information

Unit-mount circuit breakers and switches have mechanical lugs standard on both ends. These lugs accept aluminum or copper wire. Manually operated circuit breakers are also available in drawout construction.

Other terminations are available as accessories for non-standard applications. See Mechanical, Compression, and Distribution Lugs for more lug options.

ComPacT NS630b-NS1600 Control Wiring

Control wiring is connected to terminals located under the circuit breaker accessory cover.

Accessory Control Wiring Diagrams for Manually-Operated Circuit Breakers

See Accessory Control Wiring Diagrams for Electrically-Operated P-Frame Circuit Breakers. (Same as PowerPacT P-frame circuit breaker.)

Accessory Control Wiring Diagrams for Electrically-Operated Circuit Breakers

See Accessory Control Wiring Diagrams for Electrically-Operated P-Frame Circuit Breakers. (Same as PowerPacT P-frame circuit breaker.)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.