0612CT0101

Section 4—PowerPacT M-Frame Molded Case Circuit Breakers

PowerPacT M-Frame Performance

M-Frame Unit-Mount

M-Frame I-Line

PowerPacT M-frame molded case circuit breakers provide improved performance and a compact solution for applications up to 800 A. The electronic trip unit simulates the function of a thermal magnetic trip unit, but provides precise tripping and is not sensitive to temperature changes. The adjustable amperage version has a selector switch allowing it to be set to the desired amperage. This can be sealed behind a clear door with the seal kit which is included with the circuit breaker.

  • Available in 400 and 600 A fixed trip unit, and adjustable 300–800 A trip unit.

  • Available in two- and three-pole unit-mount and I-Line versions

Termination Options

Frame

Termination Letter

Termination Option

M-Frame

F

No Lugs

A

I-Line

L

Lugs both ends

M

Lugs ON end Terminal Nut Kit Off end

P

Lugs OFF end Terminal Nut Kit On end

For factory-installed termination, place termination letter in the third block of the circuit breaker catalog number.

  • Built-in electronic trip unit type provides better accuracy than standard thermal-magnetic trip units.

  • Fixed long-time and adjustable instantaneous protection (2 to 10 times nominal ampere rating) is standard.

  • Available in 400 and 600 A with a fixed amperage rating, and an adjustable amperage rating ranging from 300 to 800 A.

  • Same dimensions, common mounting, bussing, cabling and door cut-out as PowerPacT P-frame circuit breakers.

  • A full range of electrical accessories are available:

  • Shunt trip (various AC and DC voltages are available)

  • Undervoltage trip (various AC and DC voltages are available)

  • Time delayed undervoltage trip (various AC and DC voltages are available)

  • Auxiliary switches (up to 3A/3B); low-level switches are also available (voltage and amperage)

  • Alarm switch (1A/1B); low-level switches are also available (voltage and amperage)

  • Overcurrent trip switch (SDE)

  • A full range of mechanical accessories are available:

    • Standard mechanical lugs (aluminum or copper)

    • Crimp (compression) lugs (aluminum or copper)

    • Power distribution lugs (aluminum only)

    • Bus connector kit

    • Inter-phase barriers

    • Door escutcheons (for toggle or accessory cover)

    • Padlocking device (removable or fixed version), complies with OSHA requirements

    • Key-lock device (Kirk® or Schneider Electric keylocks)

PowerPacT M-Frame Catalog Numbers

UL/IEC Rated, Unit-Mount, Manually-Operated, Standard-Rated Electronic Trip Circuit Breakers with Non-Interchangeable 1.0 Electronic Trip (Fixed Long-Time and Adjustable Instantaneous Trip Settings)

Type

Current Rating

400 A

600 A

800 A

Two-Pole Circuit Breakers

MG

MGL26400

MGL26600

MGL26800E10

MJ

MJL26400

MJL26600

MJL26800E10

Three-Pole Circuit Breakers

MG

MGL36400

MGL36600

MGL36800E10

MJ

MJL36400

MJL36600

MJL36800E10

UL/IEC Rated, I-Line, Manually-Operated, Standard-Rated Electronic Trip Circuit Breakers with Non-Interchangeable 1.0 Electronic Trip (Fixed Long-Time and Adjustable Instantaneous Trip Settings)

Type

Current Rating

400 A

600 A

800 A

Two-Pole Circuit Breakers

MG*

MGA264002

MGA266002

MGA268002

MJ1*

MJA264002

MJA266002

MJA268002

Three-Pole Circuit Breakers

MG*

MGA36400

MGA36600

MGA36800

MJ2*

MJA36400

MJA36600

MJA36800

PowerPacT M-Frame Interrupting Ratings

M-Frame Unit-Mount

M-Frame I-Line

Mounting

Circuit Breaker

Interrupting Ratings

UL/CSA/NMX

IEC 60947-2

240 Vac

380/415 Vac

240 Vac

480 Vac

600 Vac

Icu

Ics

Icu

Ics

Individually-Mounted

MG

65 kA

35 kA

18 KA

50 kA

25 kA

35 kA

20 kA

MJ

100 kA

65 kA

25 kA

65 kA

35 kA

50 kA

25 kA

I-Line

MG

65 kA

35 kA

18 KA

50 kA

25 kA

35 kA

20 kA

MJ

100 kA

65 kA

25 kA

65 kA

35 kA

50 kA

25 kA

PowerPacT M-Frame Termination Information

Unit-mount circuit breakers have mechanical lugs standard on both ends. I-Line circuit breakers have lugs standard on the OFF end. These lugs accept aluminum or copper wire. See Mechanical, Compression, and Distribution Lugs for more lug options.

PowerPacT M-Frame Accessories

Accessories are available either factory- or field-installed. They can be installed in accessory compartments behind the circuit breaker accessory cover. See Accessories Catalog Numbers for available accessories.

PowerPacT M-Frame Control Wiring

Control wiring is connected to terminals located under the circuit breaker accessory cover.

NOTE: All diagrams show circuit breaker in open position.

Function

Connector

Description

Remote Operation

Alarm Contact

Auxiliary Contacts

OF

Open/Closed Circuit Breaker Position Contacts

SD

Bell Alarm

Remote Operation

MN

Undervoltage Trip Device

MX

Shunt Trip

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.