0612CT0101

Section 6—PowerPacT R-Frame Molded Case Circuit Breakers

PowerPacT R-Frame Performance

R-Frame Unit-Mount

R-Frame I-Line

Providing unparalleled performance and control, the R-frame circuit breakers features the exclusive MicroLogic electronic trip units, which allow for a range of sophisticated applications for metering and monitoring. In addition, trip units can be interchanged in the field to allow for maximum flexibility.

The compact size and smaller footprint of the R-frame circuit breaker permits higher density installations using I-Line panelboards and switchboards. These circuit breakers are available in 100% rated construction up to 3000 A to meet a broad range of commercial and industrial application needs.

  • Both standard and 100% rated construction circuit breakers are available in 3000 A with a sensor size range of 600–3000 A.

  • Interrupting ratings (AIR):

 

Voltage

G

J

K

L

 

240 Vac

65 kA

100 kA

65 kA

125 kA

 

480 Vac

35 kA

65 kA

65 kA

100 kA

 

600 Vac

18 kA

25 kA

65 kA

50 kA

  • The K interrupting rating is recommended for applications having high inrush and/or non-linear loads such as large motors, transformers, motors with soft starts, etc.

  • ComPacT circuit breaker size allows for smaller footprint installations using I-Line panelboards and switchboards. Fifteen-inch width provides increased density installation.

  • Most field-installable accessories are common to all frame sizes for easier stocking and installation

  • Selection of four interchangeable MicroLogic trip units available, with PowerLogic power metering and monitoring capabilities available in advanced trip units.

  • Compatible with PowerLogic systems and high amperage power circuit breakers.

  • Built-in Modbus protocol provides an open communications platform and eliminates the need to purchase additional, proprietary network solutions.

  • Connection options include bus, cable or I-Line for installation flexibility.

PowerPacT R-Frame Catalog Numbers

Catalog Numbers for UL/IEC Rated, Unit-Mount, Manually-Operated, Standard-Rated Electronic Trip Circuit Breakers with Basic Electronic Trip and MicroLogic Electronic Trip Units—600 to 1200 A

Trip Unit Type

Current Rating (Sensor Rating)

600 A

800 A

1000 A

1200 A

Basic Electronic Trip Unit Not interchangeable

ET1.0I
2P*, 3P
Fixed Long-time

RGF36120

RJF36120

RKF36120

RLF36120

MicroLogic Interchangeable Standard Trip Unit

3.0 (LI)
3P, 4P*

RGF36060U31A

RGF36080U31A

RGF36100U31A

RGF36120U31A

RJF36060U31A

RJF36080U31A

RJF36100U31A

RJF36120U31A

RKF36060U31A

RKF36080U31A

RKF36100U31A

RKF36120U31A

RLF36060U31A

RLF36080U31A

RLF36100U31A

RLF36120U31A

5.0 (LSI)
3P, 4P*

RGF36060U33A

RGF36080U33A

RGF36100U33A

RGF36120U33A

RJF36060U33A

RJF36080U33A

RJF36100U33A

RJF36120U33A

RKF36060U33A

RKF36080U33A

RKF36100U33A

RKF36120U33A

RLF36060U33A

RLF36080U33A

RLF36100U33A

RLF36120U33A

MicroLogic Interchangeable Ammeter Trip Unit*

3.0A (LI)
3P, 4P*

RGF36060U41A

RGF36080U41A

RGF36100U41A

RGF36120U41A

RJF36060U41A

RJF36080U41A

RJF36100U41A

RJF36120U41A

RKF36060U41A

RKF36080U41A

RKF36100U41A

RKF36120U41A

RLF36060U41A

RLF36080U41A

RLF36100U41A

RLF36120U41A

5.0A (LSI)
3P, 4P*

RGF36060U43A

RGF36080U43A

RGF36100U43A

RGF36120U43A

RJF36060U43A

RJF36080U43A

RJF36100U43A

RJF36120U43A

RKF36060U43A

RKF36080U43A

RKF36100U43A

RKF36120U43A

RLF36060U43A

RLF36080U43A

RLF36100U43A

RLF36120U43A

6.0A (LSIG)
3P, 4P*

RGF36060U44A

RGF36080U44A

RGF36100U44A

RGF36120U44A

RJF36060U44A

RJF36080U44A

RJF36100U44A

RJF36120U44A

RKF36060U44A

RKF36080U44A

RKF36100U44A

RKF36120U44A

RLF36060U44A

RLF36080U44A

RLF36100U44A

RLF36120U44A

MicroLogic Interchangeable Power Trip Unit with Modbus Communications

5.0P (LSI)
3P, 4P*

RGF36060U63AE1

RGF36080U63AE1

RGF36100U63AE1

RGF36120U63AE1

RJF36060U63AE1

RJF36080U63AE1

RJF36100U63AE1

RJF36120U63AE1

RKF36060U63AE1

RKF36080U63AE1

RKF36100U63AE1

RKF36120U63AE1

RLF36060U63AE1

RLF36080U63AE1

RLF36100U63AE1

RLF36120U63AE1

6.0P (LSIG)
3P, 4P*

RGF36060U64AE1

RGF36080U64AE1

RGF36100U64AE1

RGF36120U64AE1

RJF36060U64AE1

RJF36080U64AE1

RJF36100U64AE1

RJF36120U64AE1

RKF36060U64AE1

RKF36080U64AE1

RKF36100U64AE1

RKF36120U64AE1

RLF36060U64AE1

RLF36080U64AE1

RLF36100U64AE1

RLF36120U64AE1

MicroLogic Interchangeable Harmonic Trip Unit with Modbus Communications

5.0H (LSI)
3P, 4P*

RGF36060U73AE1

RGF36080U73AE1

RGF36100U73AE1

RGF36120U73AE1

RJF36060U73AE1

RJF36080U73AE1

RJF36100U73AE1

RJF36120U73AE1

RKF36060U73AE1

RKF36080U73AE1

RKF36100U73AE1

RKF36120U73AE1

RLF36060U73AE1

RLF36080U73AE1

RLF36100U73AE1

RLF36120U73AE1

6.0H (LSIG)
3P, 4P*

RGF36060U74AE1

RGF36080U74AE1

RGF36100U74AE1

RGF36120U74AE1

RJF36060U74AE1

RJF36080U74AE1

RJF36100U74AE1

RJF36120U74AE1

RKF36060U74AE1

RKF36080U74AE1

RKF36100U74AE1

RKF36120U74AE1

RLF36060U74AE1

RLF36080U74AE1

RLF36100U74AE1

RLF36120U74AE1

Catalog Numbers for UL/IEC Rated, Unit-Mount, Manually-Operated, Standard-Rated Electronic Trip Circuit Breakers with Basic Electronic Trip and MicroLogic Electronic Trip Units—1600 to 3000 A

Trip Unit Type

Current Rating (Sensor Rating)

1600 A

2000 A

2500 A

3000 A

Basic Electronic Trip Unit Not interchangeable

ET1.0I
2P*, 3P
Fixed Long-time

RGF36160

RGF36200

RGF36250

RJF36160

RJF36200

RJF36250

RKF36160

RKF36200

RKF36250

RLF36160

RLF36200

RLF36250

MicroLogic Interchangeable Standard Trip Unit

3.0 (LI)
3P, 4P*

RGF36160U31A

RGF36200U31A

RGF36250U31A

RGF36300U31A

RJF36160U31A

RJF36200U31A

RJF36250U31A

RJF36300U31A

RKF36160U31A

RKF36200U31A

RKF36250U31A

RKF36300U31A

RLF36160U31A

RLF36200U31A

RLF36250U31A

RLF36300U31A

5.0 (LSI)
3P, 4P*

RGF36160U33A

RGF36200U33A

RGF36250U33A

RGF36300U33A

RJF36160U33A

RJF36200U33A

RJF36250U33A

RJF36300U33A

RKF36160U33A

RKF36200U33A

RKF36250U33A

RKF36300U33A

RLF36160U33A

RLF36200U33A

RLF36250U33A

RLF36300U33A

MicroLogic Interchangeable Ammeter Trip Unit*

3.0A (LI)
3P, 4P*

RGF36160U41A

RGF36200U41A

RGF36250U41A

RGF36300U41A

RJF36160U41A

RJF36200U41A

RJF36250U41A

RJF36300U41A

RKF36160U41A

RKF36200U41A

RKF36250U41A

RKF36300U41A

RLF36160U41A

RLF36200U41A

RLF36250U41A

RLF36300U41A

5.0A (LSI)
3P, 4P*

RGF36160U43A

RGF36200U43A

RGF36250U43A

RGF36300U43A

RJF36160U43A

RJF36200U43A

RJF36250U43A

RJF36300U43A

RKF36160U43A

RKF36200U43A

RKF36250U43A

RKF36300U43A

RLF36160U43A

RLF36200U43A

RLF36250U43A

RLF36300U43A

6.0A (LSIG)
3P, 4P*

RGF36160U44A

RGF36200U44A

RGF36250U44A

RGF36300U44A

RJF36160U44A

RJF36200U44A

RJF36250U44A

RJF36300U44A

RKF36160U44A

RKF36200U44A

RKF36250U44A

RKF36300U44A

RLF36160U44A

RLF36200U44A

RLF36250U44A

RLF36300U44A

MicroLogic Interchangeable Power Trip Unit with Modbus Communications

5.0P (LSI)
3P, 4P*

RGF36160U63AE1

RGF36200U63AE1

RGF36250U63AE1

RGF36300U63AE1

RJF36160U63AE1

RJF36200U63AE1

RJF36250U63AE1

RJF36300U63AE1

RKF36160U63AE1

RKF36200U63AE1

RKF36250U63AE1

RKF36300U63AE1

RLF36160U63AE1

RLF36200U63AE1

RLF36250U63AE1

RLF36300U63AE1

6.0P (LSIG)
3P, 4P*

RGF36160U64AE1

RGF36200U64AE1

RGF36250U64AE1

RGF36300U64AE1

RJF36160U64AE1

RJF36200U64AE1

RJF36250U64AE1

RJF36300U64AE1

RKF36160U64AE1

RKF36200U64AE1

RKF36250U64AE1

RKF36300U64AE1

RLF36160U64AE1

RLF36200U64AE1

RLF36250U64AE1

RLF36200U64AE1

MicroLogic Interchangeable Harmonic Trip Unit with Modbus Communications

5.0H (LSI)
3P, 4P*

RGF36160U73AE1

RGF36200U73AE1

RGF36250U73AE1

RGF36300U73AE1

RJF36160U73AE1

RJF363200U73AE1

RJF36250U73AE1

RJF36300U73AE1

RKF36160U73AE1

RKF363200U73AE1

RKF36250U73AE1

RKF36300U73AE1

RLF36160U73AE1

RLF36200U73AE1

RLF36250U73AE1

RLF36300U73AE1

6.0H (LSIG)
3P, 4P*

RGF36160U74AE1

RGF36200U74AE1

RGF36250U74AE1

RGF36300U74AE1

RJF36160U74AE1

RJF36200U74AE1

RJF36250U74AE1

RJF36300U74AE1

RKF36160U74AE1

RKF36200U74AE1

RKF36250U74AE1

RKF36300U74AE1

RLF36160U74AE1

RLF36200U74AE1

RLF36250U74AE1

RLF36300U74AE1

Catalog Numbers for UL/IEC Rated, Unit-Mount, Manually-Operated, 100%-Rated Electronic Trip Circuit Breakers with MicroLogic Electronic Trip Units—600 to 1200 A

Trip Unit Type

Current Rating (Sensor Rating)

600 A

800 A

1000 A

1200 A

MicroLogic Standard Trip Unit Interchangeable, 3P, 4P*

3.0
(LI)

RGF36060CU31A

RGF36080CU31A

RGF36100CU31A

RGF36120CU31A

RJF36060CU31A

RJF36080CU31A

RJF36100CU31A

RJF36120CU31A

RKF36060CU31A

RKF36080CU31A

RKF36100CU31A

RKF36120CU31A

RLF36060CU31A

RLF36080CU31A

RLF36100CU31A

RLF36120CU31A

5.0
(LSI)

RGF36060CU33A

RGF36080CU33A

RGF36100CU33A

RGF36120CU33A

RJF36060CU33A

RJF36080CU33A

RJF36100CU33A

RJF36120CU33A

RKF36060CU33A

RKF36080CU33A

RKF36100CU33A

RKF36120CU33A

RLF36060CU33A

RLF36080CU33A

RLF36100CU33A

RLF36120CU33A

MicroLogic Ammeter Trip Unit Interchangeable, 3P, 4P*. *

3.0A
(LI)

RGF36060CU41A

RGF36080CU41A

RGF36100CU41A

RGF36120CU41A

RJF36060CU41A

RJF36080CU41A

RJF36100CU41A

RJF36120CU41A

RKF36060CU41A

RKF36080CU41A

RKF36100CU41A

RKF36120CU41A

RLF36060CU41A

RLF36080CU41A

RLF36100CU41A

RLF36120CU41A

5.0A
(LSI)

RGF36060CU43A

RGF36080CU43A

RGF36100CU43A

RGF36120CU43A

RJF36060CU43A

RJF36080CU43A

RJF36100CU43A

RJF36120CU43A

RKF36060CU43A

RKF36080CU43A

RKF36100CU43A

RKF36120CU43A

RLF36060CU43A

RLF36080CU43A

RLF36100CU43A

RLF36120CU43A

6.0A
(LSIG)

RGF36060CU44A

RGF36080CU44A

RGF36100CU44A

RGF36120CU44A

RJF36060CU44A

RJF36080CU44A

RJF36100CU44A

RJF36120CU44A

RKF36060CU44A

RKF36080CU44A

RKF36100CU44A

RKF36120CU44A

RLF36060CU44A

RLF36080CU44A

RLF36100CU44A

RLF36120CU44A

MicroLogic Power Trip Unit with Modbus Communications Interchangeable, 3P, 4P *

5.0P
(LSI)

RGF36060CU63AE1

RGF36080CU63AE1

RGF36100CU63AE1

RGF36120CU63AE1

RJF36060CU63AE1

RJF36080CU63AE1

RJF36100CU63AE1

RJF36120CU63AE1

RKF36060CU63AE1

RKF36080CU63AE1

RKF36100CU63AE1

RKF36120CU63AE1

RLF36060CU63AE1

RLF36080CU63AE1

RLF36100CU63AE1

RLF36120CU63AE1

6.0P
(LSIG)

RGF36060CU64AE1

RGF36080CU64AE1

RGF36100CU64AE1

RGF36120CU64AE1

RJF36060CU64AE1

RJF36080CU64AE1

RJF36100CU64AE1

RJF36120CU64AE1

RKF36060CU64AE1

RKF36080CU64AE1

RKF36100CU64AE1

RKF36120CU64AE1

RLF36060CU64AE1

RLF36080CU64AE1

RLF36100CU64AE1

RLF36120CU64AE1

MicroLogic Harmonic Trip Unit with Modbus Communications Interchangeable, 3P, 4P*

5.0H
(LSI)

RGF36060CU73AE1

RGF36080CU73AE1

RGF36100CU73AE1

RGF36120CU73AE1

RJF36060CU73AE1

RJF36080CU73AE1

RJF36100CU73AE1

RJF36120CU73AE1

RKF36060CU73AE1

RKF36080CU73AE1

RKF36100CU73AE1

RKF36120CU73AE1

RLF36060CU73AE1

RLF36080CU73AE1

RLF36100CU73AE1

RLF36120CU73AE1

6.0H
(LSIG)

RGF36060CU74AE1

RGF36080CU74AE1

RGF36100CU74AE1

RGF36120CU74AE1

RJF36060CU74AE1

RJF36080CU74AE1

RJF36100CU74AE1

RJF36120CU74AE1

RKF36060CU74AE1

RKF36080CU74AE1

RKF36100CU74AE1

RKF36120CU74AE1

RLF36060CU74AE1

RLF36080CU74AE1

RLF36100CU74AE1

RLF36120CU74AE1

Catalog Numbers for UL/IEC Rated, Unit-Mount, Manually-Operated, 100%-Rated Electronic Trip Circuit Breakers with MicroLogic Electronic Trip Units—1600 to 3000 A

Trip Unit Type

Current Rating (Sensor Rating)

1600 A

2000 A

2500 A

3000 A

MicroLogic Standard Trip Unit Interchangeable, 3P, 4P*

3.0
(LI)

RGF36160CU31A

RGF36200CU31A

RGF36250CU31A

RGF36300CU31A

RJF36160CU31A

RJF36200CU31A

RJF36250CU31A

RJF36300CU31A

RKF36160CU31A

RKF36200CU31A

RKF36250CU31A

RKF36300CU31A

RLF36160CU31A

RLF36200CU31A

RLF36250CU31A

RLF36300CU31A

5.0
(LSI)

RGF36160CU33A

RGF36200CU33A

RGF36250CU33A

RGF36300CU33A

RJF36160CU33A

RJF36200CU33A

RJF36250CU33A

RJF36300CU33A

RKF36160CU33A

RKF36200CU33A

RKF36250CU33A

RKF36300CU33A

RLF36160CU33A

RLF36200CU33A

RLF36250CU33A

RLF36300CU33A

MicroLogic Ammeter Trip Unit Interchangeable, 3P, 4P*, *

3.0A
(LI)

RGF36160CU41A

RGF36200CU41A

RGF36250CU41A

RGF36300CU41A

RJF36160CU41A

RJF36200CU41A

RJF36250CU41A

RJF36300CU41A

RKF36160CU41A

RKF36200CU41A

RKF36250CU41A

RKF36300CU41A

RLF36160CU41A

RLF36200CU41A

RLF36250CU41A

RLF36300CU41A

5.0A
(LSI)

RGF36160CU43A

RGF36200CU43A

RGF36250CU43A

RGF36300CU43A

RJF36160CU43A

RJF36200CU43A

RJF36250CU43A

RJF36300CU43A

RKF36160CU43A

RKF36200CU43A

RKF36250CU43A

RKF36300CU43A

RLF36160CU43A

RLF36200CU43A

RLF36250CU43A

RLF36300CU43A

6.0A
(LSIG)

RGF36160CU44A

RGF36200CU44A

RGF36250CU44A

RGF36300CU44A

RJF36160CU44A

RJF36200CU44A

RJF36250CU44A

RJF36300CU44A

RKF36160CU44A

RKF36200CU44A

RKF36250CU44A

RKF36300CU44A

RLF36160CU44A

RLF36200CU44A

RLF36250CU44A

RLF36300CU44A

MicroLogic Power Trip Unit with Modbus Communications Interchangeable, 3P, 4P *

5.0P
(LSI)

RGF36160CU63AE1

RGF36200CU63AE1

RGF36250CU63AE1

RGF36300CU63AE1

RJF36160CU63AE1

RJF36200CU63AE1

RJF36250CU63AE1

RJF36300CU63AE1

RKF36160CU63AE1

RKF36200CU63AE1

RKF36250CU63AE1

RKF36300CU63AE1

RLF36160CU63AE1

RLF36200CU63AE1

RLF36250CU63AE1

RLF36300CU63AE1

6.0P
(LSIG)

RGF36160CU64AE1

RGF36200CU64AE1

RGF36250CU64AE1

RGF36300CU64AE1

RJF36160CU64AE1

RJF36200CU64AE1

RJF36250CU64AE1

RJF36300CU64AE1

RKF36160CU64AE1

RKF36200CU64AE1

RKF36250CU64AE1

RKF36300CU64AE1

RLF36160CU64AE1

RLF36200CU64AE1

RLF36250CU64AE1

RLF36300CU64AE1

MicroLogic Harmonic Trip Unit with Modbus Communications Interchangeable, 3P, 4P*

5.0H
(LSI)

RGF36160CU73AE1

RGF36200CU73AE1

RGF36250CU73AE1

RGF36300CU73AE1

RJF36160CU73AE1

RJF36200CU73AE1

RJF36250CU73AE1

RJF36300CU73AE1

RKF36160CU73AE1

RKF36200CU73AE1

RKF36250CU73AE1

RKF36300CU73AE1

RLF36160CU73AE1

RLF36200CU73AE1

RLF36250CU73AE1

RLF36300CU73AE1

6.0H
(LSIG)

RGF36160CU74AE1

RGF36200CU74AE1

RGF36250CU74AE1

RGF36300CU74AE1

RJF36160CU74AE1

RJF36200CU74AE1

RJF36250CU74AE1

RJF36300CU74AE1

RKF36160CU74AE1

RKF36200CU74AE1

RKF36250CU74AE1

RKF36300CU74AE1

RLF36160CU74AE1

RLF36200CU74AE1

RLF36250CU74AE1

RLF36300CU74AE1

Catalog Numbers for UL/IEC Rated, I-Line, Manually-Operated, 100%-Rated Electronic Trip Circuit Breakers with MicroLogic Electronic Trip Units

Trip Unit, Interchangeable

Current Rating

Type

1000 A

1200 A

MicroLogic Standard Trip Unit

3.0 (LI)

RGA36100CU31A

RGA36120CU31A

RJA36100CU31A

RJA36120CU31A

RKA36100CU31A

RKA36120CU31A

RLA36100CU31A

RLA36120CU31A

5.0 (LSI)

RGA36100CU33A

RGA36120CU33A

RJA36100CU33A

RJA36120CU33A

RKA36100CU33A

RKA36120CU33A

RLA36100CU33A

RLA36120CU33A

MicroLogic Ammeter Trip Unit*

3.0A (LI)

RGA36100CU41A

RGA36120CU41A

RJA36100CU41A

RJA36120CU41A

RKA36100CU41A

RKA36120CU41A

RLA36100CU41A

RLA36120CU41A

5.0A (LSI)

RGA36100CU43A

RGA36120CU43A

RJA36100CU43A

RJA36120CU43A

RKA36100CU43A

RKA36120CU43A

RLA36100CU43A

RLA36120CU43A

6.0A (LSIG)

RGA36100CU44A

RGA36120CU44A

RJA36100CU44A

RJA36120CU44A

RKA36100CU44A

RKA36120CU44A

RLA36100CU44A

RLA36120CU44A

MicroLogic Power Trip Unit with Modbus Communications

5.0P (LSI)

RGA36100CU63AE1

RGA36120CU63AE1

RJA36100CU63AE1

RJA36120CU63AE1

RKA36100CU63AE1

RKA36120CU63AE1

RLA36100CU63AE1

RLA36120CU63AE1

6.0P (LSIG)

RGA36100CU64AE1

RGA36120CU64AE1

RJA36100CU64AE1

RJA36120CU64AE1

RKA36100CU64AE1

RKA36120CU64AE1

RLA36100CU64AE1

RLA36120CU64AE1

MicroLogic Harmonic Trip Unit with Modbus Communications

5.0H (LSI)

RGA36100CU73AE1

RGA36120CU73AE1

RJA36100CU73AE1

RJA36120CU73AE1

RKA36100CU73AE1

RKA36120CU73AE1

RLA36100CU73AE1

RLA36120CU73AE1

6.0H (LSIG)

RGA36100CU74AE1

RGA36120CU74AE1

RJA36100CU74AE1

RJA36120CU74AE1

RKA36100CU74AE1

RKA36120CU74AE1

RLA36100CU74AE1

RLA36120CU74AE1

PowerPacT R-Frame Interrupting Ratings

Interrupting Ratings

Mounting

Circuit Breaker

Ampere Rating (A)

Interrupting Ratings

Basic Electronic Trip Units

MicroLogic Trip Units

UL/CSA/NMX

IEC 60947-2

240 Vac

380/415 Vac

240 Vac

480 Vac

600 Vac

Icu

Ics

Icu

Ics

Individually-Mounted

RG

1200, 1600, 2000, 2500

600, 800, 1000, 1200, 1600, 2000, 2500, 3000

65 kA

35 kA

18 KA

50 kA

25 kA

35 kA

20 kA

RJ

100 kA

65 kA

25 kA

65 kA

35 kA

50 kA

25 kA

RK

65 kA

65 kA

65 kA

85 kA

65 kA

70 kA

55 kA

RL

125 kA

100 kA

50 kA

125 kA

65 kA

85 kA

45 kA

I-Line

RG

NA

1000, 1200

65 kA

35 kA

18 KA

50 kA

25 kA

35 kA

20 kA

RJ

100 kA

65 kA

25 kA

65 kA

35 kA

50 kA

25 kA

RK

65 kA

65 kA

65 kA

85 kA

65 kA

70 kA

55 kA

RL

125 kA

100 kA

50 kA

125 kA

65 kA

85 kA

45 kA

PowerPacT R-Frame Automatic Molded Case Switches

Automatic molded case switches are available in unit-mount construction from 1200–3000 A. Automatic switches are similar in construction to electronic trip circuit breakers except that long-time protection is not present. The switches open instantaneously at a non-adjustable magnetic trip point calibrated to protect only the molded case switch itself. They must be used in conjunction with a circuit breaker or fuse of equivalent rating.

NOTE: Catalog numbers for automatic switches are designated by “000” in positions 7–9 (ampere rating) and S12, S16, S20, S25, or S30 in positions 11–14 (trip system). See Catalog Number for M-, P- and R-Frame (UL/IEC Dual-Rated) Circuit Breakers.

Automatic Switch Information

Circuit Breaker

Ampere Rating

Catalog Number*

Withstand Rating

Trip Point (±10%)

240 Vac

480 Vac

600 Vac

RK
2P, 3P

1200

RKF36000S12

65 kA

65 kA

65 kA

57 kA

1600

RKF36000S16

65 kA

65 kA

65 kA

57 kA

2000

RKF36000S20

65 kA

65 kA

65 kA

57 kA

2500

RKF36000S25

65 kA

65 kA

65 kA

57 kA

3000

RKF36000S30

65 kA

65 kA

65 kA

57 kA

RL
2P, 3P

1200

RLF36000S12

125 kA

100 kA

50 kA

39 kA

1600

RLF36000S16

125 kA

100 kA

50 kA

39 kA

2000

RLF36000S20

125 kA

100 kA

50 kA

39 kA

2500

RLF36000S25

125 kA

100 kA

50 kA

39 kA

3000

RLF36000S30

125 kA

100 kA

50 kA

39 kA

PowerPacT R-Frame Termination Information

I-Line circuit breakers have lugs standard on the O/OFF end. Unit-mount circuit breakers and switches are equipped for direct bus connection.

For cable connections, optional terminal pad RLTB or equivalent bus structure is required. RLTB kits are included with 2500 A 100% rated circuit breakers. The RL3TB kits are included with the 3000 A, 80% and 100% rated circuit breakers. For other circuit breakers, order terminal pad kit RLTB and optional lugs separately. Refer to Section 11—PowerPacT M-, P- and R-Frame and ComPacT NS630b–NS3200 Dimensional Drawings for terminal pad kit dimensions.

RLTB Terminal Pad Kit

Terminal Pad Kits for R-Frame Circuit Breakers

R-Frame Circuit Breaker

Terminal Pad Kit

Lugs per Phase

Field-Installable Kits

Usage

3P (One End Only)

4P (One End Only)

3000 A, 100% Rated

Required for Cable or Bus

9

RL3TB *

RL3TB4

3000 A, Standard (80% Rated)

Required for Cable or Bus

8

RL3TB *

RL3TB4

2500 A, 100% Rated

Required for Cable or Bus

8

RLTB *

RLTB4

2500 A, Standard (80% Rated)

Required for Cable, Optional for Bus

8

RLTB

RLTB4

All Other R-Frame Circuit Breakers

Required for Cable, Optional for Bus

8

RLTB

RLTB4

For cable connection to RLTB, use AL2500RK lug. See Mechanical, Compression, and Distribution Lugs.

PowerPacT R-Frame Continuous Current Rating

All circuit breakers marked as 100% rated can be continuously loaded to 100% of their rating. 100% rated circuit breakers are available in unit-mount construction up to 3000 A and in I-Line construction up to 1200 A.

Because of the additional heat generated when applying circuit breakers at 100% of continuous current rating, the use of specially-designed enclosures and 194°F (90°C) wire is required. The 194°F (90°C) wire must be sized according to the ampacity of the 167°F (75°C) wire column in the NEC. Minimum enclosure size and ventilation specifications are indicated on a label on the circuit breaker, in the circuit breaker instruction bulletin and in Enclosure Sizes.

Circuit breakers with 100% rating can also be used in applications requiring only 80% continuous loading.

PowerPacT R-Frame Control Wiring

Control wiring is connected to terminals located under the circuit breaker accessory cover.

Accessory Control Wiring Diagrams for R-Frame Circuit Breakers

Power

Trip Unit

Remote Operation

Alarm Contacts

NOTE: All diagrams show circuit breaker in open position.

A–Do not remove factory-installed jumpers between Z3, Z4 and Z5 unless ZSI is connected.

B–Do not remove factory-installed jumper between T1 and T2 unless neutral CT is connected. Do not install jumper between T3 and T4.

C–For proper wiring of neutral CT, refer to Instruction Bulletin 48041-082-03 shipped with it.

D–24 Vdc power supply for trip unit must be separate and isolated from 24 Vdc power supply for communication modules.

Accessory Wiring for R-Frame Circuit Breaker

 

Trip Unit Type

 

Basic

A

P

H

Connector

Description

 

Com:
E1-E6

Circuit breaker communication module
E1 = +24 Vdc
E2 = Common
E3 = A/Tx- D0
E4 = B/Tx+ D1
E5 = A/Rx- D0
E6 = B/Rx+ D1

 

Z

Zone-selective interlocking (ZSI)
Z1 = ZSI OUT signal
Z2 = ZSI OUT
Z3 = ZSI IN signal
Z4 = ZSI IN short-time delay
Z5 = ZSI IN ground fault

 

T

External neutral sensor

 

M

Modified differential ground fault (MDGF)

 

F

24 Vdc external power supply

Connector*

Recommended Wire Size

 

Vn*

External neutral voltage takeoff

V1, V2, V3, Vn

22–16 AWG (0.3–1.5 mm2)

 

V1, V2, V3

External phase voltage takeoff

E1–E2

22 AWG (0.3 mm2) MIN shielded pair cable or twisted pair copper wires

 

M6C*: Q1, Q2, Q3

6 programmable contacts
24 Vdc external power supply required

T

22 AWG (0.3 mm2) stranded shielded cable

 

Function

Connector

Description

M

Refer to MDGF instructions

 

Auxiliary Contacts

OF

Open/Closed circuit breaker or switch position contacts

E3–E6, Q1, Q2, Q3

22 AWG (0.3 mm2) shielded twisted pairs with drain (Belden 8723 or equal)3

 
 

SD

Bell alarm

OF, SD, SDE

18–16 AWG (0.8–1.5 mm2)

 

SDE

Electrical fault alarm contact

MN, MX

18–14 AWG (0.8–2.5 mm2)

 

Remote Operation

MN

Undervoltage trip device

F

Size per aux 24 Vdc power supply

 

MX

Shunt trip

Z1–Z5

22–18 AWG (0.3–0.8 mm2)

             
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.