0612CT0101

Section 9—PowerPacT M-, P-, and R-Frame, and ComPacT NS630b–NS3200 Accessories

M-frame, P-frame, R-frame and NS630b–NS3200 Accessories

M-frame, P-frame, R-frame and NS630b–NS3200 circuit breakers can be used with a variety of internal and external accessories to increase application versatility and meet the demands of modern electrical distribution systems.

Circuit breaker internal accessories are available either factory installed or field installable. They can be installed in accessory compartments behind the circuit breaker accessory cover.

M-frame, P-frame, R-frame and NS630b–NS3200 Factory-Installed Accessories

Factory-installed accessories are internally mounted by the factory. Accessories only available factory installed cannot be removed or repaired in the field. Order factory-installed accessories by adding the correct two-letter suffix to the standard circuit breaker catalog number. To build a catalog number, refer to the product selector or contact a field office.

M-frame, P-frame, R-frame and NS630b–NS3200 Field-Installable Accessories

Field-installable accessories can be installed or replaced in the field without affecting the circuit breaker ratings. Field-installable accessories are shipped separately from the circuit breakers. Install and wire field-installable accessories according to the instructions supplied with the circuit breaker and particular accessory. Order field-installable accessories by the catalog number found in the Schneider Electric Digest.

M-frame, P-frame, R-frame and NS630b–NS3200 Accessory Availability

Field/Factory-Installed Accessories

Accessory
Y = Yes
N = No
N/A = Not Available

M-Frame Manually-Operated Circuit Breakers

P-Frame and NS630b–NS1600 Circuit Breakers

R-Frame and NS1600b–NS3200 Circuit Breakers

Manually-Operated

Electrically-Operated

Installation

Field

Factory

Field

Factory

Field

Factory

Field

Factory

Shunt Trip (MX)

Y

Y

Y

Y

Y

Y

Y

Y

Undervoltage Trip (MN)

Y

Y

Y

Y

Y

Y

Y

Y

Adjustable Time Delay Module for Undervoltage Trip

Y

N

Y

N

Y

N

Y

N

Auxiliary Switch (OF)

Y

Y

Y

Y

Y

Y

Y

Y

Alarm Switch (SD)

Y

Y

Y

Y

N/A

N/A

Y

Y

Overcurrent Trip Switch (SDE)

N

N

Y

Y

Y

Y

Y

Y

Spring-Charging Motor

N/A

NA

N/A

N/A

Y

Y

N/A

N/A

Trip Unit Replacement Covers

N

N

Y

N

Y

N

Y

N

Neutral Current Transformer

N

N/A

Y

N

Y

N

Y

N

Ground-Fault Interface Module

N

N/A

Y

Y

Y

Y

Y

Y

External Sensor for SGR or MDGF Protection

N

N/A

Y

Y

Y

Y

Y

Y

Sensor Plugs

N

N

Y

Y

Y

Y

Y

Y

Rating Plugs

N

N

Y

Y

Y

Y

Y

Y

M2C Programmable Contacts

N/A

N/A

Y

Y

Y

Y

Y

Y

Circuit Breaker Communication Module

N/A

N/A

Y

Y

Y

Y

Y

Y

Restraint Interface Module

N/A

N/A

Y

N

Y

N

Y

N

External Power Supply Module

N

N/A

Y

Y

Y

Y

Y

Y

External Battery Backup Module

N

N/A

Y

Y

Y

Y

Y

Y

Service Interface Kit

N

N/A

Y

Y

Y

Y

Y

Y

Hand-Held Test Kit

N

N/A

Y

Y

Y

Y

Y

Y

Full-Function Test Kit

Y

N/A

Y

Y

Y

Y

Y

Y

Mechanical Lug

Y

Y

Y

Y

Y

Y

Y

Y

Compression Lug

Y

Y

Y

Y

Y

Y

Y

Y

Terminal Pad

Y

Y

Y

Y

Y

Y

Y

Y

I-Line Jaws

Y

Y

Y

Y

Y

Y

Y

Y

Power Distribution Connectors

Y

Y

Y

Y

Y

Y

Y

Y

Control Wire Terminations

Y

Y

Y

Y

Y

Y

Y

Y

Phase Barriers

Y

N

Y

N

Y

N

Y

N

Electric Joint Compound

Y

Y

Y

Y

Y

Y

Y

Y

Door-Mounted Operating Mechanism

Y

Y

Y

Y

Y

Y

N/A

N/A

Rotary Handle

N/A

N/A

N

Y

N/A

N/A

N/A

N/A

Replacement Handles

Y

Y

Y

Y

Y

Y

Y

Y

Long Handle Extension

Y

Y

Y

Y

N/A

N/A

N/A

N/A

Accessory Cover Door Escutcheons

Y

N

Y

N

Y

N

Y

N

Padlock Attachment

Y

Y

Y

Y

Y

Y

Y

Y

Keylock

N

Y

N

Y

N

Y

N

Y

Keylock Provision

N

Y

N

Y

N

Y

N

Y

Sub-Feed Lugs

Y

Y

Y

Y

Y

Y

Y

Y

Electrical Accessories

Maximum Wire Length

Maximum Wire Length—The inrush currents for these devices are approximately 200 VA. When low supply voltages (12, 24 or 48 V) are used, the maximum allowable wire length is dependent on the voltage and the wire size.

Device

Percent of Source Voltage

Source Voltage

12 Vdc

24 Vdc

48 Vdc

Wire Size

14 AWG
(2.08 mm2)

16 AWG
(1.31 mm2)

14 AWG
(2.08 mm2)

16 AWG
(1.31 mm2)

14 AWG
(2.08 mm2)

16 AWG
(1.31 mm2)

UVR (MN)*

100%

159 ft
(48.5 m)

100 ft
(30.5 m)

765 ft
(233.2 m)

472 ft
(143.9 m)

85%

44 ft
(13.4 m)

29 ft
(8.8 m)

205 ft
(62.5 m)

129 ft
(39.3 m)

Shunt Trip (MX) and Shunt Close (XF)*

100%

57 ft
(17.4 m)

34 ft
(10.4 m)

314 ft
(95.7 m)

200 ft
(61.0 m)

1503 ft
(457.8 m)

944 ft
(287.7 m)

85%

27 ft
(8.2 m)

17 ft
(5.2 m)

205 ft
(62.5 m)

126 ft
(38.4 m)

957 ft
(291.7 m)

601 ft
(183.2 m)

Shunt Trip (MX1) and Shunt Close (XF)

Shunt Trip (MX1): When energized, the shunt trip instantaneously opens the circuit breaker. The shunt trip may be energized continuously or intermittently.

Shunt Close (XF): Remotely closes the circuit breaker if the spring mechanism is charged. The shunt close may be energized continuously or intermittently.This accessory is for electrically-operated P-frame circuit breaker only.

Communication versions of the MX1 and XF are available for direct connection via the circuit breaker communication module (BCM).

Characteristics

MX1

XF

Min

Max

Voltage Ratings (Vn)

Vac 50/60 Hz

24 Vac

17 Vac

26 Vac

48 Vac

34 Vac

52 Vac

120 Vac

60 Vac

132 Vac

240 Vac

168 Vac

264 Vac

277 Vac

194 Vac

304 Vac

380 Vac

266 Vac

418 Vac

480 Vac

336 Vac

528 Vac

Vdc

12 Vdc

8 Vdc

13 Vdc

24 Vdc

17 Vdc

26 Vdc

48 Vdc

34 Vdc

52 Vdc

125 Vdc

88 Vdc

137 Vdc

250 Vdc

175 Vdc

275 Vdc

Operating Threshold

0.7 to 1.1 Vn

0.85 to 1.1 Vn

 

Power Consumption (VA or W)

Steady-State/Inrush

4.5/200

Circuit Breaker Response Time at Vn*

50 ms ±10

70 ms ±10
(NW ≤ 4000 A)

80 ms ±10
(NW > 4000 A)

55 ms
(NT)

Undervoltage Trip (MN)

Undervoltage Trip (MN)

This function opens the circuit breaker via an electrical order.

It is made up of:

  • Instantaneous trip

  • Fixed undervoltage trip (time delayed) or,

  • Adjustable undervoltage trip (time delayed)

As shown in the wiring diagram for the remote tripping function below, the delay unit (installed outside the circuit breaker) may be disabled by an emergency off button to obtain non-delayed opening of the circuit breaker.

The undervoltage trip (MN) instantaneously opens the circuit breaker when its supply voltage drops to a value between 35% and 70% of its rated voltage.

If the undervoltage trip is not energized, it is impossible to close the circuit breaker, either manually or electrically. An attempt to close the circuit breaker produces no movement of the main contacts. Closing is allowed when the supply voltage of the undervoltage trip reaches 85% of rated voltage.

Undervoltage Trip Characteristics

Characteristics

MN

Voltage Ratings (Vn)

Vac 50/60 Hz

24 Vac

48 Vac

120 Vac

240 Vac

277 Vac

380 Vac

480 Vac

Vdc

12 Vdc

24 Vdc

48 Vdc

125 Vdc

250 Vdc

Power Consumption (VA or W)

Constant/Inrush

4.5/200

Operating Threshold

Opening

0.35 to 0.70 Vn

Closing

0.35 Vn

Circuit Breaker Response Time at Vn

90 ms ±5

Wiring Diagram for the Remote Tripping Function

Time-Delay Module for Undervoltage Trip

To eliminate circuit breaker nuisance tripping during temporary voltage dips (micro-breaks), operation of the undervoltage trip (MN) can be delayed by adding an external time-delay module to the undervoltage trip circuit. Available as adjustable and non-adjustable module.

Time-Delay Module Characteristics

Characteristics

Factory-Installed Cat. No. Suffix

Field-Installable Cat. No.

Voltage Ratings of
Time-delay Module

Adjustable

Vac 50/60 Hz / Vdc

48-60

S33680

100-130

S33681

200-250

S33682

380-480

S33683

Non-Adjustable

Vac 50/60 Hz / Vdc

100-130

S33684

200-250

S33685

Operating Threshold

 

Opening

0.35 to 0.7 Vn

 
 

Closing

0.85 Vn

Power Consumption

   

4.5 VA/W (holding),
200 VA/W (inrush)

Time-Delay Settings

Adjustable

 

0.5, 0.9, 1.5, and 3.0 s

Non-Adjustable

 

0.25 s

Indication Contacts

Changeover contacts are used to provide remote circuit breaker status information and can be used for indications, electrical locking, relaying, etc. All the auxiliary contacts are also available in “low-level” versions capable of switching very low loads (for the control of PLCs or electronic circuits).

Auxiliary Switch (OF):

  • remotely indicates the position of the main circuit breaker contacts.

  • can be used to operate indicator lights, relays or other accessories.

  • circuit breaker can accommodate up to three 1A/1B auxiliary switches.

Alarm Switch (SD)

  • indicates that the circuit breaker has tripped due to:

  • an overload

  • a short circuit

  • an earth-leakage fault

  • operation of a voltage release

  • operation of the “push-to-trip” button

  • Returns to de-energized state when the circuit breaker is reset.

Overcurrent Trip Switch (SDE)

  • indicates that the circuit breaker has tripped due to:

    • an overload

    • a short circuit

    • an earth-leakage fault

  • Returns to de-energized state when the circuit breaker is reset.

Electrical Characteristics of the OF/SD/SDE Auxiliary Contacts

Contacts

Standard

Low Level*

Rated thermal current (A)

6

5

Minimum load

100 mA at 24 V

1 mA at 24 V

Operational current (A)

Voltage

AC

DC

AC

DC

24 V

6

6

5

5

48 V

6

2.5

5

2.5

110 V

6

0.6

5

0.6

220/240 V

6

5

250 V

0.3

5

0.3

380/440 V

6

5

480 V

6

5

660/690 V

6

NOTE: If the maximum voltage and current is exceeded, the low-level functions of the switch will be lost but the switch will continue to function as a standard switch.

Catalog Numbers

Description

Standard Min Load = 100 mA with 24 V

Low Level Min Load = 1 mA with 24 V

Factory-Installed Cat. No. Suffix

Field-Installable
Cat. No.

Factory-Installed Cat. No. Suffix

Field-Installable
Cat. No.

1 Auxiliary Switch (OF) 1a1b

AA

S29450

AE

S29452

2 Auxiliary Switch (OF) 1a1b

AB

2x

S29450

AF

2x

S29452

3 Auxiliary Switch (OF) 1a1b

AC

3x

S29450

AG

3x

S29452

Alarm Switch (SD) 1a1b

BC

S29450

BH

S29452

Overcurrent Trip Switch (SDE) 1a1b

BD

S29450

BJ

S29452

Alarm Switch / Overcurrent Trip Switch (SD/SDE) 2a2b

BE

2x

S29450

BK*

2x

S29452

Spring-Charging Motors (MCH) for P-Frame Circuit Breakers

The spring-charging motor automatically charges the spring mechanism for closing the circuit breaker and also recharges the spring mechanism when the circuit breaker is in the ON position. Instantaneous reclosing of the circuit breaker is thus possible following circuit breaker opening. The spring-mechanism charging handle is used only as a backup if auxiliary power is absent.

The spring-charging motor is equipped as standard with a limit switch contact (CH) that signals the charged position of the mechanism (springs charged).

Spring-Charging Motor Characteristics

Characteristics

MCH

Voltage Ratings (Vn)

Vac 50/60 Hz

48-60, 100-130, 200-250, 240-277, 380-415, 400-440, 480

Vdc

24-30, 48-60, 100-125, 200-250

Operating Threshold

 

0.85 to 1.1 Vn

Power Consumption

 

180 VA

Motor Overcurrent

 

2–3 x In for 0.1 s

Charging Time

 

4 s maximum on NW, 3 s maximum on NT

Duty Cycle

 

3 cycles per minute maximum

Endurance

10,000 cycles for NW < 4000 A
5000 cycles for NW ≥ 4000 A

CH Contact

10 A at 240 V

Spring-Charging Motors for Electrically-Operated P-Frame Circuit Breakers

Description

Rated Voltage
(+10%/-15%)

Factory Installed Cat. No. Suffix

Field-Replacement Spring Charging Motor Cat. No.

Replacement Coils

Factory Installed Cat. No. Suffix

Opening/Closing Coil Cat. No.

Standard Motor for Electrically-Operated Circuit Breakers

Vac

48

ML

S47391

SL

S33660

100–130

MA

S47395

SA

S33661

220–240

MC

S47396

SC

S33662

380–415

MF

S47398

SH

S33664

Vdc

24–30

MO

S47390

SK

S33659

48–60

MV

S47391

SL

S33660

110/130

MR

S47392

SA

S33661

200/250

MS

S47393

SC

S33662

Communicating Motor Mechanism for Electrically-Operated Circuit Breakers

Vac

48

NL

S47391

EL

S33034

100–130

NA

S47395

EA

S33035

220–240

NC

S47396

EC

S33036

380–415

NF

S47398

EH

S33038

Vdc

24–30

NO

S47390

EK

S33033

48–60

NV

S47391

EL

S33034

110–130

NR

S47392

EA

S33035

200–250

NS

S47393

EC

S33036

MicroLogic Trip Unit Accessories

Circuit breakers are shipped with trip unit installed, but can have the trip units replaced in the field. Actual trip units and settings required for specific applications must be determined by a qualified consultant or plant engineer. A coordination study is recommended to provide coordination between all circuit breakers in the distribution system.

Field-Installable MicroLogic Trip Unit

Model

Protection

Additional Features

Field-Installable Cat. No.

The standard rating plug supplied with a trip unit is the “A” rating plug. To specify an alternative adjustable rating plug, please add the letter designation to the end of the catalog number. Please refer to the Digest for a complete listing of adjustable settings available with each plug. (Example: S143B would specify a “B” rating plug instead of the standard "A" plug.) Use suffix “N” if no rating plug is required.

When replacing a Basic trip unit with Type A (Ammeter), P (Power metering) or H (Harmonic analysis) trip unit, order the 12-pin connector kit S33101 for the PowerPacT P-frame drawout circuit breakers or kit S33100 for PowerPacT P-frame unit-mount and R-frame circuit breakers.

*

2.0 (IEC only)

LSO

None

S132R

3.0 (UL/ANSI only)

LI

S131A

5.0

LSI

S133A

2.0A (IEC only)

LSO

Ammeter

S142R

3.0A (UL/ANSI only)

LI

S141A

5.0A

LSI

S143A

6.0A

LSIG

S144A

5.0P

LSI

Metering, Advanced Protection

S163A *

6.0P

LSIG

S164A*

5.0H

LSI

Metering, Advanced Protection & Harmonic Analysis

S173A*

6.0H

LSIG

S174A*

Lead-Free Trip Unit Sealing Kit

The MICROTUSEAL lead-free trip unit seal was designed as a RoHS-compliant replacement for lead seals. It may be used to seal MicroLogic trip units and other devices. It is manufactured as a stainless steel cable and polycarbonate locking mechanism which shows evidence of tampering. The seal is individually numbered for control purposes.

Order kit number MICROTUSEAL

Replacement Covers

Device

Cat. No.

MicroLogic A Trip Unit Cover, clear

S33592

MicroLogic P/H Trip Unit Cover, opaque gray

S47067

Neutral Current Transformer (CT)

Current transformers are available for applications requiring ground-fault protection on three-phase, four-wire systems or for neutral protection and metering. Neutral current transformers are not required on non-ground-fault circuit breakers, or on three-phase, three-wire systems. The rating of the external neutral current transformer must be compatible with the rating of the circuit breaker.

Circuit Breaker

Sensor

Cat. No.

P-Frame

250

S33575

400–1600

S33576

R-Frame

250

S48916

400–1600

S34036

2000

S48896

2500

S48182

All

All

NCTWIRING *

12-pin Trip Unit Connector

S33100

NOTE: These neutral current transformers cannot be used for SGR (Source Ground-Return) or MDGF (Modified Differential Ground Fault) applications.

Ground-Fault Interface Module

The ground-fault interface module (P-frame, R-frame and NS630b–NS3200 circuit breakers only) is used to sum the current flow in three-phase, four-wire systems and multiple-sourced systems, using one or more specially-designed external current sensors to measure current flow. The ground-fault interface module is commonly used in two applications:

  • For a ground-source return ground-fault sensing (SGR) system

  • For a modified differential ground-fault (MDGF) system

More complex systems are possible, for information about these, contact a field sales representative.

Order kit number S48891.

External Sensor for SGR or MDGF Protections

For use on 400 A sensor or higher.

In SGR applications, an external sensor is installed around the connection of the transformer neutral point to ground. Its secondary is connected to the MicroLogic 6.0A, 6.0P or 6.0H trip units.

In MDGF applications, a sensor is installed on each phase and neutral conductor. The sensors for each circuit breaker are connected to an interface module. These, in turn, connect to the MicroLogic 6.0A, 6.0P or 6.0H trip units.

Order kit number S33579.

Sensor Plugs

Sensor plugs are used to set the current rating (In) of the PowerPacT P- and R-frame circuit breakers.

Beginning in January 2007 (date code 07011), the sensor plugs are field-replaceable, down to 50% of the original rating. Mechanical keying in the circuit breaker prevents changing a rating plug to a higher rating than the original factory-installed sensor plug.

Sensor Plugs

Circuit Breaker

Original Circuit Breaker Amperage

Sensor Plug Range

Sensor Plug Catalog No.

UL P-Frame

250 A

250 A

S47052

400 A

400 A

S47053

600 A

600 A

S48823

800 A

600–800 A

S33092

1000 A

600–1000 A

S33093

1200 A

600–1200 A

S48824

IEC P-Frame

630 A

630 A

S33091

800 A

600–800 A

S33092

1000 A

600–1000 A

S33093

1250 A

600–1250 A

S33094

1600 A

600–1600 A

S33095

UL R-Frame

600 A

600 A

S48823

800 A

600–800 A

S33092

1000 A

600–1000 A

S33093

1200 A

600–1200 A

S48824

1600 A

800–1600 A

S33095

2000 A

1000–2000 A

S33982

2500 A

1200–2500 A

S33983

3000 A

1200–3000 A

S48825

IEC R-Frame

1600 A

1600 A

S33095

2000 A

1600–2000 A

S33982

2500 A

1600–2500 A

S33983

3200 A

1600–3200 A

S33984

Rating Plugs

Interchangeable rating plugs are available to limit the long-time threshold setting range for greater versatility.



Rating Plug Settings

Rating Plug

Switch Settings Ir = In x...

Cat. No.

For P-Frame and
R-Frame Circuit Breakers

Type A*

0.4

0.45

0.5

0.6

0.63

0.7

0.8

0.9

1

S48818

Type B

0.4

0.44

0.5

0.56

0.63

0.75

0.88

0.95

1

S48819

Type C

0.42

0.50

0.53

0.58

0.67

0.75

0.83

0.95

1

S48820

Type D

0.4

0.48

0.64

0.7

0.8

0.9

0.93

0.95

1

S48836

Type E

0.6

0.7

0.75

0.8

0.85

0.9

0.93

0.95

1

S48837

Type F

0.84

0.86

0.88

0.9

0.92

0.94

0.96

0.98

1

S48838

Type G

0.66

0.68

0.7

0.72

0.74

0.76

0.78

0.8

0.82

S48839

Type H

0.48

0.5

0.52

0.54

0.56

0.58

0.6

0.62

0.64

S48840

For NS630b–NS3200 Circuit Breakers

Type R*

0.4

0.5

0.6

0.7

0.8

0.9

0.95

0.98

1

S33542

Type S

0.4

0.45

0.5

0.55

0.6

0.65

0.7

0.75

0.8

S33543

Type T

0.8

0.82

0.85

0.88

0.9

0.92

0.95

0.98

1

S33544

Type P
(Off Plug)

No Long-Time Protection.

S33545

Modbus Circuit Breaker Communication Module (BCM-ULP)

The circuit breaker communication module is independent of the trip unit. Installed on the circuit breaker, behind the trip unit, it receives and transmits information on the communication network. An optical link is used for communication with the MicroLogic A, P, and H trip units. Power requirements are 30 mA, 24 Vdc.

NOTE: The power supply for the circuit breaker communication module must be separate and isolated from the power supply for the trip unit.

The following may be connected to this module:

  • A set of dedicated switches which read the status of the circuit breaker

  • A set of “actuators” (MX shunt trip or motor mechanism) to control the circuit breaker

Circuit Breaker Communication Module Characteristics

Circuit Breaker Identification

ID Code, Address
Size, Rating, Performance
Type of Trip Unit
Type of Long-Time Rating Plug

Status Indication

ON/OFF Indication
Fault Trip

Controls

Opening/Closing

Circuit Breaker and Trip Unit

A

P

H

Settings

Reading of Settings on Rotary Switches
Fine Settings in the Range Imposed by the Rotary Switches
Setting of Protection and Alarms
Customized Alarm Programming

X

X
X
X

X
X
X
X

Operating and Maintenance Aids

Reading of Protection and Alarms

Standard
Set
Customized

X
X

X
X
X

Reading of Measurements

Current
Voltages, Frequency, Power, etc.
Power Quality: Fundamentals and Harmonics

X

X
X

X
X
X

Waveform Capture

X

Histories

History of Trips and Alarms
Log of Trips and Alarms

X

X
X

Indicators

Contact Wear, Counters, Etc.
Maintenance Record

X

X
X

Trip Unit Field-Installable Accessories

Description

Factory-Installed Cat. No. Suffix

Field-Installable Kit Cat. No.

P-Frame

R-Frame

Unit Mount

I-Line

Motor Operated

Drawout

With Rotary Handle

Unit Mount

I-Line

Circuit Breaker Communication Module (BCM) (Modbus)

E1

S64205

S64207

S64206

S64205

S64205

Two Programmable Contacts Module (M2C)

V

S64273

S64273

S64273

S64273

S64273

External Voltage Sensing (EVS)

YV

S64203

S64210

S64209

S64210

S64208

Trip Unit Battery for Trip Indicator Lights

S33593

S33593

S33593

S33593

S33593

12-pin Trip Unit Connector for P- and R-Frame Circuit Breakers

S33100

S33100

S33100

S33100

S33100

M2C Programmable Contacts

The M2C contacts are used with the MicroLogic P and H control units, and indicate the type of fault and instantaneous or delayed threshold overruns (i.e: trip unit protection pickup, current/voltage unbalance, under/over voltage, reverse power, phase rotation, under/over frequency, and load shedding). The M2C has two programmable contacts while the M6C has six. They require an external 24 Vdc power supply (100 mA consumption).

NOTE: The M2C uses the same 24 V power supply as the trip unit. The M2C and trip unit power supply must be separate and isolated from the power supply used for the BCM. They may be programmed:
  • With instantaneous return to the initial state

  • Without return to the initial state

  • With return to the initial state following a delay

Characteristics for M2C Programmable Contacts

Minimum Load

100 mA/24 V

Breaking Capacity at a Power Factor (p.f.) of 0.7

240 Vac

5 A

380 Vac

3 A

24 Vdc

1.8 A

48 Vdc

1.5 A

125 Vdc

0.4 A

250 Vdc

0.15 A

Zone-Selective Interlocking (ZSI)

ZSI is used to reduce the stress on electrical distribution equipment during fault conditions by reducing the time it takes to clear the fault, while maintaining system coordination between overcurrent protective devices.

During a short-circuit or ground-fault condition on a ZSI system, the device directly ahead of the fault sends a signal upstream via control wiring to restrain upstream circuit breakers from tripping and then trips with no intentional time delay to clear the fault. Upstream devices which receive a restraint signal obey their short-time and/or ground-fault delay settings to maintain coordination in other areas of the system. Upstream devices that do not receive a restraint signal trip with no intentional time delay.

  • Fault 1—The upstream circuit breaker (A) will clear the fault with no intentional delay, regardless of its time-delay setting.

  • Fault 2—Circuit breaker (B) will inform upstream circuit breaker (A) that it is clearing the fault. This will prevent circuit breaker (A) from tripping instantaneously. Circuit breaker (A) will trip at the end of its time delay setting if the fault is not cleared during this time.

ZSI requires trip settings be coordinated so a downstream circuit breaker will trip before an upstream circuit breaker under overload, short-circuit or ground-fault conditions. Effective coordination requires a system coordination study. See data bulletin 0100DB0501, Short Circuit Coordination for Low-Voltage Circuit Breakers.

Restraint Interface Module (RIM)

The restraint interface module (RIM) is used to allow zone-selective interlocking communications between circuit breakers with old MicroLogic, Merlin Gerin™, or Federal Pioneer trip units and GC series ground-fault relays. For 120 Vac/24 Vdc systems, use catalog number S48890. For 240 Vac / 24 Vdc systems, use catalog number S48895.

Downstream circuit breakers with MicroLogic 2.0A, 5.0A, 5.0P, 5.0H, 6.0A, 6.0P, and 6.0H trip units can restrain up to fifteen upstream circuit breakers with MicroLogic 5.0A, 5.0P, 5.0H, 6.0A, 6.0P, and 6.0H trip units without requiring a restraint interface module. If the number of upstream circuit breakers exceeds fifteen, then a RIM is required.

RIM Requirements

Downstream Device (Sends output to RIM)

Upstream Device (Receives input from RIM)

R = RIM is required. Number denotes maximum number of upstream circuit breakers that can be restrained without requiring a RIM.

*

MicroLogic Trip Unit*

MicroLogic Series B Trip Unit

Square D GC-100 Relay

Square D GC-200 Relay

Merlin Gerin STR58 Trip Unit

Federal Pioneer USRC / USRCM Trip Unit

MicroLogic Trip Unit*

15

R

R

15

15

R

Square D MicroLogic Series B Trip Units

R

26

R

R

R

15

Square D GC-100 Relay

R

R

7

R

R

R

Square D GC-200 Relay

15

R

R

15

15

R

Merlin Gerin STR58 Trip Units

15

R

R

15

15

R

Merlin Gerin STR53 Trip Units

15

R

R

15

15

R

Federal Pioneer USRC / USRCM Trip Units

R

15

R

R

R

15

Square D Add-on Ground Fault Module for Equipment Protection

R

5

R

R

R

R

External Power Supply Module

When used with the MicroLogic A, P, and H trip units, a power supply module makes it possible to:

  • Display currents less than 20% of sensor (In).

  • Maintain display of tripping causes after opening of the circuit breaker.

  • Store the value of the interrupted current (P and H trip units only).

  • The modules are not UL Listed.

External Power Supply Module

Power Supply Input
(+10%, -15%)

Output Voltage

Output Power

Cat. No.

24–30 Vdc Input

24 Vdc

5 VA / 5 W
(Ripple < 5%)

685823

48/60 Vdc Input

685824

125 Vdc Input

685825

110–130 Vac Input

685826

200–240 Vac Input

685827

380–415 Vac Input

685829

External Battery Backup Module

The external battery backup module (Catalog No. 685831) provides up to twelve hours of backup power for the power supply module.

MicroLogic Trip Unit Test Equipment

Hand-Held Test Kit

The hand held test kit may be used to:

  • Verify trip unit operation, the mechanical operation of the circuit breaker, and the electrical continuity of the connection between the tripping coil and the trip unit.

  • Supply control power to the trip unit for settings via the keypad when the circuit breaker is open (MicroLogic P and H trip units).

  • Inhibit thermal imaging for primary injection test (for MicroLogic types A,
    P or H).

  • Inhibit ground fault for primary injection test (for MicroLogic types A, P or H).

  • Self-restrain Zone-Selective Interlocking (ZSI) (for MicroLogic types A, P or H).

Hand-held Test Kit Catalog Numbers

Device

Cat. No.

Hand-held Test Kit

S33594

Seven-pin Test Cable (for Connection Between Test Kit and Trip Unit)*

S48907

Two-pin Test Cable (for Connection Between Test Kit and Trip Unit)

S48908

Full-Function Test Kit

The full-function test kit consists of a signal-injection box which can be used alone or with a supporting personal computer (PC). The optional test kit software is compatible with Windows® 95, 98 and Windows NT® operating systems.

The test kit without a supporting PC may be used to check:

  • The mechanical operation of the circuit breaker

  • The electrical continuity of the connection between the tripping coil and the trip unit

  • Trip unit operation — for example:

    • Display of settings

    • Operating tests on the electronic component

    • Automatic and manual tests on protection functions (trip curve verification)

    • Tests on the Zone-Selective Interlocking (ZSI) function

    • Inhibition of the ground-fault protection for equipment

    • Inhibition of the thermal imaging

  • Save test data into test kit

The test kit with a supporting PC may be used to:

  • Print test data

  • Compare the real tripping curve with the curves available on the PC

Device

Cat. No.

Full-function Test Kit

S33595

Seven-pin Test Cable (for Connection Between Test Kit and Trip Unit)*

S48907

230 Vac Filtered Power Cord*

S48856

120 Vac Filtered Power Cord*

S48855

Circuit Breaker Terminations

Mechanical, Compression, and Distribution Lugs

The M-frame, P-frame and NS630b–NS1250 circuit breakers have mechanical lugs standard on both ends of the unit-mounted circuit breakers. The M-frame and P-frame I-Line circuit breakers have mechanical lugs standard on the O/OFF end only. These lugs are suitable for use with copper or aluminum wire. Rear connectors, compression lugs and distribution lugs are available for special applications.

M-Frame Mechanical Lugs

P-Frame Mechanical Lugs

M-Frame Compression Lug

R-Frame Compression Lug

P-frame and NS630b–NS1600 circuit breakers are also available in drawout construction. See Section 8 for drawout cradle details.

The R-frame and NS1600b–NS3200 circuit breakers have terminal pads only (no lugs) for bus connections on both ends. Terminal pads are required for the use of lugs on R-frame circuit breakers, lugs are not available for NS1600b–NS3200 circuit breakers. See the section on R-frame and NS1600b–NS3200 circuit breakers for information on terminal pad requirements. R-frame I-Line circuit breakers have mechanical lugs standard on the O/OFF end only (AL1200R53K).

Copper mechanical lugs are available for use with copper wire only. These lugs can be factory installed by adding an LC suffix to the circuit breaker catalog number for standard copper lugs and LD suffix for high-amp copper lugs (M-frame, P-frame and NS630b–NS1250 ≤ 800 A circuit breakers only). See the Digest or product selector or contact the field office for more information.

I-Line Jaw Configurations

Standard 3P I-Line circuit breakers are supplied with an ABC phase jaw connection. In applications where the jaw configuration must be reversed, specify a CBA jaw configuration by adding the digit 6 to the phasing position of the circuit breaker catalog number.

I-Line 2P circuit breakers are available in AC or CA phasing. Add the digit of the desired phasing to the phasing position of the circuit breaker catalog number.

I-Line Phase Options

Phase Option Number Phase Connections
1
2
3
4
5
6
AB
AC
BA
BC
CA
CB
Standard ABC
6 CBA*

Power Distribution Connectors

Power distribution connectors (PDCs) are available for M-frame, P-frame and NS630b–NS1250 unit-mount circuit breakers as field-installable kits. They can be used for multiple load wire connections on one circuit breaker. Each is UL Listed for copper wire only. Power distribution connectors are for use on the O/OFF end of the circuit breaker only, and the O/OFF end must be connected to the load. PDCs are for use in UL508 applications only.

Control Wire Terminations

Mechanical lug kits are available with provisions for control wire terminations. The control wire is crimped to a standard ring-type wire crimp terminal (not included) and secured to the lug using the #6–32 screw included in the kit. These lugs are UL and CSA Recognized as a circuit breaker component.

These lugs are available factory installed or as field-installable kits. For factory-installed control wire terminations, add the suffix from the table below in the lug option field of the catalog number.

Control Wire Termination

Termination Code

Control Wire Location

Control Wire Suffix

L

Both ends

LW

M

ON end only

LU

P

OFF end only

LV

Lug Kits

Lug Type

Catalog Number

Used On

Circuit Breaker Type

Lugs Per Kit*

Max. Amp. Rating

Conductors/Lug

No.

Range

Aluminum Mechanical Lug*

AL800M23K

M-Frame, P-Frame ≤ 800 A,
NS630b–NS800

Unit-Mount,
I-Line

3, 4

800

3

3/0 AWG–500 kcmil
(95–250 mm2)

AL800P6K

M-Frame, P-Frame ≤ 800 A*,
NS630b–NS800

Unit-Mount,
I-Line

3, 4

800

2

3/0 AWG–600 kcmil
(95–300 mm2)

AL800P7K

M-Frame, P-Frame ≤ 800 A*,
NS630b–NS800

Unit-Mount,
I-Line

3

770

2

3/0 AWG–750 kcmil
(95–400 mm2);
ComPacT AL 750 kcmil
(400 mm2) only

AL1200P24K

M-Frame, P-Frame > 800 A*,
optional for P-Frame ≤ 800 A,
NS630b–NS1200

Unit-Mount,
I-Line

1

1200

4

3/0 AWG–500 kcmil
(95–250 mm2)

AL1200P25K

P-Frame > 800 A,
optional for P-Frame ≤ 800 A,
NS630b–NS1200

Unit-Mount

3, 4

1200

4

3/0 AWG–500 kcmil
(95–250 mm2)

AL1200R53K

R-Frame,
NS1600b–NS3200

I-Line

1

1200

4

3/0 AWG–600 kcmil
(95–250 mm2)

AL1200P6KU

P-Frame > 800 A,
optional for P-Frame ≤ 800 A,
NS630b–NS1200

Unit-Mount

3

1200

3

350-600 kcmil
(185-300 mm2)

AL1200P7KU

P-Frame ≤ 800 A*,
NS630b–NS800

Unit-Mount

3

1155

3

3/0 AWG–750 kcmil
(95–400 mm2);
ComPacT AL 750 kcmil only

AL2500RK

R-Frame,
NS1600b–NS3200

Unit-Mount

2

2500

1

1/0 AWG–750 kcmil
(50–400 mm2)

Copper Mechanical Lugs*

CU800M23K

M-Frame, P-Frame ≤ 800 A,
NS630b–NS800

Unit-Mount,
I-Line

3, 4

800

3

3/0 AWG–500 kcmil
(95–250 mm2)

CU1200P24K

M-Frame, P-Frame > 800 A,
optional for ≤ 800 A,
NS630b–NS1200

Unit-Mount,
I-Line

1

1200

4

3/0 AWG–500 kcmil
(95–250 mm2)

CU1200P25K

P-Frame > 800 A, optional for ≤ 800 A, NS630b–NS1200

Unit-Mount

3, 4

800

4

3/0 AWG–500 kcmil
(95–250 mm2)

CU1200R53K

R-Frame,
NS1600b–NS3200

I-Line

1

1200

4

3/0 AWG–600 kcmil
(95–300 mm2)

CU250P1K

M-Frame, P-Frame ≤ 800 A,
NS630b–NS800

PJ

3

150 A

1

1–1/0 AWG
(50 mm2)

Aluminum Compression Lugs

M-Frame, P-Frame,
NS630b–NS1200

Unit-Mount,
I-Line

1

250

1

2/0 AWG–300 kcmil
(70–150 mm2)

M-Frame, P-Frame,
NS630b–NS1200

Unit-Mount,
I-Line

2

400

1

2/0 AWG–300 kcmil
(70–150 mm2)

R-Frame,
NS1600b–NS3200

I-Line

4

1200

1

2/0 AWG–300 kcmil
(70–150 mm2)

M-Frame, P-Frame,
NS630b–NS1200

Unit-Mount,
I-Line

1

300

1

4/0 AWG–500 kcmil
(95–240 mm2)

M-Frame, P-Frame,
NS630b–NS1200

Unit-Mount,
I-Line

2

600

1

4/0 AWG–500 kcmil
(95–240 mm2)

R-Frame,
NS1600b–NS3200

I-Line

4

1200

1

4/0 AWG–500 kcmil
(95–240 mm2)

M-Frame, P-Frame,
NS630b–NS1200

Unit-Mount,
I-Line

1

400

1

500–750 kcmil Al
(240–400 mm2)

M-Frame, P-Frame,
NS630b–NS1200

Unit-Mount,
I-Line

2

800

1

500–750 kcmil Al
(240–400 mm2)

R-Frame,
NS1600b–NS3200

I-Line

4

1200

1

500–750 kcmil Al
(240–400 mm2)

R-Frame,
NS1600b–NS3200

Unit-Mount

2

2500

1

500–750 kcmil
(240–400 mm2)

Copper Compression Lugs*

CYA400P5

M-Frame, P-Frame,
NS630b–NS1200

Unit-Mount,
I-Line

1

400

1

4/0 AWG–500 kcmil
(95–240 mm2)

CYA600P5

M-Frame, P-Frame,
NS630b–NS1200

Unit-Mount,
I-Linee

2

600

1

4/0 AWG–500 kcmil
(95–240 mm2)

CYA1200R5

R-Frame,
NS1600b–NS3200

I-Line

4

1200

1

4/0 AWG–500 kcmil
(95–240 mm2)

CYA800P7

M-Frame, P-Frame,
NS630b–NS1200

I-Line

2

800

1

500–750 kcmil
(240–400 mm2)

CYA1200R7

R-Frame,
NS1600b–NS3200

I-Line

4

1200

1

500–750 kcmil
(240–400 mm2)

Power Distribution Connectors (Copper Only)

PDC12P4

M-Frame, P-Frame,
NS630b–NS1200

Unit-Mount,
I-Line

3

400

12

10–4 AWG
(6–25 mm2)

PDC12P44

P-Frame,
NS630b–NS1200

Unit-Mount,
I-Line

4

400

12

10–4 AWG
(6–25 mm2)

PDC6P20

M-Frame, P-Frame,
NS630b–NS1200

Unit-Mount,
I-Line

3

600

6

12–2/0 AWG
(25–70 mm2)

PDC6P204

P-Frame,
NS630b–NS1200

Unit-Mount,
I-Line

4

600

6

12–2/0 AWG
(25–70 mm2)

MPR External Accessories

Phase Barriers

Phase barriers are available for M-frame, P-frame and NS630b–NS1600 unit-mount circuit breakers with bus connections or with lugs ≤ 800 A. Phase barriers are also available for R-frame and NS1600b–NS3200 unit-mount circuit breakers.

Used With Cat. No. Qty Per Kit
M-Frame and P-Frame S33646 3
R-Frame S33998

Electric Joint Compound

I-Line circuit breakers, I-Line busway plug-on units and I-Line panelboards and switchboards are supplied with factory-applied joint compound on the plug-on connectors. The compound is especially formulated for I-Line connections and contributes to the overall performance of the connection.

If the joint compound is removed, it must be reapplied. A two-ounce container of the compound (Cat. No. PJC7201) is available.

Door-Mounted Operating Mechanisms

Operating Mechanism Handle Assembly

Door-mounted operating mechanisms are available for M- and P-frame circuit breakers. The Type L door-mounted variable-depth operating mechanism feature heavy-duty, all-metal constructions. They can be padlocked in the OFF position when the enclosure door is open. Handle assemblies can be locked OFF with up to three padlocks, which also locks the door closed. Complete kits include a handle assembly, operating mechanism, and shaft assembly, and are rated for NEMA Type 1, 3R and 12 enclosures. A door drilling template is supplied for ease of installation.

Door-Mounted Operating Mechanisms

Description

Handle Assembly*

Shaft Mounting Depth

Cat. No.

Circuit Breaker Mechanism

Type L

Painted, 8 inch

7.2–11.625 in.
(182–295 mm)

9421LW1

Painted, 8 inch

7.2–22.25 in.
(182–565 mm)

9421LW4

Handle Assembly*

Type 3, 4

Painted, 8 inch

7.2–11.625 in.
(182–295 mm)

9421LHP48

Type 3, 4, 4X

Chrome Plated, 8 inch

9421LCP48

Replacement Parts

Handle Assembly

Painted, 8 inch

9421LHP8

Operating Mechanism

9421LW7

Standard Shaft

7.2–11.625 in.
(182–295 mm)

9421LS8

Long Shaft

7.2–22.25 in.
(182–565 mm)

9421LS10

Handle Extension

Handle extensions are available for M- and P-frame circuit breakers. Order catalog number 33195.

Rotary Operating Handles

P-frame and NS630b–NS1600 circuit breakers are available with standard black directly-mounted (IP-40) or door-mounted / telescopic door-mounted (IP-55) rotary handles. The rotary handles are factory-installed and available with two early-break or two early-make contacts.

Replacement Handles for M-, P-, and R-Frame Circuit Breakers

Device

Switches

Factory-Installed
Cat. No. Suffix

Direct Mounted, Standard Black Handle

RD10

Two Early-Break and Two Early-Make Switches

RD16

Door Mounted, Standard Black Handle

RE10

Two Early-Break and Two Early-Make Switches

RE16

Rotary Handle Replacement Kit

S33875

Replacement Handles

Replacement handle assemblies are available for R-frame and NS1600b–NS3200 circuit breakers.

Replacement toggle handle extensions, including an optional longer handle extension, are available for M-frame, P-frame, and NS630b–NS1600 circuit breakers.

Replacement Handles for M-, P-, and R-Frame Circuit Breakers

Description

Frame

Field-Installed Cat. No.

Standard

R-Frame

S33997

Standard Short

M-, P-Frame

S46998

Long

M-, P-Frame

S46996

Door Escutcheons

Accessory cover door escutcheons are available for all M-frame, P-frame, R-frame and NS630b–NS3200 circuit breakers. Toggle door escutcheons are also available for fixed-mounted, P-frame, manually-operated circuit breakers.

Door Escutcheons for M-, P-, and R-Frame Circuit Breakers

Description

Frame

Field-Installed Cat. No.

Accessory Cover

M-, P-Frame

S33718

R-Frame

S33929

Toggle Handle

M-, P-Frame

S33717

Drawout

P-Frame

S33857

PowerPacT M-, P-, and R Frame Locking Accessories

Field-installable handle padlock attachments are available for manually-operated circuit breakers. These attachments will accommodate three padlocks with a shackle diameter of 3/16–5/16 in. (5–8 mm) and will lock the circuit breaker in the O/OFF position only.

A handle padlock attachment is also available for locking manually-operated circuit breakers in either the I/ON or O/OFF position. This attachment will accommodate three padlocks with a shackle diameter of 3/16–5/16 in. (5–8 mm) and is available as factory or field installation.

Kirk key interlock brackets are also available for locking circuit breakers in the O/OFF position only. Not available for drawout P-frame or NS630b–NS1600.

Circuit breakers with rotary handles come standard with provision for padlocking the handle in the O/OFF position only. Key locks are also available for locking the circuit breaker in the I/ON or O/OFF positions.

A keylock or padlock provision for padlocking the circuit breaker in the O/OFF position is optional on electrically-operated P-frame and NS-630b–NS1600 circuit breakers.

Locks and Interlocking

Device

Description

M- and P-Frame

R-Frame

Factory-Installed
Cat. No. Suffix

Field-Installed
Cat. No.

Factory-Installed
Cat. No. Suffix

Field-Installed
Cat. No.

Handle Padlocking Device

Removable (Lock Off or On)

Removable (Lock Off Only)

S44936

S33996

Fixed (Lock Off or On)

YP

S32631

YP

S32631

Fixed (Lock Off Only)

YQ

MPRPAF

YQ

MPRPAF

Interlocking
(Not UL listed)

Mechanical for Circuit Breakers with Rotary Handles*

S33890

Key Locking

Provision Only, Vertical Mount, 1 key interlock including padlock provision, open position only

Kirk

JE*

JE*

Provision Only, Vertical Mount, 1 or 2 Locks

Kirk

JA

Provision Only, Horizontal Mount
1 Lock, M- and P-Frame
1 or 2 Locks, R-Frame

Kirk

JK

JK

Ronis

JB

JB

Profalux

JD

JD

Provision and 1 Lock, Vertical Mount

Kirk

JG

Provision and 1 Lock, Horizontal Mount

Kirk

JL

JL

Ronis

JC

JC

Profalux

JF

JF

Provision and 2 Locks Keyed Alike, Vertical Mount

Kirk

JN

Provision and 2 Locks Keyed Alike, Horizontal Mount

Kirk

JN

Provision and 2 Locks Keyed Differently, Vertical Mount

Kirk

JP

Provision and 2 Locks Keyed Differently, Horizontal Mount

Kirk

JP

Sub-Feed Lugs

Sub-feed lug kits are UL Listed for use on Listed equipment. They have plug-on jaw construction and plug on to the I-Line bus stack in the same manner as branch circuit breakers. Lugs on these devices accommodate the same wire sizes as the equivalent ampere rated circuit breakers.
















I-Line Sub-Feed Lug Kit Terminations

Plug-On Lug Kit Cat. No.

Poles

Mounting Height

Ampere Rating

Lug

Catalog No.

Wire Size

Conductors Per Lug

SL800M5

3

800 A

3/0 AWG–500 kcmil
(95–240 mm2)

3

SL1200P5

3

1200 A

3/0 AWG–500 kcmil
(95–240 mm2)

4

SL1200P6

3

1200 A

350–600 kcmil
(185–300 mm2)

3

SL1200P7

3

1200 A

3/0 AWG–750 kcmil
(95–400 mm2)

2

S33931

3

9 in.

1200 A

AL1200P24K

3/0 AWG–500 kcmil
(95–240 mm2)

4

S33930

3

15 in.

1200 A

AL1200R53K

3/0 AWG–600 kcmil
(95–300 mm2)

4

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.