0612CT0101

Section 13—PowerPacT M-, P-, and R-Frame, and ComPacT NS630b–NS3200 Trip Curves

Basic Electronic Trip Unit ET 1.0, M-Frame 800 A Characteristic Trip Curve

Basic Electronic Trip Unit 1.0I P- and R-Frame Characteristic Trip Curve

MicroLogic 2.0A NS630b–NS3200 Trip Unit Characteristic Trip Curve

MicroLogic 3.0A P-Frame and R-Frame Trip Unit Characteristic Trip Curve

MicroLogic 3.0A P-Frame and R-Frame Trip Unit Characteristic Trip Curve

MicroLogic 5.0/6.0 P-Frame, R-Frame and NS630b–NS3200 A/P/H Trip Unit Characteristic Trip Curve

MicroLogic 5.0/6.0 P-Frame, R-Frame and NS630b–NS3200 A/P/H Trip Units Characteristic Trip Curve

MicroLogic 5.0/6.0 P-Frame, R-Frame and NS630b–NS3200 A/P/H Trip Units Characteristic Trip Curve

MicroLogic 6.0 P-Frame, R-Frame and NS630b–NS3200 A/P/H Trip Units with Adjustable Ground-fault Pickup and Delay Characteristic Trip Curve

MicroLogic 6.0 P-Frame, R-Frame and NS630b–NS3200 A/P/H Trip Units with Adjustable Ground-fault Pickup and Delay Characteristic Trip Curve

MicroLogic 6.0 P-Frame, R-Frame and NS630b–NS3200 A/P/H Trip Units with Adjustable Ground-fault Pickup and Delay Characteristic Trip Curve

Instantaneous Override Values Characteristic Trip Curve

UL/IEC Circuit Breaker

Instantaneous Override*
(kA Peak)2 *

UL/IEC Circuit Breaker

Instantaneous Override*
(kA Peak)2 *

RG 600

130 ± 10%

MG300

20 ± 15%

RG 800

130 ± 10%

MG350

20 ± 15%

RG 1000

130 ± 10%

MG400

20 ± 15%

RG 1200

130 ± 10%

MG450

20 ± 15%

RG 1600

130 ± 10%

MG500

20 ± 15%

RG 2000

130 ± 10%

MG600

20 ± 15%

RG 2500

130 ± 10%

MG700

20 ± 15%

RJ 600

90 ± 15%

MG800

20 ± 15%

RJ 800

90 ± 15%

MJ300

20 ± 15%

RJ 1000

90 ± 15%

MJ350

20 ± 15%

RJ 1200

90 ± 15%

MJ400

20 ± 15%

RJ 1600

90 ± 15%

MJ450

20 ± 15%

RJ 2000

90 ± 15%

MJ500

20 ± 15%

RJ 2500

90 ± 15%

MJ600

20 ± 15%

RK 600

130 ± 10%

MJ700

20 ± 15%

RK 800

130 ± 10%

MJ800

20 ± 15%

RK 1000

130 ± 10%

IEC Circuit Breaker

Instantaneous Override
(kA Peak)2
*

RK 1200

130 ± 10%

RK 1600

130 ± 10%

RK 2000

130 ± 10%

NS 800bN

130 ± 10%

RK 2500

130 ± 10%

NS1000bN

130 ± 10%

RL 600

90 ± 15%

NS1250bN

130 ± 10%

RL 800

90 ± 15%

NS1600bN

130 ± 10%

RL 1000

90 ± 15%

NS2000N

130 ± 10%

RL 1200

90 ± 15%

NS2500N

90 ± 15%

RL 1600

90 ± 15%

NS 3200N

90 ± 15%

RL 2000

90 ± 15%

NS 800bH

90 ± 15%

RL 2500

90 ± 15%

NS1000bH

90± 15%

PG 250

55 ± 10%

NS1250bH

55 ± 10%

PG 400

55 ± 10%

NS1600bH

55 ± 10%

PG 600

55 ± 10%

NS2000H

55 ± 10%

PG 800

55 ± 10%

NS2500H

55 ± 10%

PG 1000

55 ± 10%

NS3200H

55 ± 10%

PG 1200

55 ± 10%

NS630bN

55 ± 10%

PJ 250

15 ± 10%

NS800N

55 ± 10%

PJ 400

22 ± 10%

NS1000N

55 ± 10%

PJ 600

22 ± 10%

NS1250N

55 ± 10%

PJ 800

22 ± 10%

NS1600N

55 ± 10%

PJ 1000

22 ± 10%

NS630bH

55 ± 10%

PJ 1200

22 ± 10%

NS800H

55 ± 10%

PK 250

55 ± 10%

NS1000H

55 ± 10%

PK 400

55 ± 10%

NS1250H

55 ± 10%

PK 600

55 ± 10%

NS1600H

55 ± 10%

PK 800

55 ± 10%

NS630bL

55 ± 10%

PK 1000

55 ± 10%

NS800L

55 ± 10%

PK 1200

55 ± 10%

NS1000L

55 ± 10%

PL 250

20 ± 10%

NS1250L

55 ± 10%

PL 400

22 ± 10%

NS1600L

55 ± 10%

PL 600

22 ± 10%

   

PL 800

22 ± 10%

   

PL 1000

22 ± 10%

   

PL 1200

22 ± 10%

   

Basic Electronic Trip Unit 1.0M, P-Frame 600 A MDP Characteristic Trip Curve

Basic Electronic Trip Unit 1.0M P-Frame 800–1200 A MCP Characteristic Trip Curve

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.