0612CT0101

Section 5—PowerPacT P-Frame Molded Case Circuit Breakers

PowerPacT P-Frame Performance

P-Frame Unit-Mount

P-Frame I-Line

P-Frame Drawout

Providing unparalleled performance and control, the P-frame circuit breakers features the exclusive MicroLogic electronic trip units, which allow for a range of sophisticated applications for metering and monitoring. In addition, trip units can be interchanged in the field to allow for maximum flexibility.

The compact size and small footprint of the P-frame circuit breaker permits high density installations in I-Line panelboards and switchboards. These circuit breakers are available in 100% rated construction for all unit-mount circuit breakers and up to 800 A in I-Line circuit breakers to meet a broad range of commercial and industrial application needs.

  • Both standard (80%) and 100% rated construction circuit breakers are available in 1200 A with a sensor size range of 250–1200 A.

  • Interrupting ratings (AIR):

Voltage

G

J

K

L

240 Vac

65 kA

100 kA

65 kA

125 kA

480 Vac

35 kA

65 kA

50 kA

100 kA

600 Vac

18 kA

25 kA

50 kA

25 kA

  • The P-frame circuit breakers with K interrupting rating are recommended for applications having high inrush and/or non-linear loads such as large motors, transformers, motors with soft starts, etc.

  • ComPacT circuit breaker size allows for small footprint installations using I-Line panelboards and switchboards. Nine inch width provides increased density installation.

  • Most field-installable accessories are common to all frame sizes for easier stocking and installation

  • Selection of four interchangeable MicroLogic trip units available, with PoweLogic power metering and monitoring capabilities available in advanced trip units.

  • Field-installable sensor plugs. See Sensor Plugs.

  • Compatible with PowerLogic systems and high amperage power circuit breakers.

  • Built-in Modbus protocol provides an open communications platform and eliminates the need to purchase additional, proprietary network solutions.

  • Connection options include bus, cable or I-Line for installation flexibility.

  • Additional options are available for 5-cycle closing, stored energy mechanisms and drawout-mounting.

PowerPacT P-Frame Catalog Numbers

Catalog Numbers* for UL/IEC Rated, Unit-Mount*, Manually-Operated, Standard-Rated Electronic Trip Circuit Breakers with Basic Electronic Trip and MicroLogic Electronic Trip Unit

Current Rating (Sensor Rating)

250 A*

400 A

600 A

800 A

1000 A

1200 A

Basic Electronic Trip Unit (Not Interchangeable)

ET1.0I, 2P*, 3P Fixed Long-time

PGL36060

PGL36080

PGL36100

PGL36120

PJL36060

PJL36080

PJL36100

PJL36120

PKL36060

PKL36080

PKL36100

PKL36120

PLL34060

PLL34080

PLL34100

PLL34120

MicroLogic Interchangeable Standard Trip Unit

3.0 (LI), 3P, 4P* (G & K only)

PGL36025U31A

PGL36040U31A

PGL36060U31A

PGL36080U31A

PGL36100U31A

PGL36120U31A

PJL36025U31A

PJL36040U31A

PJL36060U31A

PJL36080U31A

PJL36100U31A

PJL36120U31A

PKL36025U31A

PKL36040U31A

PKL36060U31A

PKL36080U31A

PKL36100U31A

PKL36120U31A

PLL34025U31A

PLL34040U31A

PLL34060U31A

PLL34080U31A

PLL34100U31A

PLL34120U31A

5.0 (LSI) 3P, 4P* (G & K only)

PGL36025U33A

PGL36040U33A

PGL36060U33A

PGL36080U33A

PGL36100U33A

PGL36120U33A

PJL36025U33A

PJL36040U33A

PJL36060U33A

PJL36080U33A

PJL36100U33A

PJL36120U33A

PKL36025U33A

PKL36040U33A

PKL36060U33A

PKL36080U33A

PKL36100U33A

PKL36120U33A

PLL34025U33A

PLL34040U33A

PLL34060U33A

PLL34080U33A

PLL34100U33A

PLL34120U33A

MicroLogic Interchangeable Ammeter Trip Unit*

3.0A (LI), 3P, 4P* (G & K only)

PGL36025U41A

PGL36040U41A

PGL36060U41A

PGL36080U41A

PGL36100U41A

PGL36120U41A

PJL36025U41A

PJL36040U41A

PJL36060U41A

PJL36080U41A

PJL36100U41A

PJL36120U41A

PKL36025U41A

PKL36040U41A

PKL36060U41A

PKL36080U41A

PKL36100U41A

PKL36120U41A

PLL34025U41A

PLL34040U41A

PLL34060U41A

PLL34080U41A

PLL34100U41A

PLL34120U41A

5.0A (LSI) 3P, 4P* (G & K only)

PGL36025U43A

PGL36040U43A

PGL36060U43A

PGL36080U43A

PGL36100U43A

PGL36120U43A

PJL36025U43A

PJL36040U43A

PJL36060U43A

PJL36080U43A

PJL36100U43A

PJL36120U43A

PKL36025U43A

PKL36040U43A

PKL36060U43A

PKL36080U43A

PKL36100U43A

PKL36120U43A

PLL34025U43A

PLL34040U43A

PLL34060U43A

PLL34080U43A

PLL34100U43A

PLL34120U43A

6.0A (LSIG) 3P, 4P* (G & K only)

PGL36025U44A

PGL36040U44A

PGL36060U44A

PGL36080U44A

PGL36100U44A

PGL36120U44A

PJL36025U44A

PJL36040U44A

PJL36060U44A

PJL36080U44A

PJL36100U44A

PJL36120U44A

PKL36025U44A

PKL36040U44A

PKL36060U44A

PKL36080U44A

PKL36100U44A

PKL36120U44A

PLL34025U44A

PLL34040U44A

PLL34060U44A

PLL34080U44A

PLL34100U44A

PLL34120U44A

MicroLogic Interchangeable Power Trip Unit with Modbus Communications

5.0P (LSI) 3P, 4P* (G & K only)

6.0P (LSIG) 3P, 4P* (G & K only)

PGL36025U64AE1

PGL36040U64AE1

PGL36060U64AE1

PGL36080U64AE1

PGL36100U64AE1

PGL36120U64AE1

PJL36025U64AE1

PJL36040U64AE1

PJL36060U64AE1

PJL36080U64AE1

PJL36100U64AE1

PJL36120U64AE1

PKL36025U64AE1

PKL36040U64AE1

PKL36060U64AE1

PKL36080U64AE1

PKL36100U64AE1

PKL36120U64AE1

PLL34025U64AE1

PLL34040U64AE1

PLL34060U64AE1

PLL34080U64AE1

PLL34100U64AE1

PLL34120U64AE1

MicroLogic Interchangeable Harmonic Trip Unit with Modbus Communications

5.0H (LSI) 3P, 4P* (G & K only)

PGL36025U73AE1

PGL36040U73AE1

PGL36060U73AE1

PGL36080U73AE1

PGL36100U73AE1

PGL36120U73AE1

PJL36025U73AE1

PJL36040U73AE1

PJL36060U73AE1

PJL36080U73AE1

PJL36100U73AE1

PJL36120U73AE1

PKL36025U73AE1

PKL36040U73AE1

PKL36060U73AE1

PKL36080U73AE1

PKL36100U73AE1

PKL36120U73AE1

PLL34025U73AE1

PLL34040U73AE1

PLL34060U73AE1

PLL34080U73AE1

PLL34100U73AE1

PLL34120U73AE1

6.0H (LSIG) 3P, 4P* (G & K only)

PGL36025U74AE1

PGL36040U74AE1

PGL36060U74AE1

PGL36080U74AE1

PGL36100U74AE1

PGL36120U74AE1

PJL36025U74AE1

PJL36040U74AE1

PJL36060U74AE1

PJL36080U74AE1

PJL36100U74AE1

PJL36120U74AE1

PKL36025U74AE1

PKL36040U74AE1

PKL36060U74AE1

PKL36080U74AE1

PKL36100U74AE1

PKL36120U74AE1

PLL34025U74AE1

PLL34040U74AE1

PLL34060U74AE1

PLL34080U74AE1

PLL34100U74AE1

PLL34120U74AE1

Catalog Numbers* for UL/IEC Rated, Unit-Mount*, Manually-Operated, 100%-Rated Electronic Trip Circuit Breakers with MicroLogic Electronic Trip Units

Current Rating (Sensor Rating)

250 A*

400 A

600 A

800 A

1000 A

1200 A

MicroLogic Interchangeable Standard Trip Unit

Trip Unit Type, Interchangeable, 3.0 (LI) 3P and 4P* (G & K only)

PGL36025CU31A

PGL36040CU31A

PGL36060CU31A

PGL36080CU31A

PGL36100CU31A

PGL36120CU31A

PJL36025CU31A

PJL36040CU31A

PJL36060CU31A

PJL36080CU31A

PJL36100CU31A

PJL36120CU31A

PKL36025CU31A

PKL36040CU31A

PKL36060CU31A

PKL36080CU31A

PKL36100CU31A

PKL36120CU31A

PLL34025CU31A

PLL34040CU31A

PLL34060CU31A

PLL34080CU31A

PLL34100CU31A

PLL34120CU31A

Trip Unit Type, Interchangeable, 5.0 (LSI) 3P and 4P* (G & K only)

PGL36025CU33A

PGL36040CU33A

PGL36060CU33A

PGL36080CU33A

PGL36100CU33A

PGL36120CU33A

PJL36025CU33A

PJL36040CU33A

PJL36060CU33A

PJL36080CU33A

PJL36100CU33A

PJL36120CU33A

PKL36025CU33A

PKL36040CU33A

PKL36060CU33A

PKL36080CU33A

PKL36100CU33A

PKL36120CU33A

PLL34025CU33A

PLL34040CU33A

PLL34060CU33A

PLL34080CU33A

PLL34100CU33A

PLL34120CU33A

MicroLogic Interchangeable Ammeter Trip Unit*

Trip Unit Type, Interchangeable, 3.0A (LI) 3P and 4P* (G & K only)

PGL36025CU41A

PGL36040CU41A

PGL36060CU41A

PGL36080CU41A

PGL36100CU41A

PGL36120CU41A

PJL36025CU41A

PJL36040CU41A

PJL36060CU41A

PJL36080CU41A

PJL36100CU41A

PJL36120CU41A

PKL36025CU41A

PKL36040CU41A

PKL36060CU41A

PKL36080CU41A

PKL36100CU41A

PKL36120CU41A

PLL34025CU41A

PLL34040CU41A

PLL34060CU41A

PLL34080CU41A

PLL34100CU41A

PLL34120CU41A

Trip Unit Type, Interchangeable, 5.0A (LSI) 3P and 4P* (G & K only)

PGL36025CU43A

PGL36040CU43A

PGL36060CU43A

PGL36080CU43A

PGL36100CU43A

PGL36120CU43A

PJL36025CU43A

PJL36040CU43A

PJL36060CU43A

PJL36080CU43A

PJL36100CU43A

PJL36120CU43A

PKL36025CU43A

PKL36040CU43A

PKL36060CU43A

PKL36080CU43A

PKL36100CU43A

PKL36120CU43A

PLL34025CU43A

PLL34040CU43A

PLL34060CU43A

PLL34080CU43A

PLL34100CU43A

PLL34120CU43A

Trip Unit Type, Interchangeable, 6.0A (LSIG) 3P and 4P* (G & K only)

PGL36025CU44A

PGL36040CU44A

PGL36060CU44A

PGL36080CU44A

PGL36100CU44A

PGL36120CU44A

PJL36025CU44A

PJL36040CU44A

PJL36060CU44A

PJL36080CU44A

PJL36100CU44A

PJL36120CU44A

PKL36025CU44A

PKL36040CU44A

PKL36060CU44A

PKL36080CU44A

PKL36100CU44A

PKL36120CU44A

PLL34025CU44A

PLL34040CU44A

PLL34060CU44A

PLL34080CU44A

PLL34100CU44A

PLL34120CU44A

MicroLogic Interchangeable Power Trip Unit with Modbus Communications

Trip Unit Type, Interchangeable, 5.0P (LSI) 3P and 4P* (G & K only)

PGL36025CU63AE1

PGL36040CU63AE1

PGL36060CU63AE1

PGL36080CU63AE1

PGL36100CU63AE1

PGL36120CU63AE1

PJL36025CU63AE1

PJL36040CU63AE1

PJL36060CU63AE1

PJL36080CU63AE1

PJL36100CU63AE1

PJL36120CU63AE1

PKL36025CU63AE1

PKL36040CU63AE1

PKL36060CU63AE1

PKL36080CU63AE1

PKL36100CU63AE1

PKL36120CU63AE1

PLL34025CU63AE1

PLL34040CU63AE1

PLL34060CU63AE1

PLL34080CU63AE1

PLL34100CU63AE1

PLL34120CU63AE1

Trip Unit Type, Interchangeable, 6.0P (LSIG) 3P and 4P* (G & K only)

PGL36025CU64AE1

PGL36040CU64AE1

PGL36060CU64AE1

PGL36080CU64AE1

PGL36100CU64AE1P

PGL36120CU64AE1

PJL36025CU64AE1

PJL36040CU64AE1

PJL36060CU64AE1

PJL36080CU64AE1

PJL36100CU64AE1

PJL36120CU64AE1

PKL36025CU64AE1

PKL36040CU64AE1

PKL36060CU64AE1

PKL36080CU64AE1

PKL36100CU64AE1

PKL36120CU64AE1

PLL34025CU64AE1

PLL34040CU64AE1

PLL34060CU64AE1

PLL34080CU64AE1

PLL34100CU64AE1

PLL34120CU64AE1

MicroLogic Interchangeable Harmonic Trip Unit with Modbus Communications

Trip Unit Type, Interchangeable, 5.0H (LSI) 3P and 4P* (G & K only)

PGL36025CU73AE1

PGL36040CU73AE1

PGL36060CU73AE1

PGL36080CU73AE1

PGL36100CU73AE1

PGL36120CU73AE1

PJL36025CU73AE1

PJL36040CU73AE1

PJL36060CU73AE1

PJL36080CU73AE1

PJL36100CU73AE1

PJL36120CU73AE1

PKL36025CU73AE1

PKL36040CU73AE1

PKL36060CU73AE1

PKL36080CU73AE1

PKL36100CU73AE1

PKL36120CU73AE1

PLL34025CU73AE1

PLL34040CU73AE1

PLL34060CU73AE1

PLL34080CU73AE1

PLL34100CU73AE1

PLL34120CU73AE1

Trip Unit Type, Interchangeable, 6.0H (LSIG) 3P and 4P* (G & K only)

PGL36025CU74AE1

PGL36040CU74AE1

PGL36060CU74AE1

PGL36080CU74AE1

PGL36100CU74AE1

PGL36120CU74AE1

PJL36025CU74AE1

PJL36040CU74AE1

PJL36060CU74AE1

PJL36080CU74AE1

PJL36100CU74AE1

PJL36120CU74AE1

PKL36025CU74AE1

PKL36040CU74AE1

PKL36060CU74AE1

PKL36080CU74AE1

PKL36100CU74AE1

PKL36120CU74AE1

PLL34025CU74AE1

PLL34040CU74AE1

PLL34060CU74AE1

PLL34080CU74AE1

PLL34100CU74AE1

PLL34120CU74AE1

Catalog Numbers* for UL/IEC Rated, I-Line, Manually-Operated, Standard-Rated Electronic Trip Circuit Breakers with Basic Electronic Trip and MicroLogic Electronic Trip Units

Current Rating (Sensor Rating)

250 A

400 A

600 A

800 A

1000 A

1200 A

Basic Electronic Trip Unit Not Interchangeable

Type* ET1.0I 2P*, 3P Fixed , Long-time

PGA36060

PGA36080

PGA36100

PGA36120

PJA36060

PJA36080

PJA36100

PJA36120

PKA36060

PKA36080

PKA36100

PKA36120

PLA34060

PLA34080

PLA34100

PLA34120

MicroLogic Interchangeable Standard Trip Unit

Type* 3.0 (LI) 3P

PGA36025U31A

PGA36040U31A

PGA36060U31A

PGA36080U31A

PGA36100U31A

PGA36120U31A

PJA36025U31A

PJA36040U31A

PJA36060U31A

PJA36080U31A

PJA36100U31A

PJA36120U31A

PKA36025U31A

PKA36040U31A

PKA36060U31A

PKA36080U31A

PKA36100U31A

PKA36120U31A

PLA34025U31A

PLA34040U31A

PLA34060U31A

PLA34080U31A

PLA34100U31A

PLA34120U31A

Type* 5.0 (LSI) 3P

PGA36025U33A

PGA36040U33A

PGA36060U33A

PGA36080U33A

PGA36100U33A

PGA36120U33A

PJA36025U33A

PJA36040U33A

PJA36060U33A

PJA36080U33A

PJA36100U33A

PJA36120U33A

PKA36025U33A

PKA36040U33A

PKA36060U33A

PKA36080U33A

PKA36100U33A

PKA36120U33A

PLA34025U33A

PLA34040U33A

PLA34060U33A

PLA34080U33A

PLA34100U33A

PLA34120U33A

MicroLogic Interchangeable Ammeter Trip Unit*

Type* 3.0A (LI) 3P

PGA36025U41A

PGA36040U41A

PGA36060U41A

PGA36080U41A

PGA36100U41A

PGA36120U41A

PJA36025U41A

PJA36040U41A

PJA36060U41A

PJA36080U41A

PJA36100U41A

PJA36120U41A

PKA36025U41A

PKA36040U41A

PKA36060U41A

PKA36080U41A

PKA36100U41A

PKA36120U41A

PLA34025U41A

PLA34040U41A

PLA34060U41A

PLA34080U41A

PLA34100U41A

PLA34120U41A

Type* 5.0A (LSI) 3P

PGA36025U43A

PGA36040U43A

PGA36060U43A

PGA36080U43A

PGA36100U43A

PGA36120U43A

PJA36025U43A

PJA36040U43A

PJA36060U43A

PJA36080U43A

PJA36100U43A

SPJA36120U43A

PKA36025U43A

PKA36040U43A

PKA36060U43A

PKA36080U43A

PKA36100U43A

PKA36120U43A

PLA34025U43A

PLA34040U43A

PLA34060U43A

PLA34080U43A

PLA34100U43A

PLA34120U43A

Type* 6.0A (LSIG) 3P

PGA36025U44A

PGA36040U44A

PGA36060U44A

PGA36080U44A

PGA36100U44A

PGA36120U44A

PJA36025U44A

PJA36040U44A

PJA36060U44A

PJA36080U44A

PJA36100U44A

PJA36120U44A

PKA36025U44A

PKA36040U44A

PKA36060U44A

PKA36080U44A

PKA36100U44A

PKA36120U44A

PLA34025U44A

PLA34040U44A

PLA34060U44A

PLA34080U44A

PLA34100U44A

PLA34120U44A

MicroLogic Interchangeable Power Trip Unit with Modbus Communications

Type* 5.0P (LSI) 3P

PGA36025U63AE1

PGA36040U63AE1

PGA36060U63AE1

PGA36080U63AE1

PGA36100U63AE1

PGA36120U63AE1

PJA36025U63AE1

PJA36040U63AE1

PJA36060U63AE1

PJA36080U63AE1

PJA36100U63AE1

PJA36120U63AE1

PKA36025U63AE1

PKA36040U63AE1

PKA36060U63AE1

PKA36080U63AE1

PKA36100U63AE1

PKA36120U63AE1

PLA34025U63AE1

PLA34040U63AE1

PLA34060U63AE1

PLA34080U63AE1

PLA34100U63AE1

PLA34120U63AE1

Type* 6.0P (LSIG) 3P

PGA36025U64AE1

PGA36040U64AE1

PGA36060U64AE1

PGA36080U64AE1

PGA36100U64AE1

PGA36120U64AE1

PJA36025U64AE1

PJA36040U64AE1

PJA36060U64AE1

PJA36080U64AE1

PJA36100U64AE1

PJA36120U64AE1

PKA36025U64AE1

PKA36040U64AE1

PKA36060U64AE1

PKA36080U64AE1

PKA36100U64AE1

PKA36120U64AE1

PLA34025U64AE1

PLA34040U64AE1

PLA34060U64AE1

PLA34080U64AE1

PLA34100U64AE1

PLA34120U64AE1

MicroLogic Interchangeable Harmonic Trip Unit with Modbus Communications

Type* 5.0H (LSI) 3P

PGA36025U73AE1

PGA36040U73AE1

PGA36060U73AE1

PGA36080U73AE1

PGA36100U73AE1

PGA36120U73AE1

PJA36025U73AE1

PJA36040U73AE1

PJA36060U73AE1

PJA36080U73AE1

PJA36100U73AE1

PJA36120U73AE1

PKA36025U73AE1

PKA36040U73AE1

PKA36060U73AE1

PKA36080U73AE1

PKA36100U73AE1

PKA36120U73AE1

PLA34025U73AE1

PLA34040U73AE1

PLA34060U73AE1

PLA34080U73AE1

PLA34100U73AE1

PLA34120U73AE1

Type* 6.0H (LSIG) 3P

PGA36025U74AE1

PGA36040U74AE1

PGA36060U74AE1

PGA36080U74AE1

PGA36100U74AE1

PGA36120U74AE1

PJA36025U74AE1

PJA36040U74AE1

PJA36060U74AE1

PJA36080U74AE1

PJA36100U74AE1

PJA36120U74AE1

PKA36025U74AE1

PKA36040U74AE1

PKA36060U74AE1

PKA36080U74AE1

PKA36100U74AE1

PKA36120U74AE1

PLA34025U74AE1

PLA34040U74AE1

PLA34060U74AE1

PLA34080U74AE1

PLA34100U74AE1

PLA34120U74AE1

Catalog Numbers for UL/IEC Rated, I-Line, Manually-Operated, 100%-Rated Electronic Trip Circuit Breakers* with MicroLogic Electronic Trip Units

Type*

Current Rating (Sensor Rating)

250 A

400 A

600 A

800 A

MicroLogic Interchangeable Standard Trip Unit

3.0 (LI) 3P

PGA36025CU31A

PGA36040CU31A

PGA36060CU31A

PGA36080CU31A

PJA36025CU31A

PJA36040CU31A

PJA36060CU31A

PJA36080CU31A

PKA36025CU31A

PKA36040CU31A

PKA36060CU31A

PKA36080CU31A

PLA34025CU31A

PLA34040CU31A

PLA34060CU31A

PLA34080CU31A

5.0 (LSI) 3P

PGA36025CU33A

PGA36040CU33A

PGA36060CU33A

PGA36080CU33A

PJA36025CU33A

PJA36040CU33A

PJA36060CU33A

PJA36080CU33A

PKA36025CU33A

PKA36040CU33A

PKA36060CU33A

PKA36080CU33A

PLA34025CU33A

PLA34040CU33A

PLA34060CU33A

PLA34080CU33A

MicroLogic Interchangeable Ammeter Trip Unit*

3.0A (LI) 3P

PGA36025CU41A

PGA36040CU41A

PGA36060CU41A

PGA36080CU41A

PJA36025CU41A

PJA36040CU41A

PJA36060CU41A

PJA36080CU41A

PKA36025CU41A

PKA36040CU41A

PKA36060CU41A

PKA36080CU41A

PLA34025CU41A

PLA34040CU41A

PLA34060CU41A

PLA34080CU41A

5.0A (LSI) 3P

PGA36025CU43A

PGA36040CU43A

PGA36060CU43A

PGA36080CU43A

PJA36025CU43A

PJA36040CU43A

PJA36060CU43A

PJA36080CU43A

PKA36025CU43A

PKA36040CU43A

PKA36060CU43A

PKA36080CU43A

PLA34025CU43A

PLA34040CU43A

PLA34060CU43A

PLA34080CU43A

6.0A (LSIG) 3P

PGA36025CU44A

PGA36040CU44A

PGA36060CU44A

PGA36080CU44A

PJA36025CU44A

PJA36040CU44A

PJA36060CU44A

PJA36080CU44A

PKA36025CU44A

PKA36040CU44A

PKA36060CU44A

PKA36080CU44A

PLA34025CU44A

PLA34040CU44A

PLA34060CU44A

PLA34080CU44A

MicroLogic Interchangeable Power Trip Unit with Modbus Communications

5.0P (LSI) 3P

PGA36025CU63AE1

PGA36040CU63AE1

PGA36060CU63AE1

PGA36080CU63AE1

PJA36025CU63AE1

PJA36040CU63AE1

PJA36060CU63AE1

PJA36080CU63AE1

PKA36025CU63AE1

PKA36040CU63AE1

PKA36060CU63AE1

PKA36080CU63AE1

PLA34025CU63AE1

PLA34040CU63AE1

PLA34060CU63AE1

PLA34080CU63AE1

6.0P (LSIG) 3P

PGA36025CU64AE1

PGA36040CU64AE1

PGA36060CU64AE1

PGA36080CU64AE1

PJA36025CU64AE1

PJA36040CU64AE1

PJA36060CU64AE1

PJA36080CU64AE1

PKA36025CU64AE1

PKA36040CU64AE1

PKA36060CU64AE1

PKA36080CU64AE1

PLA34025CU64AE1

PLA34040CU64AE1

PLA34060CU64AE1

PLA34080CU64AE1

MicroLogic Interchangeable Harmonic Trip Unit with Modbus Communications

5.0H (LSI) 3P

PGA36025CU73AE1

PGA36040CU73AE1

PGA36060CU73AE1

PGA36080CU73AE1

PJA36025CU73AE1

PJA36040CU73AE1

PJA36060CU73AE1

PJA36080CU73AE1

PKA36025CU73AE1

PKA36040CU73AE1

PKA36060CU73AE1

PKA36080CU73AE1

PLA34025CU73AE1

PLA34040CU73AE1

PLA34060CU73AE1

PLA34080CU73AE1

6.0H (LSIG) 3P

PGA36025CU74AE1

PGA36040CU74AE1

PGA36060CU74AE1

PGA36080CU74AE1

PJA36025CU74AE1

PJA36040CU74AE1

PJA36060CU74AE1

PJA36080CU74AE1

PKA36025CU74AE1

PKA36040CU74AE1

PKA36060CU74AE1

PKA36080CU74AE1

PLA34025CU74AE1

PLA34040CU74AE1

PLA34060CU74AE1

PLA34080CU74AE1

P-Frame Interrupting Ratings

Voltage

P-Frame Interrupting Rating

G

J

K

L

240 Vac

65 kA

100 kA

65 kA

125 kA

480 Vac

35 kA

65 kA

50 kA

100 kA

600 Vac

18 kA

25 kA

50 kA

25 kA

P-Frame Termination Options

F = No Lugs (Includes terminal nut kit on both ends)

L = Lugs both ends

M = Lugs I/ON end, terminal nut kit O/OFF end

P = Lugs O/OFF end, terminal nut kit I/ON end

D = Drawout

A = I-Line

For factory-installed termination, place termination letter in the third block of the circuit breaker catalog number.

PowerPacT P-Frame Continuous Current Rating

All circuit breakers marked as 100% rated can be continuously loaded to 100% of their rating.

Because of additional heat generated when applying circuit breakers at 100% of continuous current rating, the use of specially-designed enclosures and 194°F (90°C) wire is required. The 194°F (90°C) wire must be sized according to the ampacity of the 167°F (75°C) wire column in the NEC. Minimum enclosure size and ventilation specifications are indicated on the circuit breaker, in its instruction bulletin, and in Enclosure Sizes.

Circuit breakers with 100% rating can also be used in applications requiring only 80% continuous loading.

PowerPacT P-Frame Interrupting Ratings

Mounting

Circuit Breaker

Ampere Rating (A)

Interrupting Ratings

Basic Electronic Trip Units

MicroLogic Trip Units

UL/CSA/NMX

IEC 60947-2

240 Vac

380/415 Vac

240 Vac

480 Vac

600 Vac

Icu

Ics

Icu

Ics

Individually-Mounted

PG

600, 800, 1000, 1200

250, 400, 600, 800, 1000, 1200

65 kA

35 kA

18 kA

50 kA

25 kA

35 kA

20 kA

PJ

100 kA

65 kA

25 kA

65 kA

35 kA

50 kA

25 kA

PK

65 kA

50 kA

50 kA

50 kA

25 kA

50 kA

25 kA

PL

125 kA

100 kA

25 kA*

125 kA

65 kA

85 kA

45kA

I-Line

PG

600, 800, 1000, 1200

250, 400, 600, 800, 1000, 1200

65 kA

35 kA

18 kA

50 kA

25 kA

35 kA

20 kA

PJ

100 kA

65 kA

25 kA

65 kA

35 kA

50 kA

25 kA

PK

65 kA

50 kA

50 kA

50 kA

25 kA

50 kA

25 kA

PL

125 kA

100 kA

25 kA*

125 kA

65 kA

85 kA

45 kA

PowerPacT P-Frame Automatic Molded Case Switches

Automatic molded case switches are available in individually-mounted and I-Line constructions from 600–1200 A. Automatic switches are similar in construction to electronic trip circuit breakers except that long-time tripping is not present. The switches open instantaneously at a non-adjustable magnetic trip point calibrated to protect only the molded case switch itself. They must be used in conjunction with a circuit breaker or fuse of equivalent rating.

Circuit Breaker

Ampere
Rating

Voltage Rating

Catalog Number*

Withstand Rating

Trip Point
(±10%)

240 Vac

480 Vac

600 Vac

MJ
2P*, 3P

600

600 Vac

MJL36000S60

100 kA

65 kA

25 kA

10 kA

800

600 Vac

MJL36000S80

100 kA

65 kA

25 kA

10 kA

PJ
2P*, 3P

600

600 Vac

PJL36000S60

100 kA

65 kA

25 kA

10 kA

800

600 Vac

PJL36000S80

100 kA

65 kA

25 kA

10 kA

1000

600 Vac

PJL36000S10

100 kA

65 kA

25 kA

10 kA

1200

600 Vac

PJL36000S12

100 kA

65 kA

25 kA

10 kA

PK
2P, 3P, 4P*

600

600 Vac

PKL36000S60

65 kA

50 kA

50 kA

24 kA

800

600 Vac

PKL36000S80

65 kA

50 kA

50 kA

24 kA

1000

600 Vac

PKL36000S10

65 kA

50 kA

50 kA

24 kA

1200

600 Vac

PKL36000S12

65 kA

50 kA

50 kA

24 kA

PL
2P, 3P

600

480 Vac

PLL34000S60

125 kA

100 kA

10 kA

800

480 Vac

PLL34000S80

125 kA

100 kA

10 kA

1000

480 Vac

PLL34000S10

125 kA

100 kA

10 kA

1200

480 Vac

PLL34000S12

125 kA

100 kA

10 kA

PowerPacT P-Frame Motor Circuit Protectors

Motor circuit protectors* are similar in construction to thermal-magnetic circuit breakers, but have only instantaneous trip functions provided by the ET1.0M trip unit. These motor circuit protectors comply with NEC requirements for providing short-circuit protection when installed as part of a listed combination controller having motor overload protection. Interrupting ratings are determined by testing the motor circuit protector in combination with a contactor and overload relay.

Motor circuit protectors are available in PJ and PL individually-mounted and I-Line construction. According to the NEC, the instantaneous trip of the motor circuit protector may be set to a maximum of 8 to 17 times motor Full Load Amps (FLA), but a setting as close as possible to inrush current (without nuisance tripping) results in the best protection. The instantaneous trip pickup level is adjustable within the ranges shown below.

Motor Circuit Protector Trip Range

Ampere Rating

Adjustable Trip Range

Catalog Number

J-Interrupting—600 Vac

L-Interrupting—480 Vac

600 A

1200–10,000 A

PJL36060M68

PLL34060M68

800 A

1200–10,000 A

PJL36080M68

PLL34080M68

1000 A

1500–10,000 A

PJL36100M69

PLL34100M69

1200 A

1800–10,000 A

PJL36120M70

PLL34120M70

NOTE: Continuous currents larger than the ampere rating can damage the motor circuit protector.

Select motor circuit protectors as follows:

  1. Determine motor horsepower (hp) rating from the motor nameplate. The selection table is suitable for motors with locked-rotor indicating code letters per NEC Table 430-7 (b) as follows:

     

    Horsepower

    Motor Code Letters

     

    30–150

    A–G

     

    150 or More

    A–F

    NOTE: For other motors contact Schneider Electric.

  2. Select a motor circuit protector with an ampere rating recommended for the hp and voltage involved.

  3. Select an adjustable trip setting of at least 800% but not to exceed 1300% (1700% for high-efficiency motors) of the motor full load amperes (FLA).

  4. The NEC 1300% maximum setting (1700% for high-efficiency motors) may be inadequate for motor circuit protectors to withstand current surges typical of the magnetization current of auto-transformer type reduced voltage starters or open transition wye-delta starters during transfer from “start” to “run,” constant hp multi-speed motors and motors labeled “high efficiency.”

  5. Part-winding motors, per NEC 430-3, should have two motor circuit protectors selected from the above at not more than one-half the allowable trip setting for the horsepower rating. The two circuit protectors should operate simultaneously as a disconnecting means per NEC 430-103.

PowerPacT P-Frame Electrically-Operated Circuit Breakers

Electrically-operated P-frame circuit breakers are available in I-Line and unit-mount construction up to 1200 A and are denoted in the catalog number by an “M_” suffix. These come equipped with a two-step stored energy mechanism and come standard with a motor assembly. These are available factory-installed only.

Motor assemblies provide on and off control from remote locations. The assemblies contain a spring-charging motor (MCH), a shunt trip (MX) and a shunt close (XF) and are available in standard or communicating versions. An SDE overcurrent trip switch is also included for trip indication. When remote indication of the circuit breaker status is required, use of a circuit breaker with an OF auxiliary switch for on-off indication. See Indication Contacts for details.

Motors Assembly Voltage Ratings (Vn)

Voltage Type

Voltage Ratings (Vn)

Vac 50/60 Hz

48, 100–130, 220–240, 380–415

Vdc

24–30, 48–60, 110–130, 200–250

PowerPacT P-Frame Termination Information

Unit-mount circuit breakers and switches have mechanical lugs standard on both ends. I-Line circuit breakers have lugs standard on the O/OFF end. These lugs accept aluminum or copper wire. Manually-operated P-frame circuit breakers are also available in drawout construction. See Mechanical, Compression, and Distribution Lugs for more lug options.

PowerPacT P-Frame Control Wiring

Control wiring for unit-mount and I-Line construction is connected to terminals located under the circuit breaker accessory cover. Control wiring for drawout construction is connected to terminals located on the cradle.

Accessory Control Wiring Diagrams for Manually-Operated P-Frame Circuit Breakers

Power

Trip Unit

Remote Operation

Alarm Contacts

NOTE: All diagrams show circuit breaker in open position.

A–Do not remove factory-installed jumpers between Z3, Z4 and Z5 unless ZSI is connected.

B–Do not remove factory-installed jumper between T1 and T2 unless neutral CT is connected. Do not install jumper between T3 and T4.

C–For proper wiring of neutral CT, refer to Instruction Bulletin 48041-082-03 shipped with it.

D–24 Vdc power supply for trip unit must be separate and isolated from 24 Vdc power supply for communication modules.

Accessory Control Wiring for Manually-Operated P-Frame Circuit Breaker

 

Trip Unit Type

 

Basic

A

P

H

Connector

Description

 

Com:
E1-E6

Circuit breaker communication module
E1 = +24 Vdc
E2 = Common
E3 = A/Tx- D0
E4 = B/Tx+ D1
E5 = A/Rx- D0
E6 = B/Rx+ D1

 

Z

Zone-selective interlocking (ZSI)
Z1 = ZSI OUT signal
Z2 = ZSI OUT
Z3 = ZSI IN signal |
Z4 = ZSI IN short-time delay
Z5 = ZSI IN ground fault

 

T

External neutral sensor

 

F

24 Vdc external power supply

Connector

Recommended Wire Size

 

Vn*

External neutral voltage takeoff

V1, V2, V3, Vn

22–16 AWG (0.3–1.5 mm2)

 

V1, V2, V3

External phase voltage takeoff

E1–E2

22 AWG (0.3 mm2) MIN shielded pair cable or twisted pair copper wires

 

M6C*: Q1, Q2, Q3

6 programmable contacts
24 Vdc external power supply required

T

22 AWG (0.3 mm2) stranded shielded cable

 

Function

Connector

Description

M

Refer to MDGF instructions.

 

Auxiliary Contacts

OF

Open/Closed circuit breaker or switch position contacts

E3–E6, Q1, Q2, Q3

22 AWG (0.3 mm2) shielded twisted pairs with drain (Belden 8723 or equal)3

 
 

SD

Bell alarm

OF, SD, SDE

18–16 AWG (0.8–1.5 mm2)

 

SDE

Electrical fault alarm contact

MN, MX

18–14 AWG (0.8–2.5 mm2)

 

Remote Operation

MN

Undervoltage trip device

F

Size per aux 24 Vdc power supply

 

MX

Shunt trip

Z1–Z5

22–18 AWG (0.3–0.8 mm2)

             

Accessory Control Wiring Diagrams for Electrically-Operated P-Frame Circuit Breakers

Power

Trip Unit

Remote Operation

Alarm Contacts

 

NOTE: All diagrams show circuit breaker in open position.

A–Do not remove factory-installed jumpers between Z3, Z4 and Z5 unless ZSI is connected.

B–Do not remove factory-installed jumper between T1 and T2 unless neutral CT is connected. Do not install jumper between T3 and T4.

C–For proper wiring of neutral CT, refer to Instruction Bulletin 48041-082-03 shipped with it.

D–24 Vdc power supply for trip unit must be separate and isolated from 24 Vdc power supply for communication modules.

E–Motor mechanism includes opening and closing coils.

 

Trip Unit Type

 

Basic

A

P

H

Connector

Description

 

Com: E1-E6

Circuit breaker communication module
E1 = +24 Vdc
E2 = Common
E3 = A/Tx- D0
E4 = B/Tx+ D1
E5 = A/Rx- D0
E6 = B/Rx+ D1

 

Z

Zone-selective interlocking (ZSI)
Z1 = ZSI OUT signal
Z2 = ZSI OUT
Z3 = ZSI IN signal |
Z4 = ZSI IN short-time delay
Z5 = ZSI IN ground fault

 

T

External neutral sensor

 

F

24 Vdc external power supply

Connector

Recommended Wire Size

 

Vn*

External neutral voltage takeoff

V1, V2, V3, Vn

22–16 AWG (0.3–1.5 mm2)

 

V1, V2, V3

External phase voltage takeoff

E1–E2

22 AWG (0.3 mm2) MIN shielded pair cable or twisted pair copper wires

 

Function

Connector

Description

T

22 AWG (0.3 mm2) stranded shielded cable

 

Auxiliary Contacts

OF

Open/Closed circuit breaker or switch position contacts

M

Refer to MDGF instructions

 
 

SDE

Electrical fault alarm contact

E3–E6, Q1, Q2, Q3

22 AWG (0.3 mm2) shielded twisted pairs with drain (Belden 8723 or equal)3

 

Remote Operation

MN

Undervoltage trip device

OF, SD, SDE

18–16 AWG (0.8–1.5 mm2)

 

MX

Shunt trip

MN, MX

18–14 AWG (0.8–2.5 mm2)

 

Motor Mech Module

A4

Electrical opening

F

Size per aux 24 Vdc power supply

 

A2

Electrical closing

Z1–Z5

22–18 AWG (0.3–0.8 mm2)

 

B4, A1

Power supply for control devices and gear motor

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.