0612CT0101

Section 10—P-Frame Cradles and Cradle Accessories

P-Frame Circuit Breaker and Cradle Design

P-Frame Circuit Breaker and Cradle Design

Drawout Circuit Breaker

A—Terminal Cover

B—Lifting Tabs

C—Extension Rail Handle

D—Padlock Provision

E—Position Indicator

F—Crank Insertion Opening

G—Stop Release Button

H—Crank Storage Space

Cradle

NOTE: See Cradle Catalog Numbers for cradle catalog numbers.

P-Frame Drawout Mechanism

The drawout assembly mechanism allows the circuit breaker to be racked in four positions (connected, test, disconnected, or withdrawn), as shown in the figure below.

Connected Position

Test Position

Disconnected Position

Withdrawn Position

NOTE: For UL/CSA Listed devices, the clusters are mounted on the circuit breaker and the stabs are on the cradle. For IEC devices, the clusters are mounted on the cradle and the stabs are mounted on the circuit breaker.

P-Frame Drawout Connectors

Front-Connected Flat (FCF)

Rear-Connected “T” Vertical (RCTV)

Rear-Connected “T” Horizontal (RCTH)

P-Frame Cradle Accessories

P-Frame Cradle Position Switches

Three optional cradle position switches are available for the cradle:

  • Cradle position switches (CE) to indicate the connected position

  • Cradle position switches (CD) to indicate the disconnected position. This position is indicated when the required clearance for isolation of the power and auxiliary circuits is reached.

  • Cradle position switches (CT) to indicate the test position. In this position, the power circuits are disconnected and the auxiliary circuits are connected.

Cradle Position Switches

Switch Type

CE

CD

CT

Cat. No.

CE

CD

CT

Cat. No.

Maximum Push-In Switches

3

2

1

3

2

1

Breaking Capacity at a Power Factor (pf) of 0.3

Standard: 10 mA / 24 V Min. Load

S33170

Low-Level: 1 mA / 4 V Min. Load*

S33171

240 Vac

8 A

24-48 Vac

5 A

380 Vac

8 A

240 Vac

5 A

480 Vac

8 A

380 Vac

5 A

600-690 Vac

6 A

24-48 Vdc

2.5 A

24-48 Vdc

2.5 A

125 Vdc

0.8 A

125 Vdc

0.8 A

250 Vdc

0.3 A

250 Vdc

0.3 A

   

P-Frame Cradle Locking and Interlocking

Disconnected Position Locking

The circuit breaker can be locked in the disconnected position by key interlock (optional, catalog number S33772) or padlock (standard). The key interlock is on the cradle and accessible with the door locked.

  • Kirk key interlocks are available for UL/CSA circuit breakers. Key is captive when circuit breaker is closed.

  • Locking in all positions (disconnected, test, and connected) is possible. Factory standard setting is locking in disconnected position.

Door Interlock

The door interlock (catalog number S33786) prevents the compartment door from being opened when the circuit breaker is in the connected or test position. If the circuit breaker is put into the connected position with the door open, the door can be closed without disconnecting the circuit breaker. For greater protection, this interlock can be used in conjunction with the open door racking interlock.

P-Frame Open Door Racking Interlock

The racking interlock (catalog number S33788) prevents racking in the circuit breaker when the door is open. (Insertion of the circuit breaker racking crank is not possible when the compartment door is open.)

Cradle Rejection Kits

The cradle rejection feature (optional, catalog number S33767) ensures that only the properly designated circuit breaker or switch is matched with the selected cradle assembly.

P-Frame Cradle Miscellaneous Accessories

Shutter and Shutter Lock

The shutters automatically block access to the main disconnects when the circuit breaker is in the disconnected, test, or fully withdrawn position. The shutter lock is used to prevent connection of the circuit breaker or to lock the shutters in the closed position.

The optional shutter assembly (catalog number S48933) consists of shutter and padlock provision.

Door Escutcheon (CDP)

The door escutcheon (catalog number S33857) provides a frame and seal for the circuit breaker.

Transparent Cover for Door Escutcheon (CCP) (P-Frame Only)

The door escutcheon cover (catalog number S33859) is hinge-mounted and is designed to be installed on the door escutcheon for the P-frame drawout circuit breaker.

P-Frame Cradle Wiring Diagrams

Terminal Layout for Push-In Connector Installation

Terminal Layout for Push-In Connector Installation

Connector

Recommended Wire Size

E1–E2

22 AWG (0.3 mm2) MIN shielded pair cable or twisted pair copper wires

E3–E6, Q1, Q2, Q3

22 AWG (0.3 mm2) shielded twisted pairs with drain (Belden 8723 or equal)3

Z1–Z5

22 AWG (0.3 mm2)

V1, V2, V3, Vn

22–16 AWG (0.3–1.5 mm2)

T

22 AWG (0.3 mm2) stranded shielded cable

OF, SD, SDE

18–16 AWG (0.8–1.5 mm2)

MN, MX

18–14 AWG (0.8–2.5 mm2)

F

Size per aux 24 Vdc power supply

Terminal Layout for Push-In Connector Installation

A

CD2

CD1

 

C

OF3

OF2

OF1

 

D

CE3

CE2

CE1

CT1

   

824

814

 

34

24

14

 

334

324

314

914

   

822

812

 

32

22

12

 

332

322

312

912

   

821

811

 

31

21

11

 

331

321

311

911

   

B

Com

UC1

UC2

UC3

UC4

CAF2

CAF1

SDE

MN/MX

SD

CAO2

CAO1

E5

E6

Z5

M1

M2

M3

F2+

V3

544

534

84

DC/C12

94

524

514

E3

E4

Z3

Z4

T3

T4

VN

V2

542

532

82

C13

92

522

512

E1

E2

Z1

Z2

T1

T2

F1–

V1

541

531

81

D1/C11

91

521

511

Function

Connector

Description

 

Trip Unit Type

 

Basic

A

P

H

Connector

Description

Auxiliary Contacts

OF

Open/Closed circuit breaker or switch position contacts

 

X

X

X

Com: E1-E6

Communication

Rotary Handle Contacts

CAO

Early break contact

 

X

X

X

UC1: Z

Zone-selective Interlocking

CAF

Early make contact

 

Z1 = ZSI OUT signal

Cradle Contacts

CD

Disconnected position contacts

 

Z2 = ZSI OUT

CE

Connected position contacts

 

Z3 = ZSI IN signal

CT

Test position contacts

 

Z4 = ZSI IN short time

Remote Operation

SDE

Electrical fault alarm contact

 

Z5 = ZSI IN ground fault

SD

Alarm contact

 

X

X

X

UC1: M1

Modified differential ground fault (MDGF)

MN

Undervoltage trip device

 

X

X

X

UC2: T

External neutral

MX1*

Shunt trip

 

X

X

X

UC2: M

Modified differential ground fault (MDGF)

   

X

X

X

UC3: F

24 Vdc external power supply (F1 -, F2 +)

 

X

X

UC3: Vn

External neutral plug

 

X

X

UC4

External phase voltage sensing

Wiring Diagrams for Auxiliary Connections

Power

Trip Unit

Remote Operation

NOTE: All diagrams show circuit breaker in tripped position.

A–Do not remove factory-installed jumpers between Z3, Z4 and Z5 unless ZSI is connected.

B–Do not remove factory-installed jumper between T1 and T2 unless neutral CT is connected. Do not install jumper between T3 and T4.

C–For proper wiring of neutral CT, refer to Instruction Bulletin 48041-082-03 shipped with it.

D–24 Vdc power supply for trip unit must be separate and isolated from 24 Vdc power supply for communication modules.

E–For proper wiring of the FDM, refer to user guide 5100512864A-02.

Auxiliary Contacts

Cell Switches

Wiring Diagrams for the COM Option

Wiring of the I/O Modules

Wiring of the COM Option (Modbus BCM ULP and CCM Modules)

Communication Components and FDM121 Connections

Connections

PowerPacT and ComPacT circuit breakers are connected to the ULP devices (FDM121 display, IFM, IFE or IO module) via the circuit breaker ULP cord.

  • Cord is available in three lengths: 0.98 ft. (0.35 m), 4.3 ft. (1.3 m) and 9.8 ft. (3 m).

  • Lengths up to 32.9 ft. (10 m) are possible using extensions.

A. Modbus Network
B. Ethernet Network
C. Circuit Breaker ULP Cord
D. FDM Display
E. ULP Termination
F. ULP Cable

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.