0612CT0101

Section 11—PowerPacT M-, P- and R-Frame and ComPacT NS630b–NS3200 Dimensional Drawings

Dimensions for M-Frame Circuit Breakers

M-Frame Individually-Mounted Circuit Breaker Enclosure Mounting Holes and Door Cutouts

M-Frame Individually-Mounted 3P 800 A Circuit Breaker with Lugs on Both Ends

M-Frame Individually-Mounted 3P 800 A Circuit Breaker without Lugs

Dimensions for P-Frame and NS630b–NS1600 Circuit Breakers

Enclosure Dimensions

Circuit Breaker Rating

Circuit Breaker Enclosure Dimensions
(H x W x D)

Ventilation Area

in.

mm

Top

Bottom

≤ 800 A, 100% rated

51.9 x 20.25 x 7.75

1318.3 x 514.4 x 196.9

≤ 1200 A, standard rated

51.9 x 20.25 x 7.75

1318.3 x 514.4 x 196.9

> 800 A, 100% rated

62.25 x 23 x 14.75

1581.2 x 584.2 x 374.7

16.5 in.2

10,645 mm2

16.5 in.2

10,645 mm2

P-Frame and NS630b–NS1600 Individually-Mounted Circuit Breaker Enclosure Mounting Holes and Door Cutouts

P-Frame and NS630b–NS1600 Individually-Mounted 3P Circuit Breaker ≤ 800 A with Lugs on Both Ends

P-Frame and NS630b–NS1600 Individually-Mounted 4P Circuit Breaker ≤ 800 A with Lugs on Both Ends

P-Frame and NS630b–NS1600 Individually-Mounted 3P Circuit Breaker > 800 A with Lugs on Both Ends

P-Frame and NS630b–NS1600 Individually-Mounted 4P Circuit Breaker > 800 A with Lugs on Both Ends

P-Frame and NS630b–NS1600 Individually-Mounted 3P Circuit Breaker without Lugs

P-Frame and NS630b–NS1600 Individually-Mounted 4P Circuit Breaker without Lugs

P-Frame and NS630b–NS1600 Individually-Mounted Electrically-Operated 3P Circuit Breaker ≤ 800 A with Lugs on Both Ends

P-Frame and NS630b–NS1600 Individually-Mounted Electrically-Operated 4P Circuit Breaker ≤ 800 A with Lugs on Both Ends

P-Frame and NS630b–NS1600 Individually-Mounted Electrically-Operated 3P Circuit Breaker > 800 A with Lugs on Both Ends

P-Frame and NS630b–NS1600 Individually-Mounted Electrically-Operated 3P Circuit Breaker without Lugs

P-Frame and NS630b–NS1600 Individually-Mounted Electrically-Operated 4P Circuit Breaker without Lugs

P-Frame and NS630b–NS1600 Individually-Mounted 3P Circuit Breaker with Rotary Handle

P-Frame and NS630b–NS1600 Individually-Mounted 4P Circuit Breaker with Rotary Handle

P-Frame and NS630b–NS1600 3P Drawout Circuit Breaker Door Cutout

P-Frame and NS630b–NS1600 4P Drawout Circuit Breaker Door Cutout

P-Frame and NS630b–NS1600 3P Drawout Circuit Breaker Rear Cutout

P-Frame and NS630b–NS1600 4P Drawout Circuit Breaker Rear Cutout

P-Frame Drawout 3P Circuit Breaker ≤ 1200 A with Front-Connected Flat (FCF) Connectors

P-Frame Drawout 4P Circuit Breaker ≤ 1200 A with Front-Connected Flat (FCF) Connectors

NS630b–NS1600 Drawout 3P Circuit Breaker ≤ 1600 A with Front-Connected Flat (FCF) Connectors

NS630b–NS1600 Drawout 4P Circuit Breaker ≤ 1600 A with Front-Connected Flat (FCF) Connectors

P-Frame Drawout 3P Circuit Breaker ≤ 1200 A with Rear-Connected “T” Vertical (RCTV) Connectors

P-Frame Drawout 4P Circuit Breaker ≤ 1200 A with Rear-Connected “T” Vertical (RCTV) Connectors

NS630b–NS1600 Drawout 3P Circuit Breaker ≤ 1600 A with Rear-Connected “T” Vertical (RCTV) Connectors

NS630b–NS1600 Drawout 4P Circuit Breaker ≤ 1600 A with Rear-Connected “T” Vertical (RCTV) Connectors

P-Frame Drawout 3P Circuit Breaker ≤ 1200 A with Rear-Connected “T” Horizontal (RCTH) Connectors

P-Frame Drawout 4P Circuit Breaker ≤ 1200 A with Rear-Connected “T” Horizontal (RCTH) Connectors

NS630b–NS1600 Drawout 3P Circuit Breaker ≤ 1600 A with Rear-Connected “T” Horizontal (RCTH) Connectors

NS630b–NS1600 Drawout 4P Circuit Breaker ≤ 1600 A with Rear-Connected “T” Horizontal (RCTH) Connectors

P-Frame and NS630b–NS1600 100–1600 A External Neutral Current Transformers

Dimensions for R-Frame and NS1600b–NS3200 Circuit Breakers

R-Frame Individually-Mounted UL Listed 3P Circuit Breaker

R-Frame Individually-Mounted UL Listed 4P Circuit Breaker

NS1600b–NS3200 Individually-Mounted IEC Rated, 3P Circuit Breaker

NS1600b–NS3200 Individually-Mounted IEC Rated 4P Circuit Breaker

R-Frame RLTB 3P Terminal Pad (UL)

R-Frame RL3TB 3P Terminal Pad (UL)

R-Frame RLTB 4P Terminal Pad (UL)

R-Frame RL3TB 4P Terminal Pad (UL)

NS1600b–NS3200 RLTBE Terminal Pad (IEC)

R-Frame and NS1600b–NS3200 Enclosure Mounting Holes and Door Cutouts

R-Frame and NS1600b–NS3200 100–1600 A External Neutral Current Transformers

R-Frame and NS1600b–NS3200 2500–3200 A External Neutral Current Transformers

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.