6037CT9901

Circuit Breakers

The primary components of the Power-Zone 4 switchgear are the MasterPacT circuit breakers. The drawout circuit breaker design allows easy access to circuit breaker controls, indicators, and the trip unit without opening the circuit breaker compartment door.

The Masterpact MTZ is the latest circuit breaker offer for Power-Zone 4 LV Switchgear providing enhanced digital features while offering the same footprint and ratings as the Masterpact NW/NT. Masterpact MTZ additional features include:

  • Increased access to monitoring/metering data for breaker health and power conditions

  • Smart Ethernet connectivity for full integration into EcoStruxure Power Edge Software or Asset Management solutions

  • Future Ready capability to upgrade & customize your MTZ breaker for increased protection, diagnostic and energy management functions via Digital Modules without shutting down.

See Masterpact MTZ catalog (0614CT1701) and website for more information.

MasterPacT Circuit Breaker Features and Benefits

MasterPacT MTZ Circuit Breaker (upper photo) and MasterPacT NW (lower photo)

  • Through-the-door construction with front-accessible key interlocks

  • Open/close buttons

  • Open/close indication

  • Individually-mounted MTZ1 or NT circuit breakers can be mounted 2 per cell

  • ANSI rated and certified to ANSI C37 (UL 1066) and CSA C22.2 No. 268

  • Four-position (Connected, Test, Disconnected, Withdrawn)

  • Low voltage power circuit breakers

  • Maximum 200 kA interrupting rating without fuses (MTZ2, 3 or NW)

  • Maximum of 42 kA interrupting rating at 480 Vac (MTZ1 or NT)

  • 100% rated

  • Two-step stored energy mechanism

  • 800 A – 5000 A frame (MTZ2,3 or NW)

  • 800 A frame (MTZ1 or NT)

  • MicroLogic trip units with optional Ethernet communications and monitoring features

  • Enhanced functionality with low maintenance requirements

Through-the-Door Construction

The closing and opening push buttons, racking handle, and racking mechanism are accessible through the front door cutout, allowing circuit breaker operation, testing, and disconnection without opening the door. Optional shutters (see Secondary Wiring System) can be provided, covering live parts when the circuit breaker is removed.

MasterPacT circuit breakers meet ANSI interlock requirements, including closing spring interlocking.


Through-the-Door Access

Circuit Breaker Compartment

The circuit breaker compartment consists of the circuit breaker cradle, a horizontal secondary terminal block on top of the cradle, and a vertical wireway on the right side of the compartment, allowing for top and bottom customer wiring. The cradle structure is a bolted-in assembly that supports the circuit breaker. Integrated into the cradle are the circuit breaker interference interlocks or cell keys.

Cell keys are steel pins on the left side of the cradle. As the circuit breaker is pushed into the compartment, the keys on the circuit breaker move past corresponding key slots on the cradle. This feature prevents circuit breakers with greater continuous current ratings from being placed in circuit breaker compartments with lesser continuous current ratings. This feature also prevents circuit breakers with lesser short circuit current ratings from being placed in circuit breaker compartments with greater short circuit current ratings.

The racking handle storage space, racking handle insertion opening, and “Stop Release” button are on the bottom of the cradle. Circuit breaker racking is achieved with the circuit breaker compartment door closed.

NOTE: As standard, a minimum of one breaker racking handle is provided per lineup and for each main(s)/tie(s). As an option, racking handles can be provided for every breaker in the lineup. A remote racking kit is also available for racking breakers at a 30 ft. distance.

When required for metering, optional current transformers are positioned around the stationary main contacts or in the bus compartment behind the cell.

Circuit Breaker Compartment

Circuit Breaker Compartment with Optional Current Transformers Located Inside the Cell

MasterPacT Circuit Breaker Ratings

This section contains basic MasterPacT circuit breaker interrupting, sensor, operating time, control power requirements, and switch ampere ratings. In addition, an overview of Key Interlock Operation is described. Most MasterPacT accessories, trip units, and trip unit options are available in Rear Accessible, Front Accessible and Arc Resistant switchgear.

All MasterPacT circuit breakers are 100% rated and are assembled and tested in an ISO 9001 facility to applicable standards including:

ANSI C37.13 Low voltage ac power circuit breakers used in equipment
ANSI C37.16 Preferred rating, related requirement and application recommendations for low voltage power circuit breakers and ac power circuit breakers
ANSI C37.17 Trip devices for ac and general-purpose dc low voltage power circuit breakers
ANSI C37.50 Testing of low voltage ac circuit breakers
NEMA SG-3 Low voltage circuit breakers
UL 1066 Low voltage circuit breakers

Power-Zone 4 switchgear with MasterPacT circuit breakers has the highest interrupting and short-time (withstand) ratings for low voltage switchgear in the smallest physical size. The small switchgear footprint and the elimination of limiters reduces cost. The circuit breaker’s improved coordination with downstream devices increases system uptime.

Power-Zone 4 switchgear using MasterPacT MTZ1/NT circuit breakers allows the use of up to eight (8) 800 A frame circuit breakers in a single, 30-inch wide section. This lets the user maintain a high concentration of power protection devices in a small physical size. MasterPacT MTZ1/NT circuit breakers are not available in Arc Resistant Switchgear.

MasterPacT MTZ2/3, NW circuit breakers are available in various levels of interrupting ratings (AIR) as listed in Ratings for ANSI C37 Certified MasterPacT MTZ2/3 or NW Circuit Breakers below.

Ratings for ANSI C37 Certified MasterPacT MTZ2/3 or NW Circuit Breakers

Frame Rating 800/1600 A 2000 A 3200 A 4000/5000 A
Interrupting Rating Code N1 H1 H2 H3 L1*, * L1F* H1 H2 H3 L1*, * L1F* H1 H2 H3 L1*, * H2 H3 L1 *, *
Interrupting Current (k AIR) 254 Vac 50/60 Hz 42 65 85 100 200 200 65 85 100 200 200 65 85 100 200 85 100 200
508 Vac 50/60 Hz 42 65 85 100 200 200 65 85 100 200 200 65 85 100 200 85 100 200
635 Vac 50/60 Hz 42 65 85 85 130 130 65 85 85 130 130 65 85 85 130 85 85 130
Short-Time Withstand Current (kA) Vac 50/60 Hz, 0.5 s 42 65 85 85 30 22 65 85 85 30 22 65 85 85 100 85 85 100
Built In Instantaneous Override (Peak kA ±10%) * * * 190 80* 55 190 80 55 190 270 270
Close and Latch Ratings (Peak kA) Vac 50/60 Hz 90 150 90 90 55 50 150 90 90 55 50 150 90 90 90 170 170 90
Tested to show arc flash hazard risk category as referenced by NFPA70E Yes Yes
Breaking Time 25 to 30 ms (with no intentional delay) 9 ms for L1 and L1F
Closing Time 70 ms
Sensor Rating 100–250 A / 400–800 A for NW / 400–800 A for MTZ2 1000–2000 A 1600–4000 A 2000–4000 A
800–1600 A 2500–5000 A
Endurance Rating (C/O Cycles) (with no maintenance) Mechanical 12,500 10,000 10,000 5000 5000
Electrical 2800 1000 1000 1000 1000

Ratings for ANSI C37 Certified MasterPacT MTZ1 or NT Circuit Breakers

Frame Rating   800 A
Interrupting Rating Code N1
Interrupting Current (kAIR) 254 Vac 60 Hz 42
508 Vac 60 Hz 42
635 Vac 60 Hz NA
Short-Time Withstand Current (kA) ac 60 Hz, 0.5 s 42
Built-In Instantaneous Override (Peak kA ±10%)
Close and Latch Ratings (Peak kA) ac 60 Hz 90
Tested to show arc flash hazard risk category as referenced by NFPA70E
Breaking Time 25 to 30 ms
(with no intentional time delay)
Closing Time < 50 ms
Sensor Rating 100 to 250 A / 400 to 800 A
Endurance Rating (C/O Cycles) (with no maintenance) Mechanical 12,500
Electrical 2800

Correction Factors

Temperature Correction Factors per ANSI C37.20.1 par. 8.4

  Maximum Ambient Temperature
°F 140 122 104 86 77 68 50 32 14 –4 –22
°C 60 50 40 30 25 20 10 0 –10 –20 –30
Current 0.83 0.92 1 1.07 1.11 1.14 1.21 1.27 1.33 1.39 1.44

Altitude Correction Factors per ANSI C37.20.1 par. 8.1.3

  < 6600 ft. (2000 m) 8500 ft (2600 m) 13,000 ft. (3900 m)
Voltage 1 0.95 0.8
Current 1 0.99 0.96

MasterPacT MTZ2/3 Circuit Breaker Approximate Operating Time Ratings

Action

Time

Spring charging motor (MCH)
 Charging time


3–4 seconds (max)

Shunt trip (MX)

55 milliseconds ± 10

Shunt close (XF)

70–80 milliseconds ± 10

Control Power-MTZ2/3 Circuit Breakers and PZ-4 Switchgear Equipment

Action Power Consumption
Spring Charging Motor Current (electrically operated circuit breakers) 180 VA
Closing coil (XF) 4.5 VA
Shunt trip coil (MX) 4.5 VA
Undervoltage with delay unit (MN) 4.5 VA
Status indicating lights (each) 2 VA
Power Quality Meter (PM8000/ION9000) 40 VA/80 VA
Strip heater (each) Bus Compartment 125 VA @ 120 Vac
Cable Compartment 125 VA @ 120 Vac
Breaker Compartment 50 VA @ 120 Vac

Approximate Ampere Ratings for MasterPacT MTZ2/3 Circuit Breaker Switches*

Action Ampere (240 V)
Auxiliary switch (OF)* 10 A
Overcurrent trip switch (SDE) 5 A
Combined (connect/close) switch (EF) 6 A
Cradle cell switch 8 A
NOTE: See MasterPacT MTZ Catalog (0614CT1701).

Circuit Breaker Types

Family of MasterPacT MTZ Circuit Breakers (800–6000 A)

Current Ratings*

ANSI CB Model Number Frame Amperes Sensor Rating PZ-4 Trip Setting Range Device Application
MTZ2-08N1 800 A 400-800 A 175-800 A Feeder
MTZ2-08H1
MTZ2-08H2
MTZ2-08H3
MTZ2-08L1*
MTZ2-08L1F*
MTZ2-16N1 1600 A 800-1600 A 350-1600 A Mains/Ties & Feeders
MTZ2-16H1
MTZ2-16H2
MTZ2-16H3
MTZ2-16L1*
MTZ2-16L1F*
MTZ2-20H1 2000 A 1000-2000 A 400-1600 A Mains/Ties & Feeders
MTZ2-20H2
MTZ2-20H3
MTZ2-20L1*
MTZ2-20L1F*
MTZ2-32H1 3200 A 1600-3200 A 700-3200 A Mains/Ties & Feeders
MTZ2-32H2
MTZ2-32H3
MTZ2-32L1*
MTZ3-40H2 4000 A 2000-4000 A 800-4000 A Mains/Ties & Feeders
MTZ3-40H3
MTZ3-40L1*
MTZ3-50H2 5000 A 2500-5000 A 1000-5000 A Mains/Ties
MTZ3-50H3
MTZ3-50L1*
MTZ1-08N1 800 A 400-800 A 175-800 A Feeders

MTZ1

MTZ2

MTZ3

Interrupting and Short-Time (Withstand) Capability

Power-Zone 4 switchgear with MasterPacT circuit breakers has the highest interrupting (200,000 A at 480 V without using fuses) and highest short-time (withstand) ratings for low voltage switchgear, in the smallest physical size. The small switchgear footprint and the elimination of limiters reduces cost. The MasterPacT circuit breakers’ wide range of coordination with downstream devices increases system uptime.

MasterPacT circuit breakers are available in various levels of interrupting ratings (AIR).

See Ratings for ANSI C37 Certified MasterPacT Circuit Breakers.

NOTE: Circuit breakers of like frame sizes and interrupting ratings are interchangeable. Also, MasterPacT MTZ breakers can be retrofitted into MasterPacT NW/NT cradles with minimal secondary terminal modifications (See retrofit guide QGH31931).

Circuit Breaker Parts

The MasterPacT circuit breaker has fewer parts than conventional circuit beakers while performing the same functions.

Typical MasterPacT Circuit Breaker (Front and Side View of NW shown; MTZ is similar)

The main disconnecting contacts on the rear of the circuit breaker are spring loaded and self-aligning. These contacts are designed so the pressure at the point of contact, on the stationary connectors, becomes greater under short-circuit conditions.

MasterPacT Circuit Breaker (Rear View)

 

Circuit Breaker Operation

Power-Zone 4 switchgear with MasterPacT circuit breakers has through-the-door circuit breaker racking. The connect, test, and disconnect positions can be made with the circuit breaker compartment door closed.

Circuit Breaker Positions

Through-the-Door
Circuit Breaker Position (side view)
Primary Connectors Secondary (Control) Connectors Circuit Breaker Functionality Circuit Breaker Door Position
Connect
Engaged Engaged
  1. Can be operated mechanically and electrically.

  2. Ready for service (operation).

Closed
Test
Disengaged Engaged
  1. Can be operated mechanically and electrically.

  2. Can have operation and control systems tested.

Closed
Disconnect
Disengaged Disengaged
  1. Can not be operated remotely.

  2. Can not be removed from circuit breaker compartment.

Closed
Remove
Disengaged Disengaged
  1. Can not be operated remotely.

  2. Can be removed from circuit breaker compartment.

Open
Circuit breaker is fully extended on rails.

Two-Step Stored Energy Mechanism

Charging the Closing Springs

MasterPacT circuit breakers are stored energy devices with a two-step operating mechanism.

Electrically operated circuit breakers have a motor to charge the stored energy mechanism, electric close feature, and electric open feature.

On manually operated circuit breakers, the closing springs are charged by hand. For electrically operated circuit breakers, the springs are charged by an internal electric motor, but can also be manually charged if no control power is available.

Status indicators on the front of the circuit breaker indicate when the closing springs are charged or discharged.

Circuit Breaker Inspection

When a MasterPacT circuit breaker is withdrawn on its rails, the circuit breaker is accessible for visual inspection. It is easy to remove the arc chutes and visually inspect the contacts and wear indicator. The operations counter can also indicate when inspections and possible maintenance should be done. Health indication for the breaker is also available via front HMI display, mobile device or remote network monitoring. See MicroLogic X/Xi for more information.

MasterPacT Circuit Breaker

MasterPacT Circuit Breaker on Its Rails

MasterPacT Circuit Breaker Front Plate Removed*

Removable, replaceable, and upgradeable circuit breaker parts include:

  • Arc chutes

  • Main disconnecting contacts or clusters

  • Internal movable contacts

  • Spring charging motor

  • Trip unit

Optional 4-Pole Breaker

4-pole MasterPacT Drawout Circuit Breaker is an optional feature for the following:

  • 1600–4000 A Feeders

  • 1600–5000 A Mains/Ties

In some electrical systems the user may choose to switch the neutral on and off along with the 3-phases of power to isolate the neutral in multi-source systems. In a 3-pole breaker solution the source neutrals landed at the gear may be connected to multiple sources at the same time which some users wish to avoid by switching the neutral via 4-pole circuit breaker.

The 4-Pole Breaker in LV Drawout equipment opens and closes the phase bus connections as well as the neutral bus connection.

4-pole breakers are available for 1600–5000 A Mains/Ties and 1600–4000 A Feeders (NW, MTZ2 and MTZ3) up to 100 kAIC @ 480 V and 85 kA @ 600 V. Front Accessible and Arc Resistant construction is not available.

NOTE: 4-pole construction are mounted in wider sections than 3-pole breaker construction per below:
  • 1600–2000 A = 30” wide section (up to 4 breakers per section)

  • 3200 A = 30” wide section (single 3200 A breaker per section)

  • 4000–5000 A = 48” wide section (single breaker per section only)

Circuit Breaker and Equipment Accessories

A number of MasterPacT circuit breaker accessories are available with Power-Zone 4 switchgear. A few of the most common accessories are listed below.

Circuit Breaker Compartment

Shutters

Optional shutters in the cradle automatically block access to the main disconnects when the circuit breaker is in the disconnect, test, or remove position. An optional padlock attachment to lock shutters closed is also available.

Key Interlocks, Key Locks, and Padlocks

Optional key interlocking can be provided with MasterPacT circuit breakers. Key interlocking capability is available for circuit breaker operation and the cradle.

Key interlock operation is outlined in the Power-Zone 4 switchgear order assembly drawings. To facilitate installation procedures, a key is supplied with each lock. After installation, only the necessary keys called out on the key interlock diagrams should be present on the switchgear.

MasterPacT MTZ2 Circuit Breaker

Cell Keying

Cell keying, a standard feature on Power-Zone 4 switchgear, is provided to avoid insertion of circuit breakers with similar dimensions, but insufficient interrupting ratings, or incorrect frame sizes into an inappropriate circuit breaker compartment.

Auxiliary Switches

A family of auxiliary switches that include:

  • Open and close position switches (OF)

  • Connected and closed position switches (EF), also known as cell switches

  • Cradle position switch (CE, CD, CT)

Field-installable and Upgradeable Options

A family of field-installable coils, buttons, motors, connectors, and trip units that include, but are not limited to:

  • Communications via Ethernet (Modbus TCP/IP) or Modbus Serial capabilities

  • Opening and closing coils (MX, XF)

  • Additional shunt trip unit (MX)

  • Undervoltage release (MN)

  • Spring charging motor (MCH)

  • Sensor plug

Ready-to-close contact (PF):

The ready-to-close position switch indicates that the following conditions are met and the circuit breaker can be closed:

  • The circuit breaker is open.

  • The closing springs are charged.

  • There is no standing closing or opening order.




Diagnostic and communicating Shunt Trip (MX), Shunt Close (XF), Undervoltage Trip (MN,diagnostics only)

These type of coils bring added functionality with diagnostic and communication capabilities and are only available on MasterPacT MTZ breakers:

  • Identify the type of the coil, MX diag&com, XF diag&com or MN diag.

  • Detect if the coil is functioning properly by comparing the device order and the opening/closing status of the circuit breaker.

  • Check for wire breakage in the coil periodically (every 30 seconds).

  • Identify if the order comes from the BPFE option.

  • Identify if the order is a permanent order.

  • Count the operating cycles of the coils.

  • When a communication system is present, the Masterpact MTZ device can be opened and closed from a remote control system such as a SCADA, through the communication network.

  • Diagnostic results can be read through all the different ways of retrieving information from the Micrologic X control unit including the embedded HMI, wireless communication, and Ecoreach software through a USB connection.

  • In addition to the diagnostic function, these devices feature a continuous-type release; the release can be maintained as long as the order is maintained. This feature allows the MX diag&com to lock the circuit breaker in the OFF position when the order is maintained.

  • Digital Modules (MTZ only)

Digital Modules

Upgrade with Digital Modules

Customize MicroLogic X control unit anytime—Digital modules make it easy to upgrade and tailor your system.

  • The 3 main categories of digital module functions are protection, metering, and diagnostics and maintenance

  • Enhanced energy management, power quality management, and crisis management

  • Update digital modules at any stage of the product’s life cycle: during configuration, commissioning, or operation

  • For the latest digital modules visit http://godigital.schneider-electric.com/.

  • Upload modules without interrupting power, using Ecoreach software and a USB cable

 

Optional digital modules to customize MicroLogic 24/7

Customized Protection

  • ANSI 27/59 – Under/Over voltage

  • ANSI 32P – Reverse active power

  • ANSI 51N/51G – Ground fault alarm

  • ERMS – Energy Reduction Maintenance Settings

  • ANSI 81 – Under/Over frequency

  • ANSI 67 – Directional overcurrent

  • ANSI 51 – IDMTL overcurrent

Cost Management

  • Energy per Phase

Power Quality

  • Individual harmonics analysis

Power Outage and Maintenance

  • Power restoration assistant

  • MasterPacT operation assistant

  • Wave form capture on trip event

Communication

  • Modbus legacy dataset

  • IEC 61850 Data Model

NOTE: Refer to the MasterPacT MTZ Circuit Breakers and Switches catalog (0614CT1701) or MasterPacT NT and NW Universal Power Circuit Breakers catalog (0613CT0001) for additional information.

Key Interlock Operation

As shown in the example below, a main-tie-main manual key interlock scheme is designed to keep all three circuit breakers from being closed simultaneously. Only two of the three circuit breakers can be closed simultaneously.

NOTE: Spare keys should be removed and kept safely stored and under the control of responsible supervision.

Main-Tie-Main Key Interlocking

Main 1 and main 2 circuit breakers are closed with their keys placed in the lock cylinders. The tie circuit breaker is locked open; a key is required to unlock it and put the circuit breaker into service.

The main 1 circuit breaker is opened and taken out of service. It is locked open, permitting key A1 to be removed to operate the lock associated with the tie circuit breaker. Then the main 1 circuit breaker cannot be put into service and closed until either the tie circuit breaker, or the main 2 circuit breaker, is opened and locked out of service. This would free one key for use in unlocking the main 1 circuit breaker.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.