6037CT9901

Enclosure Types

NEMA Type 1 Indoor Enclosures

The standard Power-Zone 4 switchgear enclosure is NEMA Type 1, general purpose. NEMA Type 1 enclosures are dead front, metal-enclosed structures.

Power-Zone 4 Switchgear, NEMA Type 1, Indoor Enclosure

Standard Features

  • Secondary wiring areas

  • Removable, steel top plates over conduit entrance

  • Hinged front doors with latches

  • Circuit breaker or instrument compartment

  • Bus compartment

  • Cable compartment

  • Capability for future expansion

  • Two-piece removable side and back plates

  • 1 1/2-inch-high base channels

  • Electro-deposition paint process on structural parts

  • ANSI #49 paint color

  • Customer nameplates for each compartment

Available Options

  • Strip heaters in circuit breaker, bus, and cable compartments

  • Overhead circuit breaker lifting device or floor crane (2 types)

  • Gasketing around doors and between sections

  • Filtering of doors and vents*, *

  • Lockable, hinged rear doors

  • Lockable, hinged front doors

  • 18-inch-high pull box*

  • Bottom plates

  • Rodent barriers

  • Custom paint

  • White instrument mounting pans

NEMA Type 3R Walk-In Enclosures

Power-Zone 4 switchgear is also available in a NEMA Type 3R walk-in enclosure for outdoor installation.

NEMA Type 3R, Walk-In Outdoor Enclosure

 

Standard Features

  • Exhaust fan ventilation/inside temperature control

  • Exterior lighting

  • Undercoating

  • Inside emergency lighting

  • Choice of Top or Bottom entry/exit for incoming and outgoing cables

Available Options

  • Front aisle with steel entrance door equipped with panic hardware

  • Lockable, hinged rear doors

  • Interior fluorescent lighting

  • Three-way light switch and convenience GFCI receptacles near the entrance door

  • Strip heaters in circuit breaker and bus compartments

  • Overhead circuit breaker lifting device (traveling lifter assembly)

  • Removable gasketed steel cover plates over conduit entrance

  • One-piece construction for ease of installation

 
NOTE: Assembly may be required if shipped split.
NOTE:
  • Refer to Special Applications for elevation/altitude de-rating requirements.

  • Refer to Figures 91, 92, 105 and 106 for NEMA 3R dimensions.

  • Not available with arc resistant switchgear.

  • From NEMA, the definition of NEMA Type 3R is: Enclosures constructed for either indoor or outdoor use to provide a degree of protection to personnel against access to hazardous parts; to provide a degree of protection of the equipment inside the enclosure against ingress of solid foreign objects (falling dirt); to provide a degree of protection with respect to harmful effects on the equipment due to the ingress of water (rain, sleet, snow); and that will be undamaged by the external formation of ice on the enclosure.

    For applications in high winds, barriers around the equipment or an electrical house is recommended. Contact Schneider Electric for specific application needs.

Drip Resistant Enclosures

Drip Resistant enclosures are NEMA 1 (indoor) rated enclosures supplied with an additional drip hood, which offers additional degree of protection against dripping. Drip Resistant enclosures are an add-on option to the standard Power-Zone 4 switchgear section.

Drip Resistant Enclosure

Drip hood is ANSI 49 as standard.
Shown in blue for clarity.

 

References

  • Document Number: 80298-003-02, Drip/Sprinkler Resistant Installation for Power-Zone 4 Low Voltage Switchgear

  • Document Number: 80280-DS-006, Drip Hood and Sprinkler Resistant Guidelines

  • 2012 Canadian Electrical Code, CEC Rule # 26-008 Sprinkler Equipment and Appendix B*

  • 2012 CEC Code Handbook

  • UL50E

NOTE:
  • Standard overhead lifters are not available for drip resistant design.

  • Not available with arc resistant switchgear

Sprinkler Resistant Enclosures

Sprinkler resistant enclosures are NEMA 1 (indoor) rated enclosures supplied with an additional drip hood, gasketing, vent louvers, and transparent covers, which provide an additional degree of protection against dripping and light splashing of liquids. Sprinkler resistant enclosures are an add-on option to the standard Power-Zone 4 switchgear section.

Sprinkler Resistant Enclosure

(Gasketing is behind covers and doors)

Drip hood and vent louvers are ANSI 49 as standard. Shown in blue for clarity.
 

References

  • Document Number: 80298-003-02, Drip/Sprinkler Resistant Installation for Power-Zone 4 Low Voltage Switchgear

  • Document Number: 80280-DS-006, Drip Hood and Sprinkler Resistant Guidelines

  • 2012 Canadian Electrical Code, CEC Rule # 26-008 Sprinkler Equipment and Appendix B*

  • 2012 CEC Code Handbook

  • UL50E

LV Design Sprinkler Resistant Test

  • Duration of one hour.

  • Quantity of water applied to surface under test is at least 0.016 in./unit surface/minute (25 mm/area/hour).

  • Spray angle up to 45 degrees from the vertical.

  • Water Pressure of 5 psi.

NOTE:
  • Standard overhead lifters are not available for drip resistant design.

  • Not available with arc resistant switchgear

Indoor Water Resistant Enclosures

Indoor Water Resistant (IWR) enclosures are NEMA 1 (indoor) rated enclosures supplied with a door-over-door construction, a 12 inch additional roof, and other special features which are tested as a system to meet the ANSI C37.20.1 specification, Rain Test for Outdoor Low Voltage Switchgear. IWR enclosures are an add-on option to the standard Power-Zone 4 switchgear section.

Indoor Water Resistant Enclosure


Standard color is ANSI 49. Customer requested a special color in above image.

References

  • Document Number: 80298-151-03, Indoor Water-Resistant (IWR) Enclosure Installation For Use on Power-Zone 4 Low Voltage Switchgear and Power-Style QED-6 Switchboards

  • Document Number: 80280-DS-002, Power-Zone 4 and QED-6 IWR Enclosure Mounting Pad Dimension Information

  • CSA-C22.2 No. 94-M91-Jan. 1991

  • Subjected to 3R Rain Test per ANSI/IEEE C37.20.1-2002, sect. 6.2.10

  • UL50E

  • Square D Self-Certified 3R Rain: Test # P000645L2

NOTE:
  • Standard overhead lifters are not available for drip resistant design.

  • Special floor crane option required.

  • Does not cover external icing, outdoor corrosion protection, gasket or other tests used for Type 3R enclosures.

  • Not available with arc resistant switchgear.

Indoor Water Resistant Enclosure

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.