6037CT9901

MasterPacT NW/NT Trip Units

The MicroLogic S, A, P and H, field-installable trip units are available with MasterPacT NW and NT circuit breakers. The circuit breaker overcurrent protection consists of a solid-state, microprocessor-based tripping device that requires no external power source. The complete tripping system has three main components: the molded sensors, the trip device (with rating plug), and the trip actuator. The microprocessor-based trip unit uses true RMS current level sensing. For additional information, refer to the trip unit functionality matrix Trip Unit Comparison.

When a MasterPacT NW or NT circuit breaker is closed, no external power is required for the protection system. The trip unit is powered by current signal levels and current sensors integrally mounted in the MasterPacT NW or NT circuit breaker. All trip units are UL Listed for use in MasterPacT NW or NT circuit breakers.

MicroLogic Basic Trip Unit

Standard Features

  • True RMS sensing

  • LI trip configuration

  • Field interchangeable long-time rating plugs

  • LED long-time pickup indication

  • Thermal imaging

Available Options

  • LSI trip configuration

  • Test kits

MicroLogic Type A (Ammeter) Trip Unit

Standard Features

  • True RMS sensing

  • LI trip configuration

  • Field interchangeable long-time rating plugs

  • LED long-time pickup indication LSIG trip configurations

  • Digital ammeter–phase and neutral

  • Phase loading bar graph

  • LED trip indication

  • Zone selective interlocking (ZSI) with short-time and ground fault

  • Thermal imaging

Available Options

  • LSI trip configuration

  • LSIG (ground fault trip)

  • Test kits

Available PowerLogic Features

  • Current metering

  • Circuit breaker open/close trip status

  • Tripping curves

Type P (Power Metering) Trip Unit

Standard Features

  • All standard features of MicroLogic Type A trip unit

  • LSI trip configuration

  • Incremental “fine tuning” of L, S, I, and, when selected, G pickup and delay settings

  • LCD dot matrix display and LED

  • trip indication

  • Advanced user interface

  • Advanced user protection (includes, but not limited to):

    • over/under voltage

    • over/under frequency

  • IDMTL: selectable long-time

  • delay bands

  • Thermal imaging

  • Power measurement

  • Contact wear indication

  • Zone selective interlocking (ZSI) with short-time and ground fault

Available Options

  • LSIG (ground fault trip with programmable ground fault alarm)

  • Test kits


Available Monitoring Features

  • Current metering

  • Volts metering

  • Energy accumulation

  • Remote operation

  • Circuit breaker open/close trip status

  • Date/time stamping

MicroLogic Type H (Harmonics) Trip Unit

Standard Features

  • All standard features of MicroLogic Type P trip unit

  • Advanced power measurements functions

  • Fault waveform capture-locking (ZSI) with short-time and ground fault

  • Thermal imaging

Available Options

  • LSIG (ground fault trip) with programmable ground fault alarm

  • Zone selective interlocking (ZSI) with short-time and ground fault

  • Test kits


Available Monitoring Features

  • Current metering

  • Volts metering

  • Energy accumulation

  • Remote operation

  • Waveform capture

  • Data logging

  • Circuit breaker open/close trip status

  • Power quality measurements

  • Harmonics measurements through 51st

  • Date/time stamping

NOTE: Refer to the MasterPacT NT and NW Universal Power Circuit Breakers catalog (0613CT0001) for detailed information about the family of MicroLogic S, A, P and H trip units.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.