6037CT9901

Optional Components

ION9000/9000T Series Advanced Power Quality Meters

Web enabled PowerLogic ION9000 series meters are used to monitor electric distribution networks, service entrances and substations. It enables businesses to manage complex energy supply contracts that include power quality guarantees. Low-range current accuracy makes it ideal for independent power producers and cogeneration applications that require the accurate bi-directional measurement of energy. It is well suited to load curtailment, equipment monitoring and control and energy pulsing and totalization applications. Integrate it with Power Management Software applications. The ION9000T captures extremely fast voltage events that are missed by most other power meters, enabling advanced diagnostics and high-resolution event associations for fast, conclusive diagnosis and resolution to transient voltages.

Power-Zone 4 Switchgear offers a 96mm color display (std) and a 192 mm touchscreen display (opt) along with additional Input & Output Module options as shown below:

  • 6 Digital Inputs, & 2 Digital Outputs

  • 12 Digital Inputs & 4 Digital Outputs

  • 6 Digital Inputs, 2 Digital Outputs, 4 Analog Inputs & 2 Analog Outputs

Applications

Ideal for applications in industrial facilities, data centers, infrastructure and other critical power environments.

Power-Zone 4 with ION9000 Meter Standard 96 mm Color Display

PowerLogic PM8000 Advance Power Quality Meters

PM8244 Meter module (mounted in Instrument Compartment of PZ4)

3.5" Color Graphic Display (mounted on Main Breaker door n PZ4)

The PowerLogic PM8000 series meters are compact, cost-effective multifunction power meters that will help you ensure reliability and efficiency of your power system. These meters will help you:

  • Reveal and understand complex power quality conditions

  • Measure, understand and act on insightful data gathered from you entire power system

Designed for key metering points throughout your energy infrastructure, the PowerLogic PM8000 series meter has the versatility to perform nearly any job you need a meter to do.

Power-Zone 4 Switchgear offers a 96 mm color display (std) as shown on previous page along with additional Input & Output Module options as shown below:

  • 6 Digital Inputs, & 2 Digital Outputs

  • 12 Digital Inputs & 4 Digital Outputs

  • 6 Digital Inputs, 2 Digital Outputs, 4 Analog Inputs & 2 Analog Outputs

Applications

Ideal for applications in industrial facilities, commercial buildings, utility networks, or critical power environments.

Advanced Power Quality Meters Comparison:

When deciding which Advanced Power Quality Meter to choose, the chart below shows a basic feature comparison.

  PM8000 ION9000 ION9000T
PQ measurements THD, individual harmonics (127th*), sag / swell, DDD THD, TDD, individual harmonics (511th*), sag / swell, DDD, flicker, transients THD, TDD, individual harmonics (511th*), sag / swell, DDD, flicker, transients
PQ standards compliance: IEC 61000–4–30 / IEC62586–1 / OEC62586–2 Class S / No / Yes Class A / Yes / Yes Class A / Yes / Yes
PQ on board reporting IEEE519, EN50160, ITIC (CBEMA) and SEMI curves IEEE519, EN50160, ITIC (CBEMA) and SEMI curves IEEE519, EN50160 and ITIC (CBEMA) and SEMI curves
Waveform capture 210 cycles @ 256 samples / cycle (V & I) 60 cycles @ 1024 samples / cycle (V & I) 60 cycles @ 1024 samples per cycle (V / I)
1 cycle @ 200k samples / cycle (V)
High speed RMS capture Yes (30 sec pre event + 60 sec post event) Yes (30 sec pre event + 60 sec post event) Yes (30 sec pre event + 60 sec post event)
Sampling rate 256 1024 1024 / 10 MHz V
kWh accuracy 0.2 0.1 0.1
Hardware lock Yes Yes Yes
Internal memory 512 MB 2 GB 2 GB
Communication ports Dual Ethernet + 1 x RS485 Dual Ethernet + 2 x RS485 + USB
+ Optical
Dual Ethernet + 2 x RS485 + USB
+ Optical
Communication protocols Modbus RTU and TCP, ION, DNP3, IEC61850 Modbus RTU and TCP, ION, DNP3, IEC61850, DLMS Modbus RTU and TCP, ION, DNP3, IEC61850, DLMS
On board I/O 3DI / 1DO 8DI / 4DO / 2RO 8DI / 4DO / 2RO
Cyber security Advanced security, HTTPs, encrypted and digitally signed firmware Advanced security, HTTPs, encrypted and digitally signed firmware, TPM Advanced security, HTTPs, SFTP, SSH, encrypted and digitally signed firmware, TPM
Display 96 mm color graphical 96 mm color graphical or 192 mm color + touch 96 mm color graphical or 192 mm color + touch

PowerLogic PM5000 Basic Multi-Function Meter

PowerLogic PM5563 remote display

The PowerLogic PM5563 power meter offered in PZ-4 is the ideal fit for cost-management applications. Designed for use in both energy management systems and building management systems, it provides the measurement capabilities needed to allocate energy usage, perform tenant metering and sub-billing, pin-point energy savings, optimize equipment efficiency and utilization, and perform a high-level assessment of the power quality of the electrical network. In the 3.78 x 3.78 in door-mounted liquid crystal graphical display, all three phases, neutral, and ground can be monitored simultaneously. The bright, anti-glare display features large characters and powerful backlighting for easy reading even in extreme lighting conditions and viewing angles. Easy-to-understand menus, text in eight selectable languages, icons, and graphics create a friendly environment to learn about your electrical network. Ethernet gateway and enhanced cybersecurity are also benefits.

Characteristics

  • Accuracy class 0.2S for active energy metering

  • Compliance to regulations EN50470-1/3 (MID), IEC 61557-12, IEC 62053-21/22, IEC 62053-23

  • Dual Ethernet ports as standard

  • Ethernet-to-serial gateway functionality

  • Onboard web pages for viewing real-time and logged information

  • Cyber security enhancements to help ensure data integrity

  • Data logging locally in non-volatile memory ensures that information is not lost during a power or communications outage

  • Multiple tariffs give you flexibility in your billing structure

  • Individual harmonics in addition to THD and TDD to help locate the source of disturbances

  • Graphical display with intuitive menu-driven navigation means information is easy to locate and read

  • Real-time clock with battery back up

Applications

Ideal for applications in Buildings, Industry, Healthcare, Data Center and Infrastructure

Surge Protective Devices

The Surge Protection Device (SPD) is an optional device which can be added to the Main Circuit Breaker(s).  Square D SurgeLogic brand Surge Protection Devices (SPDs) are designed to provide transient voltage surge protection to devices on the load side of the main disconnect.   The devices are physically mounted in the rear cable compartment area of the Low Voltage Drawout Switchgear/Switchboard (for applications requiring front mounting in an instrument compartment, contact the factory).

SPDs are available on 4-wire Solidly Grounded or High Resistance Grounded AND 3-wire Ungrounded or High Resistance Grounded systems. See below for details on offer restrictions

Power-Zone 4 with SurgeLogic SPD

Standard Features

Surge Protection Devices are SPD Type 1 Rated. Each SPD comes with the following standard features:

  • Circuit Breaker disconnect (fixed mounted in rear cable compartment)

  • Display mounted on front instrument compartment door with phase diagnostic LED‘s, alarm LED, audible alarm with Test/Disable/Enable button, surge counter display with reset. 

  • EMI/RFI noise filter

  • cULus Listed per UL 1449 Standard, 3rd Edition Type 2 SPD, UL 1283 5th Ed., and CAN/CSA C22.2 No. 8-M1986

  • Individually fused suppression modes utilizing surge-rated fuses

  • Each suppression MOV is thermally protected for low current faults

  • Can be applied to equipment with up to 200kAIC Short Circuit Withstand rating

  • 1 Form C alarm contact (rated for 24 VDC/AC, 2A)

  • Surge counter

Surge Ratings available:

  • 120 kA and 160 kA for Medium Exposure applications

  • 240 kA, 320 kA and 480 kA for High Exposure applications

Restrictions

  1. 480 kA rated SPD is not available for 600 VAC 3 phase 3 wire delta connected systems (either ungrounded or high resistance grounded).

  2. 480kA surge rating is not supported for High Resistance Grounded applications.

  3. SPD not available for High Resistance Grounded configurations at:

    • 208Y/120 V, 3 Ph, 4W, 60 HZ or

    • 220Y/127 V, 3 Ph, 4W, 60 Hz or

    • 240 V, 3 Ph, 3W, 60 Hz

Surge Protection Device (SPD) in rear cable compartment sidewall of Rear Accessible PZ-4

Surge Protection Device (SPD) in front cable compartment sidewall of Front Accessible PZ-4

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.