DOCA0140EN-03

TM-D Thermal-Magnetic Trip Unit for 1P and 2P Circuit Breakers

Introduction

The TM-D thermal-magnetic trip unit for 1P/2P circuit breakers up to 160 A are built-in trip units.

They are designed for AC and DC general-purpose applications.

The TM-D built-in 1P/2P trip units provide:

  • fixed thermal threshold

  • fixed magnetic pickup

Setting the Thermal Protection

The thermal protection pickup Ir cannot be adjusted and equals the value shown below:

Trip unit rating In (A) at 40 °C (104 °F)

16

20

25

32

40

50

63

80

100

125

160

Fixed Pickup Ir (A) at 40 °C (104 °F)

16

20

25

32

40

50

63

80

100

125

160

Setting the Magnetic Protection

The magnetic protection pickup cannot be adjusted and equals the value shown below:

Trip unit rating In (A)

16

20

25

32

40

50

63

80

100

125

160

Fixed pickup Ii (A) +/– 20%

DC value

260

260

400

400

700

700

700

800

1,000

1,200

1,250

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.