990-6139E-001

UPS Shipping Weights and Dimensions

UPS Weight kg Height mm Width mm Depth mm
120 kVA 400 V/60 kVA 208 V 223 1500 625 975
160 kVA 400 V/80 kVA 208 V 257 1500 625 975
200 kVA 400 V/100 kVA 208 V 338 1500 725 975
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.