990-6139E-001

UPS Weights and Dimensions

UPS Weight kg Height mm Width mm Depth mm
120 kVA 400 V/60 kVA 208 V 193 1300 500 850
160 kVA 400 V/80 kVA 208 V 227 1300 500 850
200 kVA 400 V/100 kVA 208 V 304 1300 600 850
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.