990-5992G-001

Environmental

  Operating Storage
Temperature 0 °C to 40 °C
Recommended optimal temperature for batteries: 20 °C to 25 °C
-15 °C to 40 °C for systems with batteries
-25 °C to 55 °C for systems without batteries
Relative humidity 0–95% non-condensing
Elevation
According to IEC 62040–3
Power derating factor:
0-1500 m: 1.000
1500-2000 m: 0.975
< 15000 m above sea level (or in an environment with equivalent air pressure)
Audible noise <65 dBA at full load and an ambient temperature of 30 °C*  
Protection class IP20 (dust filter as standard)
Color RAL 9003
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.