990-5992G-001

UPS Weights and Dimensions

UPS Weight kg Height mm Width mm Depth mm
60 kVA 400 V 109 915 360 850
80 kVA 400 V 140 915 360 850
100 kVA 400 V/50 kVA 208 V 145 915 360 850
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.