990-5992G-001

UPS Shipping Weights and Dimensions

UPS Weight kg Height mm Width mm Depth mm
60 kVA 400 V 133 1140 475 965
80 kVA 400 V 164 1140 475 965
100 kVA 400 V/50 kVA 208 V 169 1140 475 965
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.