Specifications
| NOTICE | 
|---|
| 
                      hazard of equipment damage 
                     Refer to the UPS installation manual for detailed specifications
                        for the UPS system. 
                     Failure to follow these instructions can result in equipment damage. 
                   | 
               
Battery Breaker Specifications
  DANGER | 
                  
|---|
| 
                         hazard of electric shock, explosion or arc flash 
                        This product must only be used with the Galaxy VS UPS,
                           the Galaxy VL UPS, the Galaxy VXL UPS, the Easy UPS 3-Phase Modular,
                           or the Easy UPS 3M Advanced. 
                        Failure to follow these instructions will result in death or serious injury. 
                      | 
                  
| Battery breaker | 
                               C63S3TM600D  | 
                        
| Battery type | VRLA, lead-acid, Lithium-ion | 
| Maximum battery short-circuit level (kA) | 35 | 
| Minimum short-circuit current to trip circuit breaker (A) | 1600 | 
Trip Settings
| UPS rating | Minimum configuration | Maximum configuration | Battery blocks | ||||
|---|---|---|---|---|---|---|---|
| Minimum number of battery breaker boxes | Max. battery backup time (minutes) | Breaker setting | Maximum number of battery breaker boxes | Max. battery backup time (minutes) | Breaker setting | ||
| 500 kW | 3xGVBBK630EL | Any | 480 | 8xGVBBK630EL | Any | 420 | 40-48 | 
| 600 kW | 3xGVBBK630EL | <30 | 600 | 8xGVBBK630EL | Any | 420 | 40-48 | 
| 625 kW | 3xGVBBK630EL | <30 | 600 | 8xGVBBK630EL | Any | 420 | 40-48 | 
| 750 kW | 4xGVBBK630EL | <60 | 540 | 8xGVBBK630EL | Any | 420 | 40-48 | 
| 875 kW | 4xGVBBK630EL | <30 | 600 | 8xGVBBK630EL | Any | 420 | 40-48 | 
| 1000 kW | 7xGVBBK630EL | Any | 420 | 8xGVBBK630EL | Any | 420 | 40-48 | 
| 1125 kW | 8xGVBBK630EL | Any | 420 | 8xGVBBK630EL | Any | 420 | 40-48 | 
| 1250 kW | 8xGVBBK630EL | Any | 420 | 8xGVBBK630EL | Any | 420 | 40-48 | 
Recommended Cable Sizes
  DANGER | 
                  
|---|
| 
                         hazard of electric shock, explosion, or arc flash 
                        All wiring must comply with all applicable national and/or
                           electrical codes. The maximum allowable cable size is 120 mm2. 
                        Failure to follow these instructions will result in death or serious injury. 
                      | 
                  
Refer to the UPS installation manual for recommended cable sizes.
Torque Specifications
| Bolt size | Torque | 
|---|---|
| M4 | 1.7 Nm | 
| M5 | 2.2 Nm | 
| M6 | 5 Nm | 
| M8 | 17.5 Nm | 
| M10 | 30 Nm | 
| M12 | 50 Nm | 
Environment
| Operating | Storage | |
|---|---|---|
| Temperature | 0 °C to 40 °C | -25 °C to 55 °C | 
| Relative humidity | 0-95% non-condensing | 0-95% non-condensing | 
| Color | 
                               RAL 9003, gloss level 85%  | 
                        |
| Protection class | IP20 | |
Battery Breaker Kit Shipping Weights and Dimensions
| Commercial reference | Weight kg | Height mm* | Width mm | Depth mm | 
|---|---|---|---|---|
| GVBBK630EL | 15 | 560 | 500 | 800 | 
Battery Breaker Kit Weights and Dimensions
| Commercial reference | Weight kg | Height mm | Width mm | Depth mm | 
|---|---|---|---|---|
| GVBBK630EL | 12 | 520 | 290 | 240 | 
Compliance
| Safety | IEC 62040-1:2017,
                              Edition 2.0, Uninterruptible power systems (UPS) – Part 1:
                              Safety requirements IEC 62040-1: 2008-6, 1st edition, Uninterruptible Power Systems (UPS) – Part 1: General and safety requirements for UPS IEC 62040-1:2013-01, 1st edition amendment 1  | 
                        
| Markings | CE, RCM, EAC, WEEE | 
| Transportation | IEC TR 60721-4-2, 2M2 | 
| Seismic | ICC-ES AC156, Level 1 | 
| Pollution degree | 2 | 
| Overvoltage category | III | 
 DANGER