990–5939–001

Battery Requirements

Battery type VRLA
Minimum flammability rating HB
Number of blocks 32–40
Battery shelves 4 shelves sized 657 x 767 mm
Maximum weight per shelf (kg) 300
Maximum weight per cabinet (kg) 1200
Height between battery shelves (mm) 340
Maximum battery height including battery terminals (mm) 240
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.