990-91189F-001

Specifications

Input Specifications

  10 kVA 15 kVA 20 kVA 30 kVA
Voltage (V) 380 400 415 380 400 415 380 400 415 380 400 415
Connections L1, L2, L3, N, PE
Input voltage range (V) 304–477
Frequency range (Hz) 45–65
Nominal input current (A) 16 15 15 24 23 22 32 31 30 48 46 44
Maximum input current (A) 19 18 18 29 28 26 38 37 36 58 55 53
Input current limitation (A) 22 20 20 33 31 30 44 42 41 65 63 60
Total harmonic distortion (THDI) <4% for 10 kVA UPS
<5% for 15–30 kVA UPS
Input power factor > 0.99
Maximum input shortcircuit withstand Icc=10 kA
Protection Circuit breaker and fuse Fuse
Ramp-in 15 seconds

Bypass Specifications

  10 kVA 15 kVA 20 kVA 30 kVA
Voltage (V) 220 230 240 220 230 240 220 230 240 220 230 240
Connections L, N, PE
Overload capacity 125% continuous
125–130% for 10 minutes
130–150% for 1 minute
>150% for 300 milliseconds
Minimum bypass voltage (V) 176 184 192 176 184 192 176 184 192 176 184 192
Maximum bypass voltage (V) 253 264 276 253 264 276 253 264 276 253 264 276
Frequency (Hz) 50 or 60
Nominal bypass current (A) 46 43 42 69 66 63 91 87 84 137 131 125
Maximum input short circuit withstand Icc=10 kA

Output Specifications

  10 kVA 15 kVA 20 kVA 30 kVA
Voltage (V) 220 230 240 220 230 240 220 230 240 220 230 240
Connections L, N, PE
Overload capacity 110% for 60 minutes
125% for 10 minutes
150% for 1 minute
>150% for less than 200 milliseconds
Output voltage tolerance ± 1%
Dynamic load response 40 milliseconds
Output power factor 1.0 1.0*
Nominal output current (A) 46 43 42 69 66 63 91 87 84 137 131 125

Output short circuit current

154 A/242 ms

168 A/242 ms

236 A/247 ms

339 A/239 ms

Total harmonic distortion (THDU) <1% at 100% balanced linear load
<5.5% at 100% non-linear load
Output frequency (Hz) 50 or 60
Slew rate (Hz/sec) Programmable: 0.1 to 5.0. Default is 2.0.
Output performance classification (according to EN62040–3) VFI-SS–111

Battery Specifications

  10 kVA 15 kVA 20 kVA 30 kVA
Charging power Programmable from 1% to 20% of UPS capacity. Default is 10%.
Maximum charging power (W) 2000 3000 4000 6000
Nominal battery voltage (VDC) ± 240
Nominal float voltage (VDC) ± 270
End of discharge voltage (full load) (VDC) ± 198
End of discharge voltage (no load) (VDC) ± 210
Battery current at full load and nominal battery voltage (A) 22 33 44 66
Battery current at full load and minimum battery voltage (A) 27 40 54 81
Temperature compensation (per cell) Programmable from 0–5 mV. Default is 3 mV.
Ripple current < 5% C10

Required Upstream and Downstream Protection and Cable Sizes

NOTE: Overcurrent protection must be provided by others.

Cable sizes in this manual are based on table B.52.5 of IEC 60364-5-52 with the following assertions:

  • 90 °C conductors

  • An ambient temperature of 30 °C

  • Use of copper conductors

  • Installation method C

  • PE size is based on table 54.2 of IEC 60364-5-54

  • Specific to AC cables: Maximum length 70 m with a line voltage drop <3% installed on perforated cable trays, XLPE-type insulation, single layer trefoil formation, THDI between 15% and 33% , 35 °C at 400 V grouped in four touching cables

  • Specific to DC cables: Maximum length 15 m with a line voltage drop <1%

NOTE: If neutral conductor is expected to carry a high current, due to line-neutral non-linear load, the circuit breaker must be rated according to expected neutral current.
NOTE: If the ambient temperature is greater than 30 °C, large conductors are to be used in accordance with the correction factors of the IEC.
NOTE: Recommended cable sizes and maximum allowable cable size may vary for the auxiliary products. Not all auxiliary products support aluminum cables. Refer to the installation manual provided with the auxiliary product.
NOTE: The DC cable sizes given here are recommendations – Always follow the specific instructions in the battery solution documentation for DC cable sizes and DC PE cable sizes and ensure that the DC cable sizes match the battery breaker rating.

10 kVA UPS

  Breaker type Cable size per phase (mm2) PE cable size (mm2))
Input – single mains
Input – dual mains
iC65H-C-50A / C60H-C-50A
iC65H-C-20A / C60H-C-20A
16
6
16
6
Bypass iC65H-C-50A / C60H-C-50A 16 16
Output C65N-B-2P-25A/
C60N-B-2P-25A
16 16

15 kVA UPS

  Breaker type Cable size per phase (mm2) PE cable size (mm2))
Input – single mains
Input – dual mains
C120H-C-80A / NSX100F TM80C 80A
iC65H-C-32A / C60H-C-32A
25
6
16
6
Bypass C120H-C-80A / NSX100F TM80C 80A 25 16
Output C65N-B-2P-25A/
C60N-B-2P-25A
25 16

20 kVA UPS

  Breaker type Cable size per phase (mm2) PE cable size (mm2))
Input – single mains
Input – dual mains
C120H-C-100A / NSX100F TM100C 100A
iC65H-C-40A / C60H-C-40A
35
10
16
10
Bypass C120H-C-100A / NSX100F TM100C 100A 35 16
Output C65N-B-2P-32A/
C60N-B-2P-32A
35 16

30 kVA UPS

  Breaker type Cable size per phase (mm2) PE cable size (mm2))
Input – single mains
Input – dual mains
Compact NSX160F TM160C 160A
iC65H-C-63A / C60H-C-63A / C120H-C-63A
50
16
25
16
Bypass Compact NSX160F TM160C 160A 50 25
Output C65N-B-2P-50A/
C60N-B-2P-50A
50 25
NOTE:
  • These protection device ensures discrimination for each of the Easy 3S output circuits.

  • If the recommended downstream protection is not installed and a short-circuit occurs, the result may be a break longer than 50 ms on all the other output circuits.

  • The recommended output branch breakers are for reference only. Whether to include the output branch breakers in your circuit depends on your use cases.

Recommended Bolts and Cable Lugs

Cable Size (mm²)

Bolt Size

Cable Lug Type

Note

6

M5

KST TLK6-5

If the recommended lug type is not available, use a local M5 lug type as a substitute.

8

M5

KST RNBS8-5

10

M6

KST TLK10-6

If the recommended lug type is not available, use a local M6 lug type as a substitute.

16

M6

KST TLK16-6

25

M6

KST DRNB6-25

35

M6

KST TLK35-6

50

M8

KST TLK50-8

If the recommended lug type is not available, use a local M8 lug type as a substitute.

Torque Specifications

Bolt Size Torque
M5 4 Nm
M6 5 Nm
M8 12 Nm

Weights and Dimensions

UPS Weight kg Height mm Width mm Depth mm
10 kVA 3:1 UPS with internal batteries 130* 1400 380 907
15 kVA 3:1 UPS with internal batteries 130* 1400 380 907
20 kVA 3:1 UPS with internal batteries 150* 1400 380 907
30 kVA 3:1 UPS with internal batteries 185* 1400 500 996
Battery 27 157 107 760

Shipping Weights and Dimensions

UPS Weight kg Height mm Width mm Depth mm
10 kVA 3:1 UPS with internal batteries 145* 1640 563 1014
15 kVA 3:1 UPS with internal batteries 145* 1640 563 1014
20 kVA 3:1 UPS with internal batteries 158* 1640 563 1014
30 kVA 3:1 UPS with internal batteries 185* 1640 683 1114
Battery 28 180 140 820

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.
NOTE: If the UPS is installed without side access (Option A*), the length of the cables connected to the UPS must allow for rolling out the UPS.

Clearance for UPS with Internal Batteries

Option A*

Option B

NOTE: 200 mm left side clearance is required when the UPS is placed next to a wall to allow the front door to open properly.

Environmental

  Operation Storage
Temperature 0 °C to 40 °C
20 °C to 25 °C (optimal operation temperature for batteries)
-15 °C to 40 °C for systems with batteries
-25 °C to 55 °C for systems without batteries
Relative humidity 0–95% non-condensing
Elevation derating according to
IEC 62040–3
1000 m: 1.000
1500 m: 0.975
2000 m: 0.950
< 15000 m above sea level (or in an environment with equivalent air pressure)
Audible noise 10–20 kVA 400 V: <60 dBA at full load
30–40 kVA 400 V: <63 dBA at full load
10–20 kVA 208 V: <63 dBA at full load
 
Protection class IP20 (dust filter as standard)
Color RAL 9003

Compliance

Safety

IEC 62040-1:2017, Edition 2.0, Uninterruptible power systems (UPS) – Part 1: Safety requirements

IEC 62040-1: 2008-6, 1st edition, Uninterruptible Power Systems (UPS) – Part 1: General and safety requirements for UPS

IEC 62040-1:2013-01, 1st edition amendment 1

EMC/EMI/RFI

IEC 62040-2:2016, Edition 3.0, Uninterruptible power systems (UPS) – Part 2: Electromagnetic compatibility (EMC) requirements.

IEC 62040-2:2005-10, 2nd edition, Uninterruptible Power Systems (UPS) – Part 2: Electromagnetic compatibility (EMC) requirements

Performance

IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements

Markings

CE, RCM, EAC, WEEE, UKCA

Transportation

ISTA 2B

Pollution degree

2

Overvoltage category

III

Earthing system

TN, TT, or IT

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.