ELKO Schneider Charge_WH_00

Technical data

Schneider Charge

General characteristics

Range

Schneider Charge

Product name

Schneider Charge

Product Type

AC charging station

Pole description

3 P + N / 1 P + N

Mounting mode

Wall-mounted

Rated supply voltage

400 V AC (+/- 10%) 50/60 Hz 3–ph

230 V AC (+/- 10%) 50/60 Hz 1–ph

Nominal output power

11 kW 16 A (3 P + N)

7.4 kW 32 A (1 P + N)

22 kW 32 A (3 P + N)

Cabling

Top, back or bottom cabling

Embedded protection

RCD-DD 6 mA DC filter

Maximum supply current

32 A

16 A

Socket-outlet type

1 (only T2S)

Attached cable

Attached cable 5 m or 7 m with T2 connect

Earthing system

TT, TN-S,TN-C-S, IT/TT without Neutral (230 V AC only)

Digital inputs for energy

Digital signal input to be connected to a dry contact TIC protocol (For France Only) iMNX/MNX

Load management system

Possibility to connect to an Anti-tripping system EVA2HPC1 or EVA4HPC1 (1–ph) EVA2HPC3 (3–ph)

Local signaling

Front face:1 multi-color LED, function: status indication Side button: LED indication for Wi-Fi® setting and pairing functionality with anti-tripping system (accessory)

Communication

OCPP 1.6j for connection to the Wiser Home app or to third party apps Wi-Fi® connectivity or Ethernet port for connection to the home router

Smart Phone Application

Yes. Free Access to Wiser Home

Remote Features with Wiser Home app

  • Charge scheduling

  • Energy consumption/cost. Monitoring

  • Charge history exporting

Metering

Built-in micro programmed Control Unit for measurement: accuracy 1%

Accessories

Anti-tripping module for load management system EV cable holder.

Technical characteristics

Standards

IEC/EN 61851-1

EN 61000-6-1

EN 61000-6-3

IEC 61851-21-2

Product certifications

CE

EV Ready/mobilized approved (France offer)

IP degree of protection

IP55 conforming to IEC 60529

IK degree of protection

IK10 conforming to IEC 62262

Ambient air temperature for operation

T2S socket outlet:

- 35 °C ~ 45 °C (3P 32A)

- 30 °C ~50 °C (1P 32A)

- 30 °C ~ 55 °C (3P 16A)

Attached cable with T2 connector:

- 35 °C ~ 50 °C (1P 32A)

- 35 °C ~ 55 °C (3P 16A)

Storage temperature

- 40 °C ~ 85 °C

Relative humidity

5 ~ 95%

Altitude

≤ 2000 meters

Height x Width x Depth

Attached cable version: 352*244*107 mm. T2S version: 352*244*117 mm (not include socket flap)

Net weight

T2S socket outlet: 3,2 kg

Attached cable version with T2 connector:

1P+N 5m 5,5 kg / 7m 5,3 kg

3P+N 5m 4,4 kg / 7m 5,1 kg

Sustainable offer status

REACh Regulation

REACh Declaration

EU RoHS Directive

Compliant EU RoHS Declaration

Offer sustainability

Mercury free

Yes

RoHS exemption information

Yes

Environmental disclosure

Product Environmental Profile

Circularity profile

End of Life Information

Schneider Charge Anti-tripping system

Characteristics

Single phase

Three phases

Power supply

TT,TN, IT/TT

without Neutral (230 V AC only) 50/60 Hz

TT,TN, IT/TT

without Neutral (230 V AC only) 50/60 Hz

Power input

220-240 V AC (+/- 10%) 50/60 Hz

220-240 V AC (+/- 10%) 50/60 Hz

Rated power

4 W

5 W

Number of phases

L+N

L1+L2+L3+N

Pairing functionality

Pairing functionality between charging station . Up to 6 sets allow to be used at same time within PLC function range (200-meter power cable length)

Network interface communication

Power Line communication with Schneider Charge charging station.

Polling interval

1000 ms

Photovoltaic application

Continuously adapts the charging power taking home consumption and self-generated energy (PV, wind, storage...) into account

Operating temperature

-30 °C / +50 °C

Storage temperature

-40 °C / +85 °C

Humidity

5% - 95% no condensation

Altitude

≤ 2000 m

Ingress protection mechanical

Indoor use

Cooling

Natural cooling

Dimensions

70 x 93 x 69 mm

72 x 89 x 75 mm

Weight

196 g

180 g

Regulation certification

EN 61010-1, EN 61326-1

Rating

Low rating: 16 A to 50 A

High rating: 32 A to 100 A

Low rating: 16 A to 50 A

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.