ELKO - Smart Water Heater Puck_WH_00

Technical data

Nominal power rating for load type

LED

200 W

Incandescent lamp

2200 W

Iron core transformer

500 VA

Motor

1180 VA

Resistive load

Eg. Water tank or other electrical heater.

3000 W

Capacitive load

10 A, 25 µF

Inductive load

5 A, cos φ = 0.6

Power supply

230 V AC, 50 Hz

Switching capabilities

230 V AC, 14 A

Power consumption

< 1 W

Max. Power

3000 W, Integrated Zero crossing

Operation Ambient temperature

-20 ºC to 35 ºC

Connecting terminals

Screw terminals: 1x 1 - 2.5 mm²

Protection rating

IP20

Communication protocol

Zigbee 3.0 (certified)

Radio frequency range

2.4 GHz

Max. radio-frequency power transmitted

< 10 mW

Dimensions (W x L x H)

40 x 44 x 16.9 mm

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.