Technical Characteristics
Environmental Characteristics
|
Characteristics |
Value |
|
|---|---|---|
|
Conforming to standards |
|
|
|
Certification |
||
|
||
|
Ambient temperature |
Storage |
-40...+85 °C (104...185 °F) |
|
Operation |
-10...+55 °C (14...131 °F) (on the front panel) |
|
|
Relative humidity |
Conforming to IEC/EN 60068-2-78 |
Four days, 40 °C (104 °F), 93% RH, energized |
|
Protective treatment |
Conforming to IEC/EN 60068-2-30 |
Six cycles of 24 hours, 25/55 °C (77/131°F), 95% RH, energized |
|
Pollution |
Level 3 |
|
|
Corrosive atmosphere |
Conforming to IEC 60068-2-60 |
Four gases (H2S, SO2, NO2, Cl2) |
|
Level of pollution |
Access to hazardous parts and water penetration |
IP53 (splashing outside the protective cover) |
|
Conforming to IEC/EN 60947-1 and IEC/EN 60529 |
IP2x (connectors) |
|
|
Conforming to IEC 62262/EN 50102
|
IK05 (external mechanical impacts) |
|
|
Flame resistance |
Conforming to IEC/EN 60947-1 and IEC/EN 60695-2-11 |
|
|
Conforming to UL94 |
V0 |
|
Mechanical Characteristics
|
Characteristics |
Value |
|
|---|---|---|
|
Degree of protection of the installed module |
|
|
|
Shock resistance |
Conforming to NF EN 22248 (free fall, in packaging) |
H = 90 cm (35.4 in) |
|
Conforming to IEC 60068-2-27 |
15 g (0.53 oz)/11 ms 1/2 sinusoidal |
|
|
Resistance to sinusoidal vibration |
Conforming to IEC/EN 60068-2-6 |
1 g (0.035 oz)/5-150 Hz |
Electrical Characteristics
|
Characteristics |
Value |
|
|---|---|---|
|
Power supply |
24 Vdc, -20%/+10% (19.2...26.4 Vdc) |
|
|
Consumption |
Typical |
21 mA/24 Vdc at 20 °C (68 °F) |
|
Maximum |
30 mA/19.2 Vdc at 60 °C (140 °F) |
|
|
Resistance to electromagnetic discharges |
Conforming to IEC/EN 61000-4-2 |
|
|
Immunity to radiated electromagnetic interference |
Conforming to IEC/EN 61000-4-3 |
10 V/m |
|
Immunity to electrical fast transients/burst |
Conforming to IEC/EN 61000-4-4 |
|
|
Immunity to radiated fields |
Conforming to IEC/EN 61000-4-6 |
10 V |
|
Immunity to surges |
Conforming to IEC/EN 61000-4-5 |
|
FCC Notice
This equipment has been tested and found to comply with the limits for a Class A digital device, pursuant to part 15 of the FCC Rules. These limits are designated to provide reasonable protection against harmful interference when the equipment is operated in a commercial environment. This equipment generates, uses, and can radiate radio frequency energy and, if not installed and used in accordance with the instruction manual, may cause harmful interference to radio communications. Operation of this equipment in a residential area is likely to cause harmful interference in which case the user will be required to correct the interference at his own expense.
Physical Characteristics
|
Characteristics |
Value |
|
|---|---|---|
|
Dimensions (W x D x H) |
|
|
|
Weight |
0.2 kg (7.06 oz) |
|
|
Mounting |
|
|
|
Display |
Screen |
128 x 128 pixels |
|
Viewing angle |
|
|