Specifications
Input Specifications
Commercial reference | PMM1000-CUB |
---|---|
kVA | 1000 |
Connections | 3-wire (3P + EGC) |
Input voltage (V) | 480 |
Input current (A) | 1202 |
Frequency (Hz) | 60 |
Maximum short circuit rating | 65 kA RMS symmetrical at 480 V |
Output Specifications
Commercial reference | PMM1000-CUB |
---|---|
kVA | 1000 |
Connections | 4-wire (3P + N + EGC) |
Output voltage (V) | 400 or 415 |
Output current (A) | 1444 A at 400 V 1392 A at 415 V |
Frequency (Hz) | 60 |
Output current protection (A) | 800 |
Branch output (A) | 800 |
Recommended Cables Sizes
![]() |
---|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes.
Failure to follow these instructions will result in death or serious injury.
|
Input Cables Sizes for PDU with Main Input Circuit Breaker MIB
Type | 3-pole, circuit breaker MIB for 1000 kVA | ||
Rating | 1600 A, 600 V at 100% | ||
Brand | Square D by Schneider Electric | ||
Model | RJF36160CU33B | ||
Incoming termination wire range | Copper | 5 x 500 kcmil | |
Aluminum | 6 x 500 kcmil |
Output Cables Sizes for Branch Circuit Breaker
Rating | Branch circuit breaker | Breaking capacity | Terminal wire range | ||
---|---|---|---|---|---|
240 V | 480 V | Aluminum | Copper | ||
800 A at 80% |
PJA36080U33A |
100 kA |
65 kA |
3 x 350 kcmil |
3 x 250 kcmil |
800 A at 100% |
PJA36080CU33A |
100 kA |
65 kA |
3 x 500 kcmil |
3 x 350 kcmil |
Recommended Bolt and Lug Sizes for Input Cables
NOTICE |
---|
risk of equipment damage
Use only UL approved compression cable lugs.
Failure to follow these instructions can result in equipment damage.
|
Copper
Cable size | Bolt size | Cable lug type (two hole NEMA) | Crimping tool | Die |
---|---|---|---|---|
500 kcmil | M10x35mm | LCC500-12-6 | CT-930 | CD-920-500 Blue P87 |
Aluminum
Cable size | Bolt size | Cable lug type (two hole NEMA) | Crimping tool | Die |
---|---|---|---|---|
500 kcmil | M10x35mm | LAB500-12-2R | CT-930 | CD-920–500 Blue P87 |
Conduit Area
Cable entry system | Conduit area mm (in) |
---|---|
Top cable entry for input (two gland plates) | 320 x 350 (12 X
13.5) 150 x 680 (6 x 26) |
Top cable entry for load (two gland plates) | 320 x 350 (12 X
13.5) 150 x 680 (6 x 26) |
Bottom cable entry for input (two gland plates) | 320 x 350 (12 X
13.5) 150 x 680 (6 x 26) |
Bottom cable entry for load (two gland plates) | 320 x 350 (12 X 13.5) 150 x 680 (6 x 26) |