Efficiency
| 1600 kW | Normal operation | ECO mode | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|---|---|
| Voltage (V) |
415 |
480 |
415 |
480 |
415 |
480 |
415 |
480 |
| 25% load |
95.9% |
96.3% |
99.0% |
99.1% |
98.4% |
98.2% |
96.3% |
95.9% |
| 50% load |
97.1% |
96.9% |
99.3% |
99.4% |
99.0% |
98.9% |
96.7% |
96.5% |
| 75% load |
97.2% |
97.0% |
99.4% |
99.5% |
99.2% |
99.2% |
96.6% |
96.5% |
| 100% load |
97.0% |
96.9% |
99.4% |
99.5% |
99.3% |
99.3% |
96.4% |
96.4% |
| 1800 kW | Normal operation | ECO mode | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|---|---|
| Voltage (V) |
415 |
480 |
415 |
480 |
415 |
480 |
415 |
480 |
| 25% load |
96.1% |
96.4% |
99.0% |
99.1% |
98.4% |
98.2% |
96.3% |
96.0% |
| 50% load |
97.2% |
97.1% |
99.3% |
99.4% |
99.0% |
99.0% |
96.7% |
96.5% |
| 75% load |
97.3% |
96.9% |
99.4% |
99.4% |
99.2% |
99.2% |
96.6% |
96.5% |
| 100% load |
97.1% |
96.9% |
99.4% |
99.5% |
99.3% |
99.3% |
96.4% |
96.4% |
| 2000 kW | Normal operation | ECO mode | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|---|---|
| Voltage (V) |
415 |
480 |
415 |
480 |
415 |
480 |
415 |
480 |
| 25% load |
96.6% |
96.4% |
99.0% |
99.1% |
98.4% |
98.2% |
96.3% |
96.0% |
| 50% load |
97.3% |
97.1% |
99.3% |
99.4% |
99.0% |
99.0% |
96.7% |
96.5% |
| 75% load |
97.3% |
97.2% |
99.4% |
99.4% |
99.2% |
99.2% |
96.6% |
96.5% |
| 100% load |
97.0% |
97.0% |
99.4% |
99.5% |
99.3% |
99.3% |
96.4% |
96.4% |