Specifications
1600 kW Specifications
| Voltage (V) | 415 | 480 | |
|---|---|---|---|
| Input | Connections | Single mains: 4-wire* (L1,
L2, L3, N, G) or 3-wire* (L1, L2, L3, G) |
|
| Input voltage range (V) | 353-477 | 408-552 | |
| Frequency (Hz) | 40-70 | ||
| Nominal input current (A) | 2308 |
1988 |
|
| Maximum short circuit rating (three cycles) | 65 kAIC | ||
| Maximum input current (A) | 2816 |
2428 |
|
| Input current limitation (A) | 2928 |
2504 |
|
| Total harmonic distortion (THDI) | <5% at 100% load | ||
| Input power factor | 0.99 at 100% load | ||
| Protection | Built-in backfeed protection and fuses for each UPS | ||
| Ramp-in | Adaptive 1-300 seconds | ||
| Bypass | Bypass voltage range (V) | 374-457 | 432-528 |
| Frequency (Hz) | 50 or 60 | ||
| Frequency range (Hz) | Programmable: ±1, ±3, ±10. Default is ±3. | ||
| Nominal bypass current (A) | 2288 |
1976 |
|
| Maximum short circuit rating (three cycles) | 65 kAIC | ||
| I2t thyristor value (A2s) | 3.1 MA2s | ||
| Bypass backfeed protection options | Built-in backfeed circuit breaker BF2 in each UPS | ||
| Output | Connections* | 4-wire (L1, L2, L3, N, G) or 3-wire (L1, L2, L3, G, GEC*) |
|
| Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
||
| Overload capacity |
Normal operation:
150% for 1 minute, 125% for 10 minutes, (110% continuous*) |
||
| Output power factor | 1 | ||
| Nominal output current (A) | 2224 |
1924 |
|
| Output frequency (Hz) | 50/60 (synchronized to bypass), 50/60 Hz ±0.1% (free-running) | ||
| Synchronized slew rate (Hz/sec) | Programmable: 0.25, 0.5, 1, 2, 4, 6 | ||
| Total harmonic distortion (THDU) | <1% for linear load, <5% for non-linear load* | ||
| Output performance classification (according to IEC/ EN62040-3) | VFI-SS-111 | ||
| Load crest factor | 3 | ||
| Load power factor | 0.5 leading to 0.5 lagging without derating | ||
| VRLA battery | Maximum charging power (kW) | 0-40%
load: 80% 100% load: 20% |
|
| Nominal battery voltage (VDC) | 480 for 40 blocks 576 for 48 blocks |
||
| Nominal float voltage (VDC) | 545 for 40 blocks 654 for 48 blocks |
||
| Maximum boost voltage (VDC) | 571 for 40 blocks 685 for 48 blocks |
||
| Temperature compensation (per cell) | -3.3mV/°C for T ≥ 25 °C, 0mV/°C for T < 25 °C | ||
| End of discharge voltage (full load) (VDC) | 384 | ||
| End of discharge voltage (no load) (VDC) | 420 | ||
| Battery current at full load and nominal battery voltage (A) | 3472 | ||
| Battery current at full load and minimum battery voltage (A) | 4340 | ||
| Ripple current | < 5% C20 (5 minute runtime) | ||
| Maximum short circuit rating | 30 kA | ||
| Lithium-ion battery | Charging power in % of output power | 0-40%
load: 80% 100% load: 20% |
|
| Maximum charging power (kW) | 0-40% load: 1280 100% load: 320 |
||
| Nominal battery voltage (VCD) at 3.8 V per cell | 517 V (LIBSESMG17UL) | ||
| Float charge voltage (VCD) at 4.2 V per cell | 571 V (LIBSESMG17UL) | ||
| End of discharge voltage (VCD) at 3.0 V per cell | 408 V (LIBSESMG17UL) | ||
| Battery current at full load and nominal battery voltage (A) |
3224 |
||
| Battery current at full load and minimum battery voltage (A) |
4085 |
||
| Maximum short circuit rating | 30 kA | ||
1800 kW Specifications
| Voltage (V) | 415 | 480 | |
|---|---|---|---|
| Input | Connections | Single mains: 4-wire* (L1,
L2, L3, N, G) or 3-wire* (L1, L2, L3, G) |
|
| Input voltage range (V) | 353-477 | 408-552 | |
| Frequency (Hz) | 40-70 | ||
| Nominal input current (A) | 2596 | 2236 | |
| Maximum short circuit rating (three cycles) | 65 kAIC | ||
| Maximum input current (A) | 3168 | 2728 | |
| Input current limitation (A) | 3296 | 2820 | |
| Total harmonic distortion (THDI) | <5% at 100% load | ||
| Input power factor | 0.99 at 100% load | ||
| Protection | Built-in backfeed protection and fuses for each UPS | ||
| Ramp-in | Adaptive 1-300 seconds | ||
| Bypass | Bypass voltage range (V) | 374-457 | 432-528 |
| Frequency (Hz) | 50 or 60 | ||
| Frequency range (Hz) | Programmable: ±1, ±3, ±10. Default is ±3. | ||
| Nominal bypass current (A) | 2572 | 2224 | |
| Maximum short circuit rating (three cycles) | 65 kAIC | ||
| I2t thyristor value (A2s) | 3.1 MA2s | ||
| Bypass backfeed protection options | Built-in backfeed circuit breaker BF2 in each UPS | ||
| Output | Connections* | 4-wire (L1, L2, L3, N, G) or 3-wire (L1, L2, L3, G, GEC*) |
|
| Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
||
| Overload capacity | Normal operation:
150% for 1 minute, 125% for 10 minutes, (110% continuous*) |
||
| Output power factor | 1 | ||
| Nominal output current (A) | 2504 | 2164 | |
| Output frequency (Hz) | 50/60 (synchronized to bypass), 50/60 Hz ±0.1% (free-running) | ||
| Synchronized slew rate (Hz/sec) | Programmable: 0.25, 0.5, 1, 2, 4, 6 | ||
| Total harmonic distortion (THDU) | <1% for linear load, <5% for non-linear load* | ||
| Output performance classification (according to IEC/ EN62040-3) | VFI-SS-111 | ||
| Load crest factor | 3 | ||
| Load power factor | 0.5 leading to 0.5 lagging without derating | ||
| VRLA battery | Maximum charging power (kW) | 0-40%
load: 80% 100% load: 20% |
|
| Nominal battery voltage (VDC) | 480 for 40 blocks 576 for 48 blocks |
||
| Nominal float voltage (VDC) | 545 for 40 blocks 654 for 48 blocks |
||
| Maximum boost voltage (VDC) | 571 for 40 blocks 685 for 48 blocks |
||
| Temperature compensation (per cell) | -3.3mV/°C for T ≥ 25 °C, 0mV/°C for T < 25 °C | ||
| End of discharge voltage (full load) (VDC) | 384 | ||
| End of discharge voltage (no load) (VDC) | 420 | ||
| Battery current at full load and nominal battery voltage (A) | 3908 | ||
| Battery current at full load and minimum battery voltage (A) | 4884 | ||
| Ripple current | < 5% C20 (5 minute runtime) | ||
| Maximum short circuit rating | 30 kA | ||
| Lithium-ion battery | Charging power in % of output power | 0-40%
load: 80% 100% load: 20% |
|
| Maximum charging power (kW) | 0-40% load: 1440 100% load: 360 |
||
| Nominal battery voltage (VCD) at 3.8 V per cell | 517 V (LIBSESMG17UL) | ||
| Float charge voltage (VCD) at 4.2 V per cell | 571 V (LIBSESMG17UL) | ||
| End of discharge voltage (VCD) at 3.0 V per cell | 408 V (LIBSESMG17UL) | ||
| Battery current at full load and nominal battery voltage (A) | 3627 | ||
| Battery current at full load and minimum battery voltage (A) | 4596 | ||
| Maximum short circuit rating | 30 kA | ||
2000 kW Specifications
| Voltage (V) | 415 | 480 | |
|---|---|---|---|
| Input | Connections | Single mains: 4-wire* (L1,
L2, L3, N, G) or 3-wire* (L1, L2, L3, G) |
|
| Input voltage range (V) | 353-477 | 408-552 | |
| Frequency (Hz) | 40-70 | ||
| Nominal input current (A) | 2884 | 2484 | |
| Maximum short circuit rating (three cycles) | 65 kAIC | ||
| Maximum input current (A) | 3520 | 3032 | |
| Input current limitation (A) | 3660 | 3132 | |
| Total harmonic distortion (THDI) | <5% at 100% load | ||
| Input power factor | 0.99 at 100% load | ||
| Protection | Built-in backfeed protection and fuses for each UPS | ||
| Ramp-in | Adaptive 1-300 seconds | ||
| Bypass | Bypass voltage range (V) | 374-457 | 432-528 |
| Frequency (Hz) | 50 or 60 | ||
| Frequency range (Hz) | Programmable: ±1, ±3, ±10. Default is ±3. | ||
| Nominal bypass current (A) | 2860 | 2472 | |
| Maximum short circuit rating (three cycles) | 65 kAIC | ||
| I2t thyristor value (A2s) | 3.1 MA2s | ||
| Bypass backfeed protection options | Built-in backfeed circuit breaker BF2 in each UPS | ||
| Output | Connections* | 4-wire (L1, L2, L3, N, G) or 3-wire (L1, L2, L3, G, GEC*) |
|
| Output voltage regulation | Symmetrical load ±
1% Asymmetrical load ± 3% |
||
| Overload capacity |
Normal operation:
150% for 1 minute, 125% for 10 minutes, (110% continuous*) |
||
| Output power factor | 1 | ||
| Nominal output current (A) | 2784 | 2404 | |
| Output frequency (Hz) | 50/60 (synchronized to bypass), 50/60 Hz ±0.1% (free-running) | ||
| Synchronized slew rate (Hz/sec) | Programmable: 0.25, 0.5, 1, 2, 4, 6 | ||
| Total harmonic distortion (THDU) | <1% for linear load, <5% for non-linear load* | ||
| Output performance classification (according to IEC/ EN62040-3) | VFI-SS-111 | ||
| Load crest factor | 3 | ||
| Load power factor | 0.5 leading to 0.5 lagging without derating | ||
| VRLA battery | Maximum charging power (kW) | 0-40%
load: 80% 100% load: 20% |
|
| Nominal battery voltage (VDC) | 480 for 40 blocks 576 for 48 blocks |
||
| Nominal float voltage (VDC) | 545 for 40 blocks 654 for 48 blocks |
||
| Maximum boost voltage (VDC) | 571 for 40 blocks 685 for 48 blocks |
||
| Temperature compensation (per cell) | -3.3mV/°C for T ≥ 25 °C, 0mV/°C for T < 25 °C | ||
| End of discharge voltage (full load) (VDC) | 384 | ||
| End of discharge voltage (no load) (VDC) | 420 | ||
| Battery current at full load and nominal battery voltage (A) | 4340 | ||
| Battery current at full load and minimum battery voltage (A) | 5424 | ||
| Ripple current | < 5% C20 (5 minute runtime) | ||
| Maximum short circuit rating | 30 kA | ||
| Lithium-ion battery | Charging power in % of output power | 0-40%
load: 80% 100% load: 20% |
|
| Maximum charging power (kW) | 0-40% load: 1600 100% load: 400 |
||
| Nominal battery voltage (VCD) at 3.8 V per cell | 517 V (LIBSESMG17UL) | ||
| Float charge voltage (VCD) at 4.2 V per cell | 571 V (LIBSESMG17UL) | ||
| End of discharge voltage (VCD) at 3.0 V per cell | 408 V (LIBSESMG17UL) | ||
| Battery current at full load and nominal battery voltage (A) | 4030 | ||
| Battery current at full load and minimum battery voltage (A) | 5106 | ||
| Maximum short circuit rating | 30 kA | ||
Upstream and Downstream Protection for UL
Preconditions for Live Swap of Power Modules
Live Swap of power modules is only allowed under the following preconditions for the UPS system installation:
-
Circuit breaker must be installed for input (unit input disconnect device UIB).
-
Circuit breaker (UIB) must be equipped with NEC 240.87, NFPA70E, IEEE1584, or EN51110-1 compliant ERMS mode.
-
GVLOPT011 (Galaxy VL door switch kit) must be installed in all four UPSs in the UPS system and connected so ERMS mode is set to ON on UIB when the front door of any of the UPSs is opened.
-
In ERMS mode, the instantaneous trip current shall be set to 5000 A or less. All time-delay settings shall be set to zero.
Schneider Electric reserves the right to remove the Live Swap label from the product front if the preconditions are not met.
DANGER |
|---|
|
Hazard of electric shock, explosion, or arc flash
Only perform Live Swap of the power modules in UPS system
installations that follow the preconditions listed above.
Failure to follow these instructions will result in death or serious injury.
|
Recommended Upstream and Downstream Protection for UL
The output breakers are sized based on the nominal current +10%. This is to accommodate either low grid voltage or deviation in cable length between parallel UPSs. The battery breakers are sized based on the end-of-discharge voltage which has been defined as 380 VDC.
415 V UPS System
| UPS rating | 1600 kW | 1800 kW | 2000 kW | |||
|---|---|---|---|---|---|---|
| Input | Bypass/output | Input | Bypass/output | Input | Bypass/output | |
| Circuit breaker type |
NW30H / MTZ2 30H / MTZ3-40 |
NW30H / MTZ2 30H / MTZ3-40 |
NW40H / MTZ2 40H / MTZ3-40 |
NW30H / MTZ2 30H / MTZ3-40 |
NW40H / MTZ2 40H / MTZ3-40 |
NW32H/MTZ2 32H / MTZ3-40 |
| Ir |
3000 |
2700 |
3600 |
2800 |
3600 |
3200 |
| tr |
≥4 |
≥4 |
≥4 |
≥4 |
≥4 |
≥4 |
| li (x In) |
≤5 |
≤5 |
≤5 |
≤5 |
≤5 |
≤5 |
480 V UPS System
| UPS rating | 1600 kW | 1800 kW | 2000 kW | |||
|---|---|---|---|---|---|---|
| Input | Bypass/output | Input | Bypass/output | Input | Bypass/output | |
| Circuit breaker type |
NW30H / MTZ2 30H / MTZ3-40 |
NW30H / MTZ2 30H / MTZ3-40 |
NW30H / MTZ2 30H / MTZ3-40 |
NW30H / MTZ2 30H / MTZ3-40 |
NW32H / MTZ2 32H / MTZ2 30H / MTZ3-40 |
NW30H / MTZ2 30H / MTZ3-40 |
| Ir |
2700 |
2400 |
3000 |
2700 |
3200 (at 480 V UV, 15% charging) |
3000 |
| tr |
≥4 |
≥4 |
≥4 |
≥4 |
≥4 |
≥4 |
| li (x In) |
≤5 |
≤5 |
≤5 |
≤5 |
≤5 |
≤5 |
Recommended Cable Sizes for UL
DANGER |
|---|
|
hazard of electric shock, explosion, or arc flash
Failure to follow these instructions will result in death or serious injury.
|
The maximum number of cable connections per busbar in the I/O cabinet:
-
9 x 600 kcmil on input busbars
-
7 x 600 kcmil on output busbars
-
20 x 600 kcmil on DC+/DC- busbars
-
16 on N busbar
-
24 on grounding busbar
Cable sizes in this manual are based on Table 310.15 (B)(16) of the National Electrical Code (NEC) with the following assertions*:
-
90 °C (194 °F) conductors (75 °C (167 °F) termination)
-
An ambient temperature of 30 °C (86 °F)
-
Use of copper conductors
If the ambient temperature is greater than 30 °C (86 °F), select larger conductors in accordance with the correction factors of the NEC.
Equipment grounding conductors (EGC) are sized in accordance with the minimum requirements in NEC Article 250.122 and Table 250.122.
The output cables are sized based on the nominal current +10%. This is to accommodate either low grid voltage or deviation in length between parallel UPSs. The battery cables are sized based on end-of-discharge voltage which has been defined as 380 VDC.
Copper
| UPS rating | 1600 kW | 1800 kW | ||
|---|---|---|---|---|
| Voltage (V) | 415 | 480 | 415 | 480 |
| Input phases (AWG/kcmil) |
9 x 400 |
8 x 400 |
9 x 500 |
8 x 500 |
| Input EGC (AWG/kcmil) |
1 x 400 |
1 x 400 |
1 x 500 |
1 x 500 |
| Output phases (AWG/kcmil) |
7 x 400 |
6 x 400 |
7 x 500 |
6 x 500 |
| Output EGC (AWG/kcmil) |
1 x 400 |
1 x 400 |
1 x 500 |
1 x 500 |
| DC+/DC- (AWG/kcmil) | 8
x LIBSESMG17UL: 16 x 300 |
8
x LIBSESMG17UL: 16 x 300 |
9
x LIBSESMG17UL: 18 x 300 |
9 x LIBSESMG17UL: 18 x 300 |
| 9
x LIBSESMG17UL: 18 x 300 |
9
x LIBSESMG17UL: 18 x 300 |
10 x LIBSESMG17UL: 20 x 300 |
10
x LIBSESMG17UL: 20 x 300 |
|
| 10
x LIBSESMG17UL: 20 x 300 |
10
x LIBSESMG17UL: 20 x 300 |
|||
| DC EGC (AWG/kcmil) |
2 x 300 |
2 x 300 |
2 x 300 |
2 x 300 |
Copper
| UPS rating | 2000 kW | |
|---|---|---|
| Voltage (V) | 415 | 480 |
| Input phases (AWG/kcmil) |
9 x 600 |
8 x 600 |
| Input EGC (AWG/kcmil) |
1 x 600 |
1 x 600 |
| Output phases (AWG/kcmil) |
7 x 600 |
6 x 600 |
| Output EGC (AWG/kcmil) |
1 x 600 |
1 x 600 |
| DC+/DC- (AWG/kcmil) | 10 x LIBSESMG17UL: 20 x 300 |
10 x LIBSESMG17UL: 20 x 300 |
| DC EGC (AWG/kcmil) |
2 x 300 |
2 x 300 |
Guidance for Organizing Input and Output Cables
The input and output cables must be grouped in circuits. On raceways, use one of the two shown cable formations.
eConversion Limits for Parallel UPS Systems
eConversion requires a minimum load percentage on the Galaxy VL 1600-2000 kW UPS system. The minimum required load percentages depend on the power cable sizes.
Standard eConversion Limits Based on Recommended Cable Sizes
| UPS rating | Minimum load % |
|---|---|
| 1600 kW | 10% |
| 1800 kW | 10% |
| 2000 kW | 10% |
Load Sharing in Balance and Unbalance Scenarios in Bypass Operation or eConversion Mode
In double conversion (normal operation), the load sharing between the UPSs in the UPS system is equal as the inverter controls the output current and voltage. However, when the UPS system is commanded to transfer to eConversion (requested bypass), the load sharing is determined by the UPS system impedances (busbars, SCRs). This means that the entire power path from the common input point to the common output point influences the load distribution. This scenario is not unique to this specific UPS system and is applicable to any UPS system.
During eConversion mode or requested bypass operation, if any UPS in the UPS system experiences a load exceeding 100%, it will automatically transfer back to inverter mode as per the design. This ensures the protection and stability of the system.
Recommended Bolt and Lug Sizes for UL
| NOTICE |
|---|
|
risk of equipment damage
Use only UL approved compression cable lugs.
Failure to follow these instructions can result in equipment damage.
|
Copper
| Cable size | Bolt size (input/output/neutral/ground) | Bolt size (DC+/DC-) | Cable lug type (one hole) | Cable lug type (two hole NEMA) | Crimping tool | Die |
|---|---|---|---|---|---|---|
| 250 kcmil |
M12 x 45mm |
M12 x 55mm |
LCB250-12-X |
LCC250-12-X |
CT-930 |
CD-920-250 Yellow P62 |
| 300 kcmil |
M12 x 45mm |
M12 x 55mm |
LCB300-12-X |
LCC300-12-X |
CT-930 |
CD-920–300 Red P66 |
| 350 kcmil |
M12 x 45mm |
M12 x 55mm |
LCB350-12-X |
LCC350-12-X |
CT-930 |
CD-920–350 Red P71 |
| 400 kcmil |
M12 x 45mm |
M12 x 55mm |
LCB400-12-X |
LCC400-12-6 |
CT-930 |
CD-920-400 Blue P76 |
| 450 kcmil |
M12 x 45mm |
M12 x 55mm |
/ |
LCC450-12-6 |
CT-930 |
/ |
| 500 kcmil |
M12 x 45mm |
M12 x 55mm |
LCB500-12-X |
LCC500-12-6 |
CT-930 |
CD-920-500 Blue P87 |
| 600 kcmil |
M12 x 45mm |
M12 x 55mm |
LCB600-12-X |
LCC600-12-6 |
CT-930 |
CD-920-600 Blue P94 |
Torque Specifications
| Bolt size | Torque |
|---|---|
| M6 | 5 Nm (3.69 lb-ft / 44.3 lb-in) |
| M8 | 17.5 Nm (12.91 lb-ft / 154.9 lb-in) |
| M10 | 30 Nm (22 lb-ft / 194.7 lb-in) |
| M12 | 50 Nm (36.87 lb-ft / 442.5 lb-in) |
DANGER