990-94386-001

Options

Configuration Options

  • eConversion mode

  • ECO mode

  • Compact design, high density technology, and modular architecture

  • Single mains

  • Built-in backfeed protection

  • Default top cable entry

  • EcoStruxure IT compatible

  • Generator compatible

  • Touchscreen LCD

  • Replacement of power module in any operation mode (Live Swap)*

  • Common Lithium-ion battery (LIBSESMG17UL) supported

Hardware Options

NOTE: All hardware options listed here may not be available in all regions.

Power Module

  • Power module 50 kW (GVPM50KD)

Lithium-ion Battery Cabinet

Battery cabinet including Lithium-ion batteries and battery breaker.

  • Galaxy Lithium-ion battery cabinet with 17 battery modules (LIBSESMG17UL)

  • Galaxy Lithium-ion battery communication cable, 25 m (82 ft) (LIBSEOPT001)

Optional Network Management Card

  • Network Management Card LCES2 with Modbus, Ethernet and AUX sensors (AP9644)

Air Filter

  • Performance air filter kit for UPS (GVLOPT001)

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?