990-94386-001

Weights and Dimensions for Options

NOTE: Not all options listed here are available for all UPS models. Refer to the hardware options list for the relevant UPS model.

Galaxy Lithium-ion Battery Cabinet Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
LIBSESMG10UL 211 (465) 2150 (84.65) 1200 (47.24) 800 (31.50)
LIBSESMG13UL 211 (465) 2150 (84.65) 1200 (47.24) 800 (31.50)
LIBSESMG16UL 211 (465) 2150 (84.65) 1200 (47.24) 800 (31.50)
LIBSESMG17UL 211 (465) 2150 (84.65) 1200 (47.24) 800 (31.50)
LIBSMG95MODA
LIBSMG95MODB
17 (37.4) 215 (8.47) 485 (19.1) 297 (11.7)
NOTE: The battery cabinets are shipped without batteries. The battery modules are shipped separately per the chosen configuration with 10, 13, 16, or 17 battery modules.

Galaxy Lithium-ion Battery Cabinet Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
LIBSESMG10UL 355 (782) 1970 (77.56) 650 (25.59) 587 (23.11)
LIBSESMG13UL 415 (915) 1970 (77.56) 650 (25.59) 587 (23.11)
LIBSESMG16UL 470 (1036) 1970 (77.56) 650 (25.59) 587 (23.11)
LIBSESMG17UL 490 (1080) 1970 (77.56) 650 (25.59) 587 (23.11)
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?