990-94386-001

Physical

UPS System Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in) Number of preinstalled power modules in the UPS Number of power modules shipped separately Number of extra power modules that can be ordered
GVL300K500KG 4 x 880 (1940) 2445 (96.25) 950 (37.40) 1100 (43.30) 1100 (43.30) 0 4
GVLIOCA2MW 1342 (2958) 2445 (96.25) 1918 (75.50) 1050 (41.33)

Power Module Shipping Weights and Dimensions

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
GVPM50KD 62 (137) 330 (13) 580 (22.8) 780 (30.7)

UPS System Weights and Dimensions

UPS system rating Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
1600 kW 4865 (10725) 2270 (89.4) 5096 (200.6) 1050 (41.3)
1800 kW 5017 (11060)
2000 kW 5169 (11395)

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?