Environment
Heat Dissipation in BTU/hr
| 1600 kW | Normal operation | ECO mode | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|---|---|
| Voltage (V) |
415 |
480 |
415 |
480 |
415 |
480 |
415 |
480 |
| 25% load |
57 041 |
49 105 |
13 784 |
12 396 |
22 192 |
25 016 |
52 436 |
58 348 |
| 50% load |
81 977 |
86 344 |
19 240 |
16 476 |
27 572 |
30 360 |
93 152 |
99 000 |
| 75% load |
119 572 |
123 444 |
24 716 |
20 576 |
33 020 |
33 020 |
144 108 |
148 500 |
| 100% load |
170 846 |
161 718 |
32 952 |
27 432 |
38 484 |
38 484 |
203 872 |
203 872 |
| 1800 kW | Normal operation | ECO mode | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|---|---|
| Voltage (V) |
415 |
480 |
415 |
480 |
415 |
480 |
415 |
480 |
| 25% load |
61 204 |
55 985 |
15 508 |
13 944 |
24 964 |
28 144 |
58 992 |
63 976 |
| 50% load |
89 193 |
99 812 |
21 648 |
18 536 |
31 020 |
31 020 |
104 796 |
111 376 |
| 75% load |
131 869 |
135 575 |
27 804 |
27 804 |
37 148 |
37 148 |
162 124 |
167 064 |
| 100% load |
185 344 |
177 001 |
37 072 |
30 864 |
43 296 |
43 296 |
229 356 |
229 356 |
| 2000 kW | Normal operation | ECO mode | eConversion | Battery operation | ||||
|---|---|---|---|---|---|---|---|---|
| Voltage (V) |
415 |
480 |
415 |
480 |
415 |
480 |
415 |
480 |
| 25% load |
61 500 |
70 822 |
17 232 |
15 492 |
27 740 |
31 272 |
65 548 |
71 084 |
| 50% load |
96 625 |
107 981 |
24 052 |
20 596 |
34 464 |
34 464 |
116 440 |
123 752 |
| 75% load |
145 582 |
150 557 |
30 892 |
30 892 |
41 276 |
41 276 |
180 136 |
185 628 |
| 100% load |
210 734 |
207 042 |
41 192 |
34 292 |
48 104 |
48 104 |
254 840 |
254 840 |
Airflow Values
Indicative Airflow Values in m3/Hour Based on a 30 °C (86 °F) Environment
| UPS system rating | 1600 kW | 1800 kW | 2000 kW |
|---|---|---|---|
| 50% load | 11 316 | 12 528 | 13 740 |
| 75% load | 15 196 | 16 892 | 18 996 |
| 90% load | 17 460 | 19 644 | 21 744 |
| 100% load | 18 188 | 20 348 | 22 836 |
Indicative Airflow Values in m3/Hour Based on a 40 °C (104 °F) Environment
| UPS system rating | 1600 kW | 1800 kW | 2000 kW |
|---|---|---|---|
| 50% load | 13 740 | 15 256 | 16 772 |
| 75% load | 16 652 | 19 096 | 21 136 |
| 90% load | 18 672 | 20 896 | 23 440 |
| 100% load | 20 288 | 23 016 | 25 664 |