Hardware Options
Power Module
-
Power module 50 kW 400 V (GVPM50KD)
-
Power module 20 kW 400 V (GVPM20KD)
Galaxy Lithium-Ion Battery Cabinet
Battery cabinet including Lithium-Ion batteries and battery breaker.
-
Galaxy Lithium-Ion battery cabinet with 13 battery modules (LIBSESMG13IEC)
-
Galaxy Lithium-Ion battery cabinet with 16 battery modules (LIBSESMG16IEC)
Modular Battery Cabinet
Modular battery cabinet including battery breaker.
-
Modular battery cabinet for up to six smart modular battery strings (GVSMODBC6). Can be installed adjacent to the UPS with the use of optional installation kit GVSOPT030.
-
Modular battery cabinet for up to nine smart modular battery strings (GVSMODBC9). Can only be installed remote to the UPS.
Battery Modules
9 Ah smart high capacity battery modules for use with GVSMODBC6 and GVSMODBC9:
-
Galaxy VS 9 Ah Smart High Capacity Battery Module (GVSBTHU)
-
Galaxy VS 9 Ah Smart Modular High Capacity Battery String (GVSBTH4)
9 Ah smart long-life high capacity battery modules for use with GVSMODBC6 and GVSMODBC9:
-
Galaxy VS 9 Ah Smart Long-Life High Capacity Battery Module (GVSBTHULL)
-
Galaxy VS 9 Ah Smart Modular Long-Life High Capacity Battery String (GVSBTH4LL)
Classic Battery Cabinets
Classic battery cabinet including batteries and battery breaker.
-
710 mm wide, classic battery cabinet (GVSCBC7C, GVSCBC7D, GVSCBC7E)
-
1010 mm wide, classic battery cabinet (GVSCBC10A2, GVSCBC10B2)
Empty Battery Cabinets
Empty battery cabinet for use with third party batteries. Battery breaker kit is required (sold separately).
-
700 mm wide empty classic battery cabinet (GVEBC7)
-
1100 mm wide empty classic battery cabinet (GVEBC11)
Battery Breaker Box
Wall mounted battery breaker box for use with third party battery solutions.
-
20-80 kW battery breaker box (GVSBBB20K80H)
-
100-200 kW battery breaker box (GVSBBB100K200H)
Battery Breaker Kit
Battery breaker kit for use with empty battery cabinets or third party battery solutions.
-
20-80 kW battery breaker kit (GVSBBK20K80H)
-
100-200 kW battery breaker kit (GVSBBK100K200H)
Maintenance Bypass Panel
Maintenance bypass panel for complete isolation of the UPS during service operations. Only for single UPS or 1+1 parallel system for redundancy.
-
10-20 kW maintenance bypass panel (GVSBPSU10K20H)
-
20-60 kW maintenance bypass panel (GVSBPSU20K60H)
-
80-120 kW maintenance bypass panel (GVSBPSU80K120H)
-
150 kW maintenance bypass panel (GVSBPSU150KH)
Parallel Maintenance Bypass Panel for Two UPSs
Maintenance bypass panel for complete isolation of two UPSs in a parallel system. 10-120 kW in 1+1 parallel system for redundancy, 20-240 kW in 2+0 parallel system for capacity.
-
10-30 kW maintenance bypass panel (GVSBPAR10K30H)
-
40-50 kW maintenance bypass panel (GVSBPAR40K50H)
-
60-120 kW maintenance bypass panel (GVSBPAR60K120H)
Auxiliary Cabinets
-
Empty auxiliary cabinet (GVEAC7)
Optional Installation Kits
-
Seismic kit for UPS (GVSOPT002)
-
Parallel kit for UPS (GVSOPT006)
-
IP22 kit for UPS (GVSOPT026)
-
Mounting skid kit for the UPS or GVSMODBC6 for marine or industrial installation (GVSOPT027)
-
Cable kit for GVSMODBC6 installed adjacent to the UPS (GVSOPT030)
-
IP52 kit for the UPS (GVSOPT033)
-
IP52 kit for GVSMODBC6 (GVSOPT034)
-
Live Swap kit for the UPS (GVSOPT038)
Optional Network Management Card
-
Network Management Card LCES2 with Modbus, Ethernet and AUX sensors (AP9644)
Air Filter
-
Air filter kit (GVSOPT001)
Temperature Sensors
-
Extra temperature sensor for second classic battery bank (0J-0M-1160). Not for use with modular battery cabinet solution.
-
Temperature sensor for network management card (AP9335T)
-
Temperature/humidity sensor for network management card (AP9335TH)