Overview of Installation Kits
Installation Kit 0M-88357
| Part | Used in | Number of units |
|---|---|---|
| USB
cable
960-0598
|
Connect the Modbus Cables. | 1![]() |
| 150
Ohm resistor
110-0151-Z
|
10![]() |
|
| Terminal connector
730-0532
|
2 ![]() |
Optional Seismic Kit GVSOPT017
| Part | Used in | Number of units |
|---|---|---|
| M8
x 20 mm bolt with washer
803-8590
|
Install the Seismic Anchoring (Option) and Final Installation. | 10![]() |
| Rear
anchor
870-97748
|
1![]() |
|
| Front
seismic anchoring bracket
870-97749
|
1![]() |
|
| Rear
seismic anchoring bracket
870-97750
|
1![]() |
|
| Rear connection
plate
870-31554
|
1![]() |
Optional Parallel Kit GVSOPT006
| Part | Used in | Number of units |
|---|---|---|
| PBUS1 cable 0W6268 | Connect the PBUS Cables. | 1![]() |
| PBUS2 cable 0W6267 | 1![]() |
|
| This kit contains parts for use with other UPS models which are not relevant for this installation. | ||