Specifications
Input Specifications
| UPS rating | 10 kW | 15 kW | 20 kW | ||
|---|---|---|---|---|---|
| Voltage (V) | 200/208/220 | 380/400/415 | 380/400/415 | 380/400/415 | 480 |
| Connections |
4-wire (L1, L2,
L3, N, G) WYE (single mains) |
4-wire (L1, L2,
L3, N, PE) WYE (single mains) |
3-wire (L1, L2,
L3, G) WYE or 4-wire (L1, L2, L3, N, G) WYE (single mains) |
||
| Input voltage range (V) |
200 V: 170-230 |
380 V: 331-437 |
408-552 |
||
| Frequency range (Hz) |
40-70 |
||||
| Nominal input current (A) |
31/30/28 |
16/15/14 |
24/22/22 |
32/30/29 |
25 |
| Maximum input current (A) |
38/37/35 |
20/19/19 |
29/28/27 |
39/37/36 |
33 |
| Input current limitation (A) |
40/38/36 |
21/20/19 |
30/29/28 |
39/37/36 |
31 |
| Input power factor |
0.99 for load greater than 50% |
||||
| Total harmonic distortion (THDI) |
<3% at full linear load (symmetrical) |
||||
| Minimum short circuit rating | – | Dependent on upstream protection. See section for Recommended Upstream Protection for 400 V for details. | – | ||
| Maximum short circuit rating |
65 kA RMS |
||||
| Protection |
Built-in backfeed protection and fuses |
||||
| Ramp-in |
Programmable and adaptive 1-40 seconds |
||||
Bypass Specifications
| UPS rating | 10 kW | 15 kW | 20 kW | ||
|---|---|---|---|---|---|
| Voltage (V) | 200/208/220 | 380/400/415 | 380/400/415 | 380/400/415 | 480 |
| Connections |
4-wire (L1, L2, L3, N, G) WYE |
4-wire (L1, L2, L3, N, PE) WYE |
3-wire (L1, L2, L3, G) WYE or 4-wire (L1, L2, L3, N, G) WYE* |
||
| Bypass voltage range (V) |
200 V: 180-220 |
380 V: 342-418 |
432-528 |
||
| Frequency range (Hz) |
50/60 ± 1, 50/60 ± 3, 50/60 ± 10 (user selectable) |
||||
| Nominal bypass current (A) |
31/29/28 |
16/16/16 |
24/23/23 |
33/29/28 |
26 |
| Nominal neutral current (A) |
50/48/45 |
26/25/24 |
39/37/36 |
53/50/48 |
42 |
| Minimum short circuit rating | – | Dependent on upstream protection. See section for Recommended Upstream Protection for 400 V for details. | – | ||
| Maximum short circuit rating* |
65 kA RMS |
||||
| Protection |
Built-in backfeed
protection and fuses |
||||
Output Specifications
|
UPS rating |
10 kW | 15 kW | 20 kW | ||
|---|---|---|---|---|---|
|
Voltage (V) |
480 | ||||
| Connections |
4-wire (L1, L2, L3, N, G) |
4-wire (L1, L2, L3, N, PE) |
3-wire (L1, L2, L3, G, GEC*) or 4-wire (L1, L2, L3, N, G) |
||
|
Output voltage regulation |
Symmetrical load ±
1% |
||||
|
Overload capacity |
150% for
1 minute (in normal operation) 125% for 10 minutes (in normal operation) 110% continuous (normal operation)* 125% for 1 minute (in battery operation) For 200/208/220/480 V: 125% continuous (bypass operation) For 380/400/415 V: 110% continuous (bypass operation) 1000% for 100 milliseconds (bypass operation) |
||||
|
Dynamic load response |
± 5% after
2 milliseconds |
||||
|
Output power factor |
1 | ||||
|
Nominal output current (A) |
29/28/26 |
15/14/14 |
23/22/21 |
30/29/28 |
24 |
| Minimum short circuit rating* | – | Dependent on upstream protection. See section for Recommended Upstream Protection for 400 V for details. | – | ||
| Maximum short circuit rating* | 65 kA RMS | ||||
|
Inverter output short circuit capabilities |
Varies with time. See graph and table values in Inverter Short Circuit Capabilities (Bypass not Available). | ||||
|
Frequency regulation (Hz) |
50/60 Hz bypass synchronized – 50/60 Hz ± 0.1% free-running |
||||
|
Synchronized slew rate (Hz/sec) |
Programmable to 0.25, 0.5, 1, 2, 4, 6 |
||||
|
Total harmonic distortion (THDU) |
<2% for linear load <5% for non-linear load |
<1% for linear load <3% for non-linear load |
|||
|
Output performance classification (according to IEC 62040-3:2021) |
NA |
VFI-SS-11 |
NA | ||
|
Load crest factor |
2.5 |
||||
|
Load power factor |
From 0.7 leading to 0.7 lagging without any derating |
||||
Battery Specifications
All values are based on 40 battery blocks.
|
UPS rating |
10 kW | 15 kW | 20 kW | ||
|---|---|---|---|---|---|
|
Voltage (V) |
480 | ||||
|
Charging power in % of output power at 0-40% load |
80% |
||||
|
Charging power in % of output power at 100% load |
20% |
||||
|
Maximum charging power (at 0-40% load) (kW) |
8 |
8 |
12 |
16 |
16 |
|
Maximum charging power (at 100% load) (kW) |
2 |
2 |
3 |
4 |
4 |
| Nominal battery voltage (VDC) |
480 |
||||
|
Nominal float voltage (VDC) |
545 |
||||
| Maximum boost voltage (VDC) |
571 |
||||
| Temperature compensation (per cell) |
-3.3mV/°C, for T ≥ 25 °C – 0mV/°C, for T < 25 °C |
||||
| End of discharge voltage (full load) (VDC) |
384 |
||||
| Battery current at full load and nominal battery voltage (A) |
23 |
23 |
34 |
47 |
45 |
| Battery current at full load and minimum battery voltage (A) |
27 |
27 |
41 |
54 |
54 |
| Ripple current |
< 5% C20 (5 minute runtime) |
||||
| Battery test |
Manual/automatic (selectable) |
||||
| Maximum short circuit rating |
10 kA |
||||
IEC-Specific Specifications
Surge Protection Device (SPD)
DANGER |
|---|
|
Hazard of electric shock, explosion, or arc flash
This UPS is OVCII (Over Voltage Category Class II) compliant.
This UPS must only be installed in an OVCII compliant environment.
Failure to follow these instructions will result in death or serious injury.
|
Surge Protection Device Requirements
Select a surge protection device that complies with the following requirements:
| Class | Type 2 |
| Rated voltage (Ur) | 230/400 V, 277/480 V |
| Voltage protection level (Up) | < 2.5 kV |
| Short circuit rating (Isccr)* | According to installation prospective short circuit level |
| Earthing system* | TN-S, TT, IT, TN-C |
| Poles | 3P/4P depending on earthing configuration |
| Standards | IEC 61643-11 / UL 1449 |
| Monitoring | Yes |
Recommended Cable Sizes for 380/400/415 V
DANGER |
|---|
|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes. The maximum allowable cable size is 25 mm2.
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on table B.52.3 and table B.52.5 of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper conductors
-
Installation method C
PE cable size is based on table 54.2 of IEC 60364-4-54.
If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.
Recommended Upstream Protection for 400 V
Upstream Protection for IEC and Minimum Prospective Phase-To-Earth Short Circuit at the UPS Input/Bypass Terminals
DANGER |
|---|
|
Hazard of electric shock, explosion, or arc flash
The upstream overcurrent protective device (and its settings)
must be sized to ensure a disconnecting time within 0.2 seconds in
case of a short circuit between the input/bypass phase and the UPS
enclosure.
Failure to follow these instructions will result in death or serious injury.
|
| NOTICE |
|---|
|
Risk of unintentional device operation
If a residual current-operated protective device (RCD-B)
is used upstream as ground fault protection, then the RCD-B shall
be sized to not trip on the leakage current of this product, which
can be up to 60 mA.
Failure to follow these instructions can result in equipment damage.
|
Recommended Upstream Protection for 400 V IEC UPS
IkPh-PEis the minimum prospective phase-to-earth short circuit current required at the input/bypass terminals of the UPS. The IkPh-PE in the table is based on the recommended protective device.
|
UPS rating |
10 kW | 15 kW | 20 kW | |||
|---|---|---|---|---|---|---|
|
Input |
Bypass |
Input |
Bypass |
Input |
Bypass |
|
| IkPh-PE (kA) | 0.55 | 0.6 | 0.8 | 0.6 | 0.6 | 0.5 |
|
|
NSX100H TM25D (C10H3TM025) |
NSX100H TM16D (C10H3TM016) |
NSX100H TM32D (C10H3TM032) |
NSX100H TM25D (C10H3TM025) |
NSX100H TM40D (C10H3TM040) |
NSX100H TM32D (C10H3TM032) |
|
In (A) |
25 |
16 |
32 |
25 |
40 |
32 |
|
Ir (A) |
20 |
16 |
32 |
23 |
40 |
32 |
|
Im (A) |
300 (fixed) |
190 (fixed) |
400 (fixed) |
300 (fixed) |
500 (fixed) |
400 (fixed) |
Recommended Bolt and Lug Sizes for IEC
| Cable size mm2 | Bolt size | Cable lug type |
|---|---|---|
| 6 | M6x16 mm |
TLK6-6 |
| 10 | M6x16 mm |
TLK10-6 |
| 16 | M6x16 mm |
TLK16-6 |
Leakage Current
380/400/415 V UPS system 4-wire installation at 100% load
| UPS rating | Leakage current |
|---|---|
| 10-20 kW | 60 mA |
UL-Specific Specifications
Recommended Cable Sizes for 200/208/220/480 V
DANGER |
|---|
|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes. The maximum allowable cable size is 4 AWG.
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on Table 310.15 (B)(16) of the National Electrical Code (NEC) with the following assertions:
-
90 °C (194 °F) conductors (75 °C (167 °F) termination)
-
An ambient temperature of 30 °C (86 °F)
-
Use of copper conductors
If the ambient temperature is greater than 30 °C (86 °F), larger conductors are to be selected in accordance with the correction factors of the NEC.
Equipment grounding conductors (EGC) are sized in accordance with NEC Article 250.122 and Table 250.122.
Copper
| UPS rating | 10 kW | 20 kW |
|---|---|---|
| Voltage (V) | 480 | |
| Input phases (AWG/kcmil) |
8 |
8 |
| Input EGC (AWG/kcmil) |
8 |
10 |
| Bypass/output phases (AWG/kcmil) |
8 |
10 |
| Bypass EGC/output EGC (AWG/kcmil) |
8 |
10 |
| Neutral (AWG/kcmil) |
6 |
6 |
Recommended Upstream Protection for 200/208/220/480 V
Recommended Upstream Protection for 208 V UPS
CAUTION |
|---|
|
hazard of fire
Failure to follow these instructions can result in injury or equipment damage.
|
|
UPS rating |
10 kW | |
|---|---|---|
|
Input |
Bypass |
|
|
|
HJF36100U31X |
|
|
Ir (A) |
50 |
40 |
|
tr @ 6 Ir |
0.5 |
|
|
li (x In) |
1.5 |
|
Recommended Upstream Protection for 480 V UPS
CAUTION |
|---|
|
hazard of fire
Failure to follow these instructions can result in injury or equipment damage.
|
|
UPS rating |
20 kW | |
|---|---|---|
|
Input |
Bypass |
|
|
|
HJF36100U31X |
|
|
Ir (A) |
40 |
35 |
|
tr @ 6 Ir |
0.5 |
|
|
li (x In) |
1.5 |
|
Recommended Bolt and Lug Sizes for UL
| NOTICE |
|---|
|
risk of equipment damage
Use only UL approved compression cable lugs.
Failure to follow these instructions can result in equipment damage.
|
Narrow One Hole Lugs for Equipment Grounding Conductor/PE Cables
Narrow Insulated Ferrule for Phase Cables and N Cables
| Bolt size | Insulated ferrule type | Crimping tool |
|---|---|---|
| 10 AWG | FSD82-18-C | CT-1002, CT-1003, CT-1123 |
| 8 AWG | FSD83-18-C | CT-1003, CT-1004, CT-1104, CT-1123 |
| 6 AWG | FSD84-18-C | CT-1003, CT-1004, CT-1104 |
| 4 AWG | FSD85-18-L | CT-1005 |
Inverter Short Circuit Capabilities (Bypass not Available)
IK1 – Short Circuit between a Phase and Neutral
IK1 400 V
|
S [kVA] |
10ms; I[A]/I2t [A2t] |
20ms; I[A]/I2t [A2t] |
30ms; I[A]/I2t [A2t] |
100ms; I[A]/I2t [A2t] |
1s; I[A]/I2t [A2t] |
|---|---|---|---|---|---|
|
10 |
33 / 11 |
33 / 22 |
33 / 33 |
29 / 104 |
23 / 603 |
|
15 |
50 / 25 |
50 / 50 |
50 / 75 |
44 / 235 |
34 / 1356 |
|
20 |
67 / 45 |
67 / 89 |
67 / 134 |
58 / 418 |
46 / 2411 |
IK1 480 V
|
S [kVA] |
10ms; I[A]/I2t [A2t] |
20ms; I[A]/I2t [A2t] |
30ms; I[A]/I2t [A2t] |
100ms; I[A]/I2t [A2t] |
1s; I[A]/I2t [A2t] |
|---|---|---|---|---|---|
|
20 |
56 / 31 |
56 / 62 |
56 / 93 |
48 / 290 |
38 / 1674 |
IK1 208 V
|
S [kVA] |
10ms; I[A]/I2t [A2t] |
20ms; I[A]/I2t [A2t] |
30ms; I[A]/I2t [A2t] |
100ms; I[A]/I2t [A2t] |
1s; I[A]/I2t [A2t] |
|---|---|---|---|---|---|
|
10 |
64 / 41 |
64 / 82 |
64 / 123 |
56 / 386 |
44 / 2229 |
IK2 – Short Circuit between Two Phases
IK2 400 V
|
S [kVA] |
10ms; I[A]/I2t [A2t] |
20ms; I[A]/I2t [A2t] |
30ms; I[A]/I2t [A2t] |
100ms; I[A]/I2t [A2t] |
1s; I[A]/I2t [A2t] |
|---|---|---|---|---|---|
|
10 |
34 / 11 |
33 / 23 |
33 / 34 |
28 / 99 |
22 / 571 |
|
15 |
50 / 26 |
50 / 51 |
50 / 76 |
42 / 223 |
33 / 1285 |
|
20 |
67 / 45 |
67 / 90 |
67 / 135 |
56 / 397 |
44 / 2284 |
IK2 480 V
|
S [kVA] |
10ms; I[A]/I2t [A2t] |
20ms; I[A]/I2t [A2t] |
30ms; I[A]/I2t [A2t] |
100ms; I[A]/I2t [A2t] |
1s; I[A]/I2t [A2t] |
|---|---|---|---|---|---|
|
20 |
56 / 31 |
56 / 63 |
56 / 94 |
47 / 276 |
37 / 1586 |
IK2 208 V
|
S [kVA] |
10ms; I[A]/I2t [A2t] |
20ms; I[A]/I2t [A2t] |
30ms; I[A]/I2t [A2t] |
100ms; I[A]/I2t [A2t] |
1s; I[A]/I2t [A2t] |
|---|---|---|---|---|---|
|
10 |
65 / 42 |
64 / 84 |
64 / 125 |
54 / 367 |
43 / 2112 |
IK3 – Short Circuit between Three Phases
IK3 400 V
|
S [kVA] |
10ms; I[A]/I2t [A2t] |
20ms; I[A]/I2t [A2t] |
30ms; I[A]/I2t [A2t] |
100ms; I[A]/I2t [A2t] |
1s; I[A]/I2t [A2t] |
|---|---|---|---|---|---|
|
10 |
30 / 9 |
30 / 18 |
30 / 27 |
29 / 88 |
23 / 574 |
|
15 |
45 / 20 |
45 / 40 |
45 / 60 |
43 / 198 |
34 / 1290 |
|
20 |
60 / 36 |
60 / 71 |
60 / 107 |
57 / 351 |
45 / 2294 |
IK3 480 V
|
S [kVA] |
10ms; I[A]/I2t [A2t] |
20ms; I[A]/I2t [A2t] |
30ms; I[A]/I2t [A2t] |
100ms; I[A]/I2t [A2t] |
1s; I[A]/I2t [A2t] |
|---|---|---|---|---|---|
|
20 |
50 / 25 |
50 / 49 |
50 / 74 |
48 / 244 |
38 / 1593 |
IK3 208 V
|
S [kVA] |
10ms; I[A]/I2t [A2t] |
20ms; I[A]/I2t [A2t] |
30ms; I[A]/I2t [A2t] |
100ms; I[A]/I2t [A2t] |
1s; I[A]/I2t [A2t] |
|---|---|---|---|---|---|
|
10 |
57 / 33 |
57 / 66 |
57 / 99 |
55 / 325 |
43 / 2121 |
Torque Specifications
| Bolt size | Torque |
|---|---|
| M4 | 1.7 Nm (1.25 lb-ft / 15 lb-in) |
| M5 | 2.2 Nm (1.62 lb-ft / 19.5 lb-in) |
| M6 | 5 Nm (3.69 lb-ft / 44.3 lb-in) |
| M8 | 17.5 Nm (12.91 lb-ft / 154.9 lb-in) |
| M10 | 30 Nm (22 lb-ft / 194.7 lb-in) |
| M12 | 50 Nm (36.87 lb-ft / 442.5 lb-in) |
Environment
| Operating | Storage | |
|---|---|---|
| Temperature |
0 °C to 40 °C (32 °F to 104 °F) |
-15 °C to 40 °C (5 °F to 104 °F) for systems with batteries. |
| Relative humidity |
5 - 95% non-condensing |
10 - 80% non-condensing |
| Elevation |
Designed for operation
in 0-3000 m (0-10000 feet) elevation. |
|
| Audible noise one meter (three feet) from unit |
400 V 10-20 kW: 49 dB at 70% load, 55 dB at 100% load 480 V 20 kW and 208 V 10 kW: 49 dB at 70% load, 55 dB at 100% load |
|
| Protection class |
IP20 |
|
| Color |
RAL 9003, gloss level 85% |
|
Compliance
| Safety | IEC 62040-1: 2017,
Edition 2.0, Uninterruptible Power Systems (UPS) - Part 1: Safety
requirements UL 1778 5th edition |
| EMC/EMI/RFI | IEC 62040-2: 2016,
3rd edition Uninterruptible Power Systems (UPS) - Part 2: Electromagnetic
compatibility (EMC) requirements C2 FCC Part 15 Subpart B, Class A IEEE C62.41-1991 Location Category B2, IEEE Recommended Practice on Surge Voltages in Low-Voltage AC Power Circuits |
| Transportation | IEC 60721-4-2 Level 2M1 |
| Seismic | ICC-ES AC 156 (2015): OHSPD Pre-approved; Sds=1.33 g for z/h=1 and Sds=1.63 g for z/h=0; Ip= 1.5 |
| Earthing system | TN-C, TN-S, TT, IT |
| Overvoltage category | This UPS is OVCII
compliant. If the UPS is installed in an environment with an OVC rating higher than II, an SPD (surge protection device) must be installed upstream of the UPS to reduce the overvoltage category to OVCII. |
| Protective class | I |
| Pollution degree | 2 |
Performance
Performance in accordance with: IEC 62040-3: 2021, 3rd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements.
Output performance classification (according to IEC 62040-3, Clause 5.3.4): VFI-SS-11
Earthing Systems
Refer to the Galaxy VS Earthing Principles for earthing system details applicable for Galaxy VS UPS. The Galaxy VS Earthing Principles are available on the website.
DANGER
DANGER
CAUTION