990-91138A-001

Recommended Bolt and Lug Sizes

NOTICE
risk of equipment damage
Use only UL approved compression cable lugs.
Failure to follow these instructions can result in equipment damage.

Copper — One Hole Cable Lugs

Cable size Bolt size Cable lug type Crimping tool Die
10 AWG M8 x 35 mm LCA10-56-L NA NA
8 AWG M8 x 35 mm LCA8-56-L CT-720 CD-720-1 Red P21
6 AWG M8 x 35 mm LCA6-56-L CT-720 CD-720-1 Blue P24
4 AWG M8 x 35 mm LCA4-56-L CT-720 CD-720-1 Gray P29
3 AWG M8 x 35 mm LCA4-56-L CT-720 CD-720-1 Gray P29
2 AWG M8 x 35 mm LCA2-56-Q CT-720 CD-720-1 Brown P33
1 AWG M8 x 35 mm LCA1-56-E CT-720 CD-720-2 Green P37
1/0 AWG M8 x 35 mm LCA1/0-56-X CT-720 CD-720-2 Pink P42
2/0 AWG M8 x 35 mm LCA2/0-56-X CT-720 CD-720-2 Black P45
3/0 AWG M8 x 35 mm LCA3/0-56-X CT-720 CD-720-2 Orange P50
4/0 AWG M8 x 35 mm LCA4/0-56-X CT-720 CD-720-3 Purple P54
250 kcmil M8 x 35 mm LCA250–56–X CT-720 CD-720-3 Yellow P62
300 kcmil M8 x 35 mm LCA300–56–X CT-720 CD-720-4 White P66

Aluminum — One Hole Cable Lugs

Cable size Bolt size Cable lug type Crimping tool Die
6 AWG M8 x 35 mm LAA6–56–x CT-720 CD-720–1 Gray P29
4 AWG M8 x 35 mm LAA4–56–x CT-720 CD-720–2 Green P37
2 AWG M8 x 35 mm LAA2–56–x CT-720 CD-720–2 Pink P42
1 AWG M8 x 35 mm LAA1–56–X CT-720 CD-720–2 Gold P45
1/0 AWG M8 x 35 mm LAA1/0–56–5 CT-720 CD-720–2 Tan P50
2/0 AWG M8 x 35 mm LAA2/0–38–5 CT-720 CD-720–3 Olive P54
3/0 AWG M8 x 35 mm LAA3/0–38–5 CT-720 CD-720–3 Ruby P60
4/0 AWG M8 x 35 mm LAA4/0–38–5 CT-720 CD-720–4 White P66
250 kcmil M8 x 35 mm LAA250–38–5 CT-720 CD-720–5 Red P71
300 kcmil M8 x 35 mm LAA300–38–2 CT-720 CD-720–6 Blue P76

Copper — Two Hole Cable Lugs

Cable size Bolt size Cable lug type* Crimping tool Die
6 AWG M8 x 35 mm LCC6-12-L CT-930 CD-920-6 Blue P24
4 AWG M8 x 35 mm LCC4-12-L CT-930 CD-920-4 Gray P29
3 AWG M8 x 35 mm
2 AWG M8 x 35 mm LCC2-12-Q CT-930 CD-920-2 Brown P33
1 AWG M8 x 35 mm LCC1-12-E CT-930 CD-920-1 Green P37
1/0 AWG M8 x 35 mm LCC1/0-12-X CT-930 CD-920-1/0 Pink P42
2/0 AWG M8 x 35 mm LCC2/0-12-X CT-930 CD-920-2/0 Black P45
3/0 AWG M8 x 35 mm LCC3/0-12-X CT-930 CD-920-3/0 Orange P50
4/0 AWG M8 x 35 mm LCC4/0-12-X CT-930 CD-920-4/0 Purple P54
250 kcmil M8 x 35 mm LCC250-12-X CT-930 CD-920-250 Yellow P62
300 kcmil M8 x 35 mm LCC300-12-X CT-930 CD-920-300 White P66

Aluminum — Two Hole Cable Lugs

Cable size Bolt size Cable lug type* Crimping tool Die
2/0 AWG M8 x 35 mm LAB2/0–12–5 CT-720 CD-720–3 Olive P54
3/0 AWG M8 x 35 mm LAB3/0–12–5 CT-720 CD-720–3 Ruby P60
4/0 AWG M8 x 35 mm LAB4/0–12–5R CT-720 CD-720–4 White P66
250 kcmil M8 x 35 mm LAB250–12–5 CT-720 CD-720–5 Red P71
300 kcmil M8 x 35 mm LAB300–12–2 CT-720 CD-720–6 Blue P76
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?