990-91138A-001

Environment

  Operating Storage
Temperature 0 °C to 40 °C (32 °F to 104 °F) -25 °C to 55 °C (-13 °F to 131 °F)
Relative humidity 0 - 95% non-condensing 0-95% non-condensing
Elevation Designed for operation in 0-3000 m (0-10000 feet) elevation.
Power derating required from 1000-3000 m (3300-10000 feet):
Up to 1000 m (3300 feet): 1.000
Up to 1500 m (5000 feet): 0.975
Up to 2000 m (6600 feet): 0.950
Up to 2500 m (8300 feet): 0.925
Up to 3000 m (10000 feet): 0.900
 
Protection class IP20
Color RAL 9003, gloss level 85%
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.