990-91140G-006

Disipación del calor en BTU/h

SAI de 480 V

Normal Operation

UPS rating 20 kW 30 kW 40 kW 50 kW 60 kW 80 kW 100 kW 120 kW 150 kW
25% load

1169

1353

1522

1690

2242

2791

3114

4041

4913

50% load

1522

1862

2188

2530

3382

4093

4838

6111

7638

75% load

1862

2389

2922

3584

4420

5576

6944

8516

10645

100% load

2188

2922

3845

4915

5894

7449

9499

11788

14735

ECO Mode

UPS rating 20 kW 30 kW 40 kW 50 kW 60 kW 80 kW 100 kW 120 kW 150 kW
25% load

567

589

619

657

885

989

1055

1243

1422

50% load

619

680

741

814

1033

1261

1396

1650

1803

75% load

680

946

883

971

1238

1543

1769

2163

2316

100% load

741

883

1014

1137

1442

1847

1959

2470

3088

eConversion

UPS rating 20 kW 30 kW 40 kW 50 kW 60 kW 80 kW 100 kW 120 kW 150 kW
25% load

913

919

965

972

1312

1598

1607

2088

2477

50% load

965

981

1035

1024

1453

1664

1706

2485

2845

75% load

981

1024

1088

1132

1707

1812

1998

2787

3484

100% load

1035

1088

1158

1184

1858

1964

2211

3300

4125

Battery Operation

UPS rating 20 kW 30 kW 40 kW 50 kW 60 kW 80 kW 100 kW 120 kW 150 kW
25% load

1109

1331

1570

1834

2749

3003

3412

5045

5328

50% load

1570

2098

2593

3071

4041

4777

5801

7861

9002

75% load

2098

2841

3685

4478

5401

6756

8445

10802

13092

100% load

2593

3685

4777

5971

6982

9008

11601

14402

18003

SAI de 208 V

10 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

911

886

861

565

585

559

50% load

1219

1197

1145

627

643

616

75% load

1551

1511

1445

696

707

677

100% load

1949

1891

1783

763

772

732

10 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

659

624

649

717

717

717

50% load

720

662

666

1024

1024

1024

75% load

773

703

716

1331

1331

1331

100% load

836

736

736

1638

1638

1638

15 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

1066

1051

1008

603

612

588

50% load

1551

1511

1445

696

707

677

75% load

2190

2076

1964

797

796

768

100% load

2957

2802

2628

906

903

863

15 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

685

641

675

870

870

870

50% load

773

703

716

1331

1331

1331

75% load

859

753

752

1804

1804

1804

100% load

939

821

821

2303

2303

2303

20 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

1219

1197

1145

627

643

616

50% load

1949

1891

1783

763

772

732

75% load

2957

2802

2628

906

903

863

100% load

4261

4019

3665

1058

1028

1002

20 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

720

662

666

1024

1024

1024

50% load

836

736

736

1638

1638

1638

75% load

939

821

821

2303

2303

2303

100% load

1033

928

911

3071

3071

3071

25 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

1379

1339

1285

661

673

644

50% load

2418

2309

2156

832

835

800

75% load

3893

3683

3377

1021

986

967

100% load

6028

5526

4977

1215

1179

1143

25 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

741

675

694

1173

1173

1173

50% load

889

774

786

1962

1962

1962

75% load

1015

906

892

2879

2879

2879

100% load

1146

1042

1015

3839

3839

3839

30 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

1749

1690

1632

845

818

818

50% load

2863

2749

2579

1044

1044

991

75% load

4380

4123

3868

1327

1248

1168

100% load

6530

6069

5498

1558

1453

1453

30 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

900

873

900

1690

1690

1690

50% load

1097

1097

1097

2635

2635

2635

75% load

1327

1327

1248

3615

3615

3615

100% load

1663

1558

1453

4708

4708

4708

40 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

2215

2146

1935

970

969

938

50% load

3692

3589

3140

1253

1240

1192

75% load

5702

5487

4736

1616

1562

1479

100% load

8332

7756

6695

1890

1812

1747

40 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

1070

1051

1056

1911

1911

1911

50% load

1217

1240

1194

3139

3139

3139

75% load

1418

1379

1322

4504

4504

4504

100% load

1808

1747

1679

6005

6005

6005

50 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

2549

2482

2204

1035

1038

1000

50% load

4619

4480

3878

1421

1402

1338

75% load

7592

7125

6118

1785

1737

1648

100% load

11734

10758

9080

2293

2170

2095

50 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

1112

1103

1135

2175

2175

2175

50% load

1340

1291

1231

3839

3839

3839

75% load

1730

1686

1628

5630

5630

5630

100% load

2116

2064

1993

7677

7677

7677

60 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

3034

2977

2863

1204

1204

1204

50% load

5498

5271

4933

1663

1663

1558

75% load

9103

8417

7737

2179

2179

2021

100% load

13990

12828

11679

2905

2695

2695

60 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

1365

1365

1365

3207

3149

3149

50% load

1875

1769

1769

5158

5045

4933

75% load

2337

2337

2179

7568

7231

6895

100% load

2905

2905

2695

10090

9641

9193

75 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

3721

3650

3507

1371

1371

1371

50% load

6872

6589

6026

2079

1947

1947

75% load

11379

10735

9671

2724

2724

2526

100% load

17487

16324

14599

3631

3631

3369

75 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

1572

1639

1572

3436

3436

3436

50% load

2211

2211

2079

6026

6026

6026

75% load

2921

2921

2724

8828

8828

10949

100% load

3895

3631

3631

12051

12051

12051

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

¿Le ha resultado útil?