990-91140G-012

Rendement

ASI 480 V

NOTE: Les valeurs pour 60 kW, 120 kW et 150 kW du mode batterie sont des valeurs préliminaires.

Normal Operation

UPS rating 20 kW 30 kW 40 kW 50 kW 60 kW 80 kW 100 kW 120 kW 150 kW
25% load

93.6%

95.0%

95.8%

96.2%

95.8%

96.1%

96.5%

96.2%

96.3%

50% load

95.8%

96.5%

96.9%

97.1%

96.8%

97.1%

97.2%

97.1%

97.1%

75% load

96.5%

97.0%

97.2%

97.3%

97.2%

97.3%

97.4%

97.3%

97.3%

100% load

96.9%

97.2%

97.3%

97.2%

97.2%

97.3%

97.3%

97.2%

97.2%

ECO Mode

UPS rating 20 kW 30 kW 40 kW 50 kW 60 kW 80 kW 100 kW 120 kW 150 kW
25% load

96.8%

97.7%

98.2%

98.5%

98.3%

98.6%

98.8%

98.8%

98.9%

50% load

98.2%

98.7%

98.9%

99.1%

99.0%

99.1%

99.2%

99.2%

99.3%

75% load

98.7%

99.0%

99.2%

99.2%

99.2%

99.3%

99.3%

99.3%

99.4%

100% load

98.9%

99.2%

99.3%

99.3%

99.3%

99.3%

99.4%

99.4%

99.4%

eConversion

UPS rating 20 kW 30 kW 40 kW 50 kW 60 kW 80 kW 100 kW 120 kW 150 kW
25% load

94.9%

96.5%

97.2%

97.8%

97.5%

97.7%

98.1%

98.0%

98.1%

50% load

97.2%

98.1%

98.5%

98.8%

98.6%

98.8%

99.0%

98.8%

98.9%

75% load

98.1%

98.7%

98.9%

99.1%

98.9%

99.1%

99.2%

99.1%

99.1%

100% load

98.5%

98.9%

99.2%

99.3%

99.1%

99.3%

99.4%

99.2%

99.2%

Battery Operation

UPS rating 20 kW 30 kW 40 kW 50 kW 60 kW 80 kW 100 kW 120 kW 150 kW
25% load

93.5%

94.8%

95.4%

95.7%

94.9%

95.6%

96.0%

95.3%

96.0%

50% load

95.4%

95.9%

96.2%

96.4%

96.2%

96.5%

96.6%

96.3%

96.6%

75% load

95.9%

96.3%

96.4%

96.5%

96.6%

96.7%

96.7%

96.6%

96.7%

100% load

96.2%

96.4%

96.5%

96.5%

96.7%

96.7%

96.6%

96.6%

96.6%

ASI 208 V

NOTE: Les valeurs pour 30 kW, 60 kW et 75 kW du mode batterie sont des valeurs préliminaires.
10 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

90.4%

90.6%

90.9%

93.8%

93.6%

93.9%

50% load

93.3%

93.5%

93.6%

96.5%

96.4%

96.5%

75% load

94.3%

94.4%

94.7%

97.4%

97.3%

97.4%

100% load

94.6%

94.8%

95.1%

97.8%

97.8%

97.9%

10 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

92.8%

93.3%

93.0%

91.6%

91.6%

91.6%

50% load

96.0%

96.3%

96.2%

94.0%

94.0%

94.0%

75% load

97.1%

97.3%

97.3%

94.8%

94.8%

94.8%

100% load

97.6%

97.9%

97.9%

95.2%

95.2%

95.2%

15 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

92.3%

92.5%

92.7%

95.5%

95.4%

95.7%

50% load

94.3%

94.4%

94.7%

97.4%

97.3%

97.4%

75% load

94.6%

94.9%

95.1%

98.0%

98.0%

98.0%

100% load

94.5%

94.8%

95.2%

98.3%

98.3%

98.3%

15 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

95.0%

95.3%

95.0%

93.2%

93.2%

93.2%

50% load

97.1%

97.3%

97.3%

94.8%

94.8%

94.8%

75% load

97.8%

98.1%

98.1%

95.3%

95.3%

95.3%

100% load

98.2%

98.4%

98.4%

95.5%

95.5%

95.5%

20 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

93.3%

93.5%

93.6%

96.5%

96.4%

96.5%

50% load

94.6%

94.8%

95.1%

97.8%

97.8%

97.9%

75% load

94.5%

94.8%

95.2%

98.3%

98.3%

98.3%

100% load

94.1%

94.4%

94.9%

98.5%

98.5%

98.6%

20 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

96.0%

96.3%

96.2%

94.0%

94.0%

94.0%

50% load

97.6%

97.9%

97.9%

95.2%

95.2%

95.2%

75% load

98.2%

98.4%

98.4%

95.5%

95.5%

95.5%

100% load

98.5%

98.7%

98.7%

95.5%

95.5%

95.5%

25 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

93.9%

94.1%

94.3%

97.4%

97.3%

97.1%

50% load

94.6%

94.9%

95.2%

98.1%

98.1%

98.2%

75% load

94.3%

94.6%

95.0%

98.4%

98.5%

98.5%

100% load

93.4%

93.9%

94.5%

98.6%

98.6%

98.7%

25 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

96.6%

96.9%

96.9%

94.5%

94.5%

94.5%

50% load

97.9%

98.2%

98.2%

95.4%

95.4%

95.4%

75% load

98.4%

98.6%

98.6%

95.5%

95.5%

95.5%

100% load

98.7%

98.8%

98.8%

95.5%

95.5%

95.5%

30 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

93.6%

93.8%

94.0%

96.8%

96.9%

96.9%

50% load

94.7%

94.9%

95.2%

98.0%

98.0%

98.1%

75% load

94.6%

94.9%

95.2%

98.3%

98.4%

98.5%

100% load

94.0%

94.4%

94.9%

98.5%

98.6%

98.6%

30 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

96.6%

96.7%

96.6%

93.8%

93.8%

93.8%

50% load

97.9%

97.9%

97.9%

95.1%

95.1%

95.1%

75% load

98.3%

98.3%

98.4%

95.5%

95.5%

95.5%

100% load

98.4%

98.5%

98.6%

95.6%

95.6%

95.6%

40 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

93.9%

94.1%

94.6%

97.2%

97.3%

97.3%

50% load

94.9%

95.0%

95.6%

98.2%

98.2%

98.3%

75% load

94.7%

94.9%

95.6%

98.5%

98.5%

98.6%

100% load

94.2%

94.6%

95.3%

98.6%

98.7%

98.7%

40 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

97.0%

97.0%

97.0%

94.4%

94.4%

94.4%

50% load

98.2%

98.2%

98.3%

95.4%

95.4%

95.4%

75% load

98.6%

98.7%

98.7%

95.6%

95.6%

95.6%

100% load

98.7%

98.7%

98.8%

95.6%

95.6%

95.6%

50 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

94.4%

94.5%

95.1%

97.6%

97.6%

97.7%

50% load

94.9%

95.0%

95.6%

98.4%

98.4%

98.5%

75% load

94.4%

94.7%

95.4%

98.6%

98.7%

98.7%

100% load

93.6%

94.0%

94.9%

98.7%

98.7%

98.8%

50 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

97.5%

97.5%

97.4%

94.9%

94.9%

94.9%

50% load

98.5%

98.5%

98.6%

95.5%

95.5%

95.5%

75% load

98.7%

98.7%

98.7%

95.6%

95.6%

95.6%

100% load

98.8%

98.8%

98.8%

95.5%

95.5%

95.5%

60 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

94.4%

94.5%

94.7%

97.7%

97.7%

97.7%

50% load

94.9%

95.1%

95.4%

98.4%

98.4%

98.5%

75% load

94.4%

94.8%

95.2%

98.6%

98.6%

98.7%

100% load

93.6%

94.1%

94.6%

98.6%

98.7%

98.7%

60 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

97.4%

97.4%

97.4%

94.1%

94.2%

94.2%

50% load

98.2%

98.3%

98.3%

95.2%

95.3%

95.4%

75% load

98.5%

98.5%

98.6%

95.3%

95.5%

95.7%

100% load

98.6%

98.6%

98.7%

95.3%

95.5%

95.7%

75 kW Normal operation ECO mode
Voltage (V) 200 208 220 200 208 220
25% load

94.5%

94.6%

94.8%

97.9%

97.9%

97.9%

50% load

94.9%

95.1%

95.5%

98.4%

98.5%

98.5%

75% load

94.4%

94.7%

95.2%

98.6%

98.6%

98.7%

100% load

93.6%

94.0%

94.6%

98.6%

98.6%

98.7%

75 kW eConversion Battery operation
Voltage (V) 200 208 220 200 208 220
25% load

97.6%

97.5%

97.6%

94.9%

94.9%

94.9%

50% load

98.3%

98.3%

98.4%

95.5%

95.5%

95.5%

75% load

98.5%

98.5%

98.6%

95.6%

95.6%

95.6%

100% load

98.5%

98.6%

98.6%

95.5%

95.5%

95.5%

Commentaires
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.