990-5451K-001

Compliance

Safety

UL 1778 5th edition

EMC/EMI/RFI

IEC 62040-2: 2016, 3rd edition Uninterruptible Power Systems (UPS) - Part 2: Electromagnetic compatibility (EMC) requirements C2

FCC 15B, class A

Performance

IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements

Environmental

IEC 62040-4: 2013-04, 1st edition Uninterruptible Power Systems (UPS) - Part 4: Environmental aspects – Requirements and reporting

Markings

UL1778 Listing and CSA C22.2 NO.107.3

Transportation

ISTA 2B

IEC 60721-4-2 Level 2M2

Seismic

OSHPD, IBC2012 and CBC2013 to SDS = 1.83 g

Overvoltage category III
Earthing system TN, TT, IT
Protective class I
Pollution degree 2
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?