990-5451L-001

Efficiency for UPSs with 1250 kW I/O Cabinet

Efficiency for a 500 kW UPS

  Normal operation ECO mode eConversion Battery operation
Voltage (V) 480 480 480 480
25% load

94.9%

97.3%

96.9%

96.6%

50% load

95.9%

98.4%

98.2%

96.7%

75% load

96.0%

98.8%

98.7%

96.3%

100% load

95.9%

99.0%

98.9%

95.9%

Efficiency for a 625 kW UPS

  Normal operation ECO mode eConversion Battery operation
Voltage (V) 480 480 480 480
25% load

95.0%

97.5%

97.1%

95.8%

50% load

96.2%

98.6%

98.4%

96.2%

75% load

96.3%

98.8%

98.7%

96.3%

100% load

96.2%

99.0%

98.9%

96.2%

Efficiency for a 750 kW UPS

  Normal operation ECO mode eConversion Battery operation
Voltage (V) 480 480 480 480
25% load

95.4%

97.9%

97.7%

96.5%

50% load

96.1%

98.6%

98.5%

96.6%

75% load

96.0%

98.8%

98.7%

96.2%

100% load

95.8%

98.9%

98.9%

95.8%

Efficiency for an 800 kW UPS

  Normal operation ECO mode eConversion Battery operation
Voltage (V) 480 480 480 480
25% load

95.2%

98.7%

97.4%

96.9%

50% load

96.2%

98.9%

98.5%

96.6%

75% load

96.1%

98.9%

98.8%

96.8%

100% load

96.3%

99.0%

99.1%

96.3%

Efficiency for a 1000 kW UPS

  Normal operation ECO mode eConversion Battery operation
Voltage (V) 480 480 480 480
25% load

95.6%

98.1%

97.9%

96.6%

50% load

96.3%

98.8%

98.7%

96.7%

75% load

96.2%

99.0%

98.9%

96.3%

100% load

96.0%

99.1%

99.1%

95.9%

Efficiency for a 1100 kW UPS

  Normal operation ECO mode eConversion Battery operation
Voltage (V) 480 480 480 480
25% load

95.8%

98.3%

97.8%

96.3%

50% load

96.4%

98.9%

98.7%

96.5%

75% load

96.3%

99.0%

98.9%

96.4%

100% load

96.1%

99.1%

99.0%

96.1%

Efficiency for a 1250 kW UPS

  Normal operation ECO mode eConversion Battery operation
Voltage (V) 480 480 480 480
25% load

95.8%

98.3%

97.9%

96.6%

50% load

96.4%

98.9%

98.7%

96.6%

75% load

96.2%

99.1%

99.0%

96.3%

100% load

96.0%

99.1%

99.1%

96.1%

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.